[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2022-1401","name":"2-conductor/2-pin carrier terminal block; 2.5 mm²; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-2-pin-carrier-terminal-block/p/2022-1401","description":"<h2>Through terminal block, 2022 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 2022-1401). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjg2NDB8aW1hZ2UvanBlZ3xhR014TDJnMlpDOHhOVEEyTnpVd05ETXhNak0xTUF8NDgwOTM3ZjE5NDhlMGYzMmI0MzRlODIyOWJlMTU4NTYzNzI4OTZkYWJmZDExMTg5YmJkNDQ1MWRmZDNjMDg2Zg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFEUTJMMmhrTkM4eE5UQTJOelV3TlRJeU9UZzFOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OTM3MjFiODJiNmMxOWFmODU3MDk2Yzc3YWRhMTI5MmFiNmYxNDBhOTdkYmI3YzhiYmZkMTg2N2JiN2NlMzU1NQ","altText":"1440_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFERTNMMmhrWWk4eE5UQTJOelV3TlRReU5qUTJNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NDYzNGIyM2IxM2NjNmZmYmVmYmFjZmM0ZmMxNTU5NTRkNmUzM2RjOGVhMzNhNDU2OGZlNDA1ZGY0N2NhNGUxZA","altText":"1280_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUyMXxpbWFnZS9qcGVnfGFEazFMMmhsTWk4eE5UQTJOelV3TlRZNE9EWXdOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OTA4ZDAzOTZkYzdlZmFmNTcwOTgwNGQxNjZmNjU3M2NkMGRmMDMyZmNhMjY0MmY1NWUwOTUzZWNlYjYxZWM1MA","altText":"1024_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI4M3xpbWFnZS9qcGVnfGFEYzJMMmhsWXk4eE5UQTJOelV3TlRrMU1EYzFNQzgzTmpoZk1ESXdNREF3TUdJd01EQXlZVE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3xjZjU0Yzk1NWRjNTkxODA4ZjBmMTU3OTRjYTdmY2Y4YmNmYTFlYzY3NWQzMDBhNTc2OTA3MDBkODU5ZTI1YzNi","altText":"768_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3M3xpbWFnZS9qcGVnfGFEQm1MMmhqTWk4eE5UQTJOelV3TmpJeE1qZzVOQzgwT0RCZk1ESXdNREF3TUdJd01EQXlZVE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w1YWZhZWRlNDY5YjY3MjNjNmNiMTZkYzVkZTZjODk3NTc1NzE0MzAzNWJhM2Y0Y2RkZmQzN2ZjMGZlNzM1OWE5","altText":"480_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU2fGltYWdlL2pwZWd8YURjMkwyZzFZaTh4TlRBMk56VXdOekV6TURNNU9DOHhNakJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDcyMzU4OTI2MzYzNmUzZjRlYjQ3ZGQ2NDhhOWM1YTQ3ZDk3MWM1YzAxOGNiYmMxYTA4OTMxODJiYTU3NzAzM2E","altText":"120_0200000b0002a34f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFEUTJMMmhrTkM4eE5UQTJOelV3TlRJeU9UZzFOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OTM3MjFiODJiNmMxOWFmODU3MDk2Yzc3YWRhMTI5MmFiNmYxNDBhOTdkYmI3YzhiYmZkMTg2N2JiN2NlMzU1NQ","altText":"1440_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFERTNMMmhrWWk4eE5UQTJOelV3TlRReU5qUTJNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NDYzNGIyM2IxM2NjNmZmYmVmYmFjZmM0ZmMxNTU5NTRkNmUzM2RjOGVhMzNhNDU2OGZlNDA1ZGY0N2NhNGUxZA","altText":"1280_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUyMXxpbWFnZS9qcGVnfGFEazFMMmhsTWk4eE5UQTJOelV3TlRZNE9EWXdOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OTA4ZDAzOTZkYzdlZmFmNTcwOTgwNGQxNjZmNjU3M2NkMGRmMDMyZmNhMjY0MmY1NWUwOTUzZWNlYjYxZWM1MA","altText":"1024_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI4M3xpbWFnZS9qcGVnfGFEYzJMMmhsWXk4eE5UQTJOelV3TlRrMU1EYzFNQzgzTmpoZk1ESXdNREF3TUdJd01EQXlZVE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3xjZjU0Yzk1NWRjNTkxODA4ZjBmMTU3OTRjYTdmY2Y4YmNmYTFlYzY3NWQzMDBhNTc2OTA3MDBkODU5ZTI1YzNi","altText":"768_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3M3xpbWFnZS9qcGVnfGFEQm1MMmhqTWk4eE5UQTJOelV3TmpJeE1qZzVOQzgwT0RCZk1ESXdNREF3TUdJd01EQXlZVE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w1YWZhZWRlNDY5YjY3MjNjNmNiMTZkYzVkZTZjODk3NTc1NzE0MzAzNWJhM2Y0Y2RkZmQzN2ZjMGZlNzM1OWE5","altText":"480_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU2fGltYWdlL2pwZWd8YURjMkwyZzFZaTh4TlRBMk56VXdOekV6TURNNU9DOHhNakJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDcyMzU4OTI2MzYzNmUzZjRlYjQ3ZGQ2NDhhOWM1YTQ3ZDk3MWM1YzAxOGNiYmMxYTA4OTMxODJiYTU3NzAzM2E","altText":"120_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjg2NDB8aW1hZ2UvanBlZ3xhR014TDJnMlpDOHhOVEEyTnpVd05ETXhNak0xTUF8NDgwOTM3ZjE5NDhlMGYzMmI0MzRlODIyOWJlMTU4NTYzNzI4OTZkYWJmZDExMTg5YmJkNDQ1MWRmZDNjMDg2Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YUdKbUwyZ3paUzh4TlRBMk56TTJNVFF4TVRFd01pOHlNREJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5ODMyNTMzZDVhMGNkNmE2OTA2N2YwZGQyMGI3YzVkNTEwZGQ5Mjg1NjNiZmJkZTBhOWFhZDU3Y2U1ZTBiOGE","altText":"200_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YUdKbUwyZ3paUzh4TlRBMk56TTJNVFF4TVRFd01pOHlNREJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5ODMyNTMzZDVhMGNkNmE2OTA2N2YwZGQyMGI3YzVkNTEwZGQ5Mjg1NjNiZmJkZTBhOWFhZDU3Y2U1ZTBiOGE","altText":"200_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFEYzRMMmhoWlM4eE5UQTJOek0yTURJNU5qazVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDM0ZWEzMDhhMjA3Yzg4NTJkYzRiNmQ0OTUwMTlkZDJjNDI2NzAxN2QzOGMyNmNjMmZiODNiZTUxZDRhZWRjYw","altText":"1440_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFHRTVMMmhoTkM4eE5UQTJOek0yTURVMU9URXpOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8NjAwYTM2YTIzNzNlY2MxYzQxZDI0YjE4MGY2MmU5MmNmYjczMzM3Y2JkNWNhOTVlOTFmMzYyYWY4ZmM5ZmU2NA","altText":"1280_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFHUmhMMmc1WkM4eE5UQTJOek0yTURjMU5UYzBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2IyMWQyYzc0M2M0ZGFlYmNhYjgzNzNjYzE2ZGUzOGQyMmIwOTA0ZDc5YzFmZjcyNWNiOTY0Njk1NmNjYWZhYg","altText":"1024_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFEQTVMMmc1Tnk4eE5UQTJOek0yTURrMU1qTTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXhZamsyTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNjMyMTYwODFlYzRjNmRiNDY5YzQyYmRlY2QyZTkwY2M0NzY4NTBhOTFiYTk1MzEwZTYxYWQ4YjAwMzY2OGZm","altText":"768_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA1N3xpbWFnZS9qcGVnfGFEaG1MMmcwTlM4eE5UQTJOek0yTVRJeE5EUTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXhZamsyTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNzQ4ODhmYTJmNGU3ODQwYWRjNWUzMTdmYzQxOGQxMDAxNWI5NDAwY2UwNjRhZDJkZGE3NmZiNTdlOTc5OGM4","altText":"480_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YUdKbUwyZ3paUzh4TlRBMk56TTJNVFF4TVRFd01pOHlNREJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5ODMyNTMzZDVhMGNkNmE2OTA2N2YwZGQyMGI3YzVkNTEwZGQ5Mjg1NjNiZmJkZTBhOWFhZDU3Y2U1ZTBiOGE","altText":"200_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQzfGltYWdlL2pwZWd8YURRNUwyZ3haQzh4TlRBMk56TTJNakF3TURreU5pOHhNakJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDA3NGY3MjdkNTJjYzE3ODU3NzNlNTMzNjkxMTFjOGEwOTc0MTBiZmRiOTc5MTQ4YzcxYmRhYjZkYjQ0NTUwMTc","altText":"120_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDQ5OXxpbWFnZS9qcGVnfGFHWTVMMmcwTXk4eE5UQTJOek0xT1RVM05qQTVOQXwwZjk1YzdiN2NlYzU1MDIwYjFmOWIyNDVhMGNiZTVjZGI3YWE3M2JkYjVmYTk0MDZhMDMwOTA1MDZmNDkzYzdk","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFHTmpMMmc0TWk4eE5UQTJOelV3TkRrMk56Y3hNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODExZmJkMzZkODE1NGU4ZGM3ZDY2NThlMDZhYmQ5Njg2MWFiZGNjMjY4ZjY1ZTc1YTgwNTUwODEyNTVjZWExYg","altText":"2000_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFEUTJMMmhrTkM4eE5UQTJOelV3TlRJeU9UZzFOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OTM3MjFiODJiNmMxOWFmODU3MDk2Yzc3YWRhMTI5MmFiNmYxNDBhOTdkYmI3YzhiYmZkMTg2N2JiN2NlMzU1NQ","altText":"1440_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODg5MnxpbWFnZS9qcGVnfGFERTNMMmhrWWk4eE5UQTJOelV3TlRReU5qUTJNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NDYzNGIyM2IxM2NjNmZmYmVmYmFjZmM0ZmMxNTU5NTRkNmUzM2RjOGVhMzNhNDU2OGZlNDA1ZGY0N2NhNGUxZA","altText":"1280_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUyMXxpbWFnZS9qcGVnfGFEazFMMmhsTWk4eE5UQTJOelV3TlRZNE9EWXdOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNbUV6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OTA4ZDAzOTZkYzdlZmFmNTcwOTgwNGQxNjZmNjU3M2NkMGRmMDMyZmNhMjY0MmY1NWUwOTUzZWNlYjYxZWM1MA","altText":"1024_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI4M3xpbWFnZS9qcGVnfGFEYzJMMmhsWXk4eE5UQTJOelV3TlRrMU1EYzFNQzgzTmpoZk1ESXdNREF3TUdJd01EQXlZVE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3xjZjU0Yzk1NWRjNTkxODA4ZjBmMTU3OTRjYTdmY2Y4YmNmYTFlYzY3NWQzMDBhNTc2OTA3MDBkODU5ZTI1YzNi","altText":"768_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3M3xpbWFnZS9qcGVnfGFEQm1MMmhqTWk4eE5UQTJOelV3TmpJeE1qZzVOQzgwT0RCZk1ESXdNREF3TUdJd01EQXlZVE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w1YWZhZWRlNDY5YjY3MjNjNmNiMTZkYzVkZTZjODk3NTc1NzE0MzAzNWJhM2Y0Y2RkZmQzN2ZjMGZlNzM1OWE5","altText":"480_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0fGltYWdlL2pwZWd8YURrd0wyaGlZUzh4TlRBMk56VXdOalEzTlRBek9DOHlNREJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDk1MzU2ZWE4ZmU0MjcyMDljOTJjNjU1NmUzZDQ1NTM5MWFhOTIzODA5MzkxODk0OGJjOTk0MGZhOGJmYzQ3Nzk","altText":"200_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0002a34f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU2fGltYWdlL2pwZWd8YURjMkwyZzFZaTh4TlRBMk56VXdOekV6TURNNU9DOHhNakJmTURJd01EQXdNR0l3TURBeVlUTTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDcyMzU4OTI2MzYzNmUzZjRlYjQ3ZGQ2NDhhOWM1YTQ3ZDk3MWM1YzAxOGNiYmMxYTA4OTMxODJiYTU3NzAzM2E","altText":"120_0200000b0002a34f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjg2NDB8aW1hZ2UvanBlZ3xhR014TDJnMlpDOHhOVEEyTnpVd05ETXhNak0xTUF8NDgwOTM3ZjE5NDhlMGYzMmI0MzRlODIyOWJlMTU4NTYzNzI4OTZkYWJmZDExMTg5YmJkNDQ1MWRmZDNjMDg2Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b0002a34f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YUdKbUwyZ3paUzh4TlRBMk56TTJNVFF4TVRFd01pOHlNREJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5ODMyNTMzZDVhMGNkNmE2OTA2N2YwZGQyMGI3YzVkNTEwZGQ5Mjg1NjNiZmJkZTBhOWFhZDU3Y2U1ZTBiOGE","altText":"200_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YUdKbUwyZ3paUzh4TlRBMk56TTJNVFF4TVRFd01pOHlNREJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5ODMyNTMzZDVhMGNkNmE2OTA2N2YwZGQyMGI3YzVkNTEwZGQ5Mjg1NjNiZmJkZTBhOWFhZDU3Y2U1ZTBiOGE","altText":"200_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFESTJMMmhoWmk4eE5UQTJOek0yTURJek1UUTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Zjc5ZjFlMjM5ZjRkMGQ3YTgxNTRhYTM3NzVlZTdmODlmNDI5YThmOGY4YzMyZTFkZDM3YjJlODIxNmRkYTc0Yw","altText":"2000_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFEYzRMMmhoWlM4eE5UQTJOek0yTURJNU5qazVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDM0ZWEzMDhhMjA3Yzg4NTJkYzRiNmQ0OTUwMTlkZDJjNDI2NzAxN2QzOGMyNmNjMmZiODNiZTUxZDRhZWRjYw","altText":"1440_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFHRTVMMmhoTkM4eE5UQTJOek0yTURVMU9URXpOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8NjAwYTM2YTIzNzNlY2MxYzQxZDI0YjE4MGY2MmU5MmNmYjczMzM3Y2JkNWNhOTVlOTFmMzYyYWY4ZmM5ZmU2NA","altText":"1280_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFHUmhMMmc1WkM4eE5UQTJOek0yTURjMU5UYzBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNV0k1TmpFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2IyMWQyYzc0M2M0ZGFlYmNhYjgzNzNjYzE2ZGUzOGQyMmIwOTA0ZDc5YzFmZjcyNWNiOTY0Njk1NmNjYWZhYg","altText":"1024_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0N3xpbWFnZS9qcGVnfGFEQTVMMmc1Tnk4eE5UQTJOek0yTURrMU1qTTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXhZamsyTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNjMyMTYwODFlYzRjNmRiNDY5YzQyYmRlY2QyZTkwY2M0NzY4NTBhOTFiYTk1MzEwZTYxYWQ4YjAwMzY2OGZm","altText":"768_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA1N3xpbWFnZS9qcGVnfGFEaG1MMmcwTlM4eE5UQTJOek0yTVRJeE5EUTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXhZamsyTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNzQ4ODhmYTJmNGU3ODQwYWRjNWUzMTdmYzQxOGQxMDAxNWI5NDAwY2UwNjRhZDJkZGE3NmZiNTdlOTc5OGM4","altText":"480_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YUdKbUwyZ3paUzh4TlRBMk56TTJNVFF4TVRFd01pOHlNREJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5ODMyNTMzZDVhMGNkNmE2OTA2N2YwZGQyMGI3YzVkNTEwZGQ5Mjg1NjNiZmJkZTBhOWFhZDU3Y2U1ZTBiOGE","altText":"200_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0001b961000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQzfGltYWdlL2pwZWd8YURRNUwyZ3haQzh4TlRBMk56TTJNakF3TURreU5pOHhNakJmTURJd01EQXdNR013TURBeFlqazJNVEF3TURFd01HSTJYMFJGTG1wd1p3fDA3NGY3MjdkNTJjYzE3ODU3NzNlNTMzNjkxMTFjOGEwOTc0MTBiZmRiOTc5MTQ4YzcxYmRhYjZkYjQ0NTUwMTc","altText":"120_0200000c0001b961000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000c0001b961000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDQ5OXxpbWFnZS9qcGVnfGFHWTVMMmcwTXk4eE5UQTJOek0xT1RVM05qQTVOQXwwZjk1YzdiN2NlYzU1MDIwYjFmOWIyNDVhMGNiZTVjZGI3YWE3M2JkYjVmYTk0MDZhMDMwOTA1MDZmNDkzYzdk","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000c0001b961000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2022-1401","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-2-pin-carrier-terminal-block/p/2022-1401","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2022-1401","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821145226","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor/2-pin carrier terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor/2-pin carrier terminal block; 2.5 mm²; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60520141","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"2-conductor/2-pin carrier terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM S
Item no. 2022-1401
2-conductor/2-pin carrier terminal block; 2.5 mm²; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray