[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2022-2204","name":"1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/N; without marker carrier; suitable for Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue","url":"/rail-mount-terminal-blocks/1-conductor-1-pin-double-deck-receptacle-terminal-block/p/2022-2204","description":"<h2>Double-deck terminal block, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2022-2204) provides hassle-free electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. The double-deck terminal block also functions as a through terminal block. Our pluggable rail-mount terminal block is rated for 690 V and is designed for use with a rated current of up to 24 A. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Two potentials can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The four jumper slots enable potential distribution to other clamping points.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDM2NDZ8aW1hZ2UvanBlZ3xhRE5tTDJobU5pOHhOVEEzTVRJeE16RXlOVFkyTWd8ODU0ZGU3NjgyOGQwMjcyNjUxMmM4MzYwNzE3NzRlNTA0Yjk4MzlmMzBiNGE2ZjM2ZGMxMjI2Y2ZhOGNiM2M1Mg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFEWXpMMmhrWVM4eE5UQTNNVEl4TXprM056WXpNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDIzNmU1OTVmYTdhY2M4OTdiY2ZkZDczZTFmNWZiNjYzN2NjYzZiZTEwMDExNGI4NWVkNTE4MWNjNmQ5YTljYg","altText":"1440_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFHVTNMMmc0WWk4eE5UQTNNVEl4TkRFM05ESXpPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8MTM2YTU5YmQ0ZGYwMmZkYjM2YzBiMTg4ODEwNzUyZjkxZTZkYTUyNjM1NWRjN2EyNzI0OGRlODQwZmVkZGQ1Yw","altText":"1280_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFERTVMMmc0TWk4eE5UQTNNVEl4TkRRek5qTTRNaTh4TURJMFh6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8NThhYzE2ZjE4ODhmZTA2YWRiYjZlOTkxMWMzM2QyMDdiZWYwMjBlN2VhMmZiNDFjZTMzZTdmNDI3MDJhODQxMQ","altText":"1024_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjkwNXxpbWFnZS9qcGVnfGFEZzVMMmczTnk4eE5UQTNNVEl4TkRjMk5EQTJNaTgzTmpoZk1ESXdNREF3TUdNd01EQXlNakEzWmpBd01ERXdNR0kyWDBSRkxtcHdad3xkYjA3MTZjODQ2YTQxNzEwMGM3ZTExOTcyMjFmNjRhZmI5NTdiOWVlZWJlNzlmNTMwYzM3OWFlMmZkZjEzMTZi","altText":"768_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg5OHxpbWFnZS9qcGVnfGFHSTVMMmczTUM4eE5UQTNNVEl4TkRrMk1EWTNNQzgwT0RCZk1ESXdNREF3TUdNd01EQXlNakEzWmpBd01ERXdNR0kyWDBSRkxtcHdad3wwYmE3NDYxOTg2MTM1YWZjNzYxZGFjOTUyOWZlMWQxZTdmMDAyMzYxZWNmNzU5MDQ4YmNiYTFlNGVlNjI1OWVh","altText":"480_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDYzfGltYWdlL2pwZWd8YURVNUwyZ3hOQzh4TlRBM01USXhOVFU0TXpJMk1pOHhNakJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDgxYjE2OTIzNjg3ZTFmZjM4NGVlMjA0NjI0NzliYzk4YmRjMWU0ZmViNTYxZjliYTVhMmNmYTRkODU5ODVmOGU","altText":"120_0200000c0002207f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFEWXpMMmhrWVM4eE5UQTNNVEl4TXprM056WXpNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDIzNmU1OTVmYTdhY2M4OTdiY2ZkZDczZTFmNWZiNjYzN2NjYzZiZTEwMDExNGI4NWVkNTE4MWNjNmQ5YTljYg","altText":"1440_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFHVTNMMmc0WWk4eE5UQTNNVEl4TkRFM05ESXpPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8MTM2YTU5YmQ0ZGYwMmZkYjM2YzBiMTg4ODEwNzUyZjkxZTZkYTUyNjM1NWRjN2EyNzI0OGRlODQwZmVkZGQ1Yw","altText":"1280_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFERTVMMmc0TWk4eE5UQTNNVEl4TkRRek5qTTRNaTh4TURJMFh6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8NThhYzE2ZjE4ODhmZTA2YWRiYjZlOTkxMWMzM2QyMDdiZWYwMjBlN2VhMmZiNDFjZTMzZTdmNDI3MDJhODQxMQ","altText":"1024_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjkwNXxpbWFnZS9qcGVnfGFEZzVMMmczTnk4eE5UQTNNVEl4TkRjMk5EQTJNaTgzTmpoZk1ESXdNREF3TUdNd01EQXlNakEzWmpBd01ERXdNR0kyWDBSRkxtcHdad3xkYjA3MTZjODQ2YTQxNzEwMGM3ZTExOTcyMjFmNjRhZmI5NTdiOWVlZWJlNzlmNTMwYzM3OWFlMmZkZjEzMTZi","altText":"768_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg5OHxpbWFnZS9qcGVnfGFHSTVMMmczTUM4eE5UQTNNVEl4TkRrMk1EWTNNQzgwT0RCZk1ESXdNREF3TUdNd01EQXlNakEzWmpBd01ERXdNR0kyWDBSRkxtcHdad3wwYmE3NDYxOTg2MTM1YWZjNzYxZGFjOTUyOWZlMWQxZTdmMDAyMzYxZWNmNzU5MDQ4YmNiYTFlNGVlNjI1OWVh","altText":"480_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDYzfGltYWdlL2pwZWd8YURVNUwyZ3hOQzh4TlRBM01USXhOVFU0TXpJMk1pOHhNakJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDgxYjE2OTIzNjg3ZTFmZjM4NGVlMjA0NjI0NzliYzk4YmRjMWU0ZmViNTYxZjliYTVhMmNmYTRkODU5ODVmOGU","altText":"120_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDM2NDZ8aW1hZ2UvanBlZ3xhRE5tTDJobU5pOHhOVEEzTVRJeE16RXlOVFkyTWd8ODU0ZGU3NjgyOGQwMjcyNjUxMmM4MzYwNzE3NzRlNTA0Yjk4MzlmMzBiNGE2ZjM2ZGMxMjI2Y2ZhOGNiM2M1Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFESXdMMmhsTVM4eE5UQTNNVEl4TXpjNE1UQXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTY3NjM0ZTJlOWQxMDU1OGM4YmVmNDQ5MTNlNDRjOTljZDZmMmU3YThkMThkN2M0YzY5ZDMyNWFhNjc3YjNiNg","altText":"2000_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFEWXpMMmhrWVM4eE5UQTNNVEl4TXprM056WXpNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDIzNmU1OTVmYTdhY2M4OTdiY2ZkZDczZTFmNWZiNjYzN2NjYzZiZTEwMDExNGI4NWVkNTE4MWNjNmQ5YTljYg","altText":"1440_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFHVTNMMmc0WWk4eE5UQTNNVEl4TkRFM05ESXpPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8MTM2YTU5YmQ0ZGYwMmZkYjM2YzBiMTg4ODEwNzUyZjkxZTZkYTUyNjM1NWRjN2EyNzI0OGRlODQwZmVkZGQ1Yw","altText":"1280_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY2MHxpbWFnZS9qcGVnfGFERTVMMmc0TWk4eE5UQTNNVEl4TkRRek5qTTRNaTh4TURJMFh6QXlNREF3TURCak1EQXdNakl3TjJZd01EQXhNREJpTmw5RVJTNXFjR2N8NThhYzE2ZjE4ODhmZTA2YWRiYjZlOTkxMWMzM2QyMDdiZWYwMjBlN2VhMmZiNDFjZTMzZTdmNDI3MDJhODQxMQ","altText":"1024_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjkwNXxpbWFnZS9qcGVnfGFEZzVMMmczTnk4eE5UQTNNVEl4TkRjMk5EQTJNaTgzTmpoZk1ESXdNREF3TUdNd01EQXlNakEzWmpBd01ERXdNR0kyWDBSRkxtcHdad3xkYjA3MTZjODQ2YTQxNzEwMGM3ZTExOTcyMjFmNjRhZmI5NTdiOWVlZWJlNzlmNTMwYzM3OWFlMmZkZjEzMTZi","altText":"768_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg5OHxpbWFnZS9qcGVnfGFHSTVMMmczTUM4eE5UQTNNVEl4TkRrMk1EWTNNQzgwT0RCZk1ESXdNREF3TUdNd01EQXlNakEzWmpBd01ERXdNR0kyWDBSRkxtcHdad3wwYmE3NDYxOTg2MTM1YWZjNzYxZGFjOTUyOWZlMWQxZTdmMDAyMzYxZWNmNzU5MDQ4YmNiYTFlNGVlNjI1OWVh","altText":"480_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA4fGltYWdlL2pwZWd8YURSbUwyZ3lOUzh4TlRBM01USXhOVEE1TVRjME1pOHlNREJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDZjYWY0Nzg5ZDE3ZTMxYjkzMDBhZDZkNjMyNWYwNTQwNWQ3NGY4ZDJkMmEzNjdjMDNkMDgyNmQ5YjFjMWI2NWU","altText":"200_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0002207f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDYzfGltYWdlL2pwZWd8YURVNUwyZ3hOQzh4TlRBM01USXhOVFU0TXpJMk1pOHhNakJmTURJd01EQXdNR013TURBeU1qQTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDgxYjE2OTIzNjg3ZTFmZjM4NGVlMjA0NjI0NzliYzk4YmRjMWU0ZmViNTYxZjliYTVhMmNmYTRkODU5ODVmOGU","altText":"120_0200000c0002207f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0002207f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDM2NDZ8aW1hZ2UvanBlZ3xhRE5tTDJobU5pOHhOVEEzTVRJeE16RXlOVFkyTWd8ODU0ZGU3NjgyOGQwMjcyNjUxMmM4MzYwNzE3NzRlNTA0Yjk4MzlmMzBiNGE2ZjM2ZGMxMjI2Y2ZhOGNiM2M1Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0002207f000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2022-2204","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-1-pin-double-deck-receptacle-terminal-block/p/2022-2204","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2022-2204","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143265775","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor/1-pin double deck receptacle terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/N; without marker carrier; suitable for Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60254335","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"1-conductor/1-pin double deck receptacle terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM S
Item no. 2022-2204
1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/N; without marker carrier; suitable for Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue