[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2022-2232","name":"1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/L; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/1-conductor-1-pin-double-deck-receptacle-terminal-block/p/2022-2232","description":"<h2>Double-deck terminal block, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2022-2232) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. The double-deck terminal block also serves as a through terminal block. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 690 V and a rated current of 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Two potentials can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The four jumper slots enable potential distribution to other clamping points.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjE2NDR8aW1hZ2UvanBlZ3xhR0ZrTDJneE5TOHhOVEE0TWpBNU1qUTVORGczT0F8ODFhM2JkMGI4ZDk4MTQwOWQ3MWE2OTMyNzc0Y2RlM2ZiODQyOTBiYjdkZmUwOTFiMDFiNGNkNDFhNWJhMDIxZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR0V6TDJnMU5pOHhOVEE0TWpBNU16VXhNRFk0Tmk4eE5EUXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGFlN2VmOGUyY2RjYmFkNjdkYWNjZWZkOWY5Yjc1OTAwY2M4Zjk2YWY5NmZiYjY4ZmQ3NWM4NmU1ZDY0Yjk5YmI","altText":"1440_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR05pTDJnMVpDOHhOVEE0TWpBNU16YzBNREEyTWk4eE1qZ3dYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfDE3M2U2ODM5MDExNWQ4MDExZGJlMjczNjUyNmEwM2EzYjMxZTFjYjk1NmM4MmUwZGY0NWE5MjYyMmFmZjdmNjQ","altText":"1280_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjEzNXxpbWFnZS9qcGVnfGFEZzRMMmcyTkM4eE5UQTRNakE1TXprek5qWTNNQzh4TURJMFh6QXlNREF3TURCak1EQXdNakJtTWpjd01EQXhNREJpTmw5RVJTNXFjR2N8MmZiNjBmMTg5MjM0NDhmNjEyYzgyYzJhZTMxMjQzNjFmYzMxN2UwNmNlODM4MjBkZTVhNzU0ZmUyNjg3MTdjYQ","altText":"1024_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAwNXxpbWFnZS9qcGVnfGFHTXpMMmhpTmk4eE5UQTRNakE1TkRJMk5ETTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXlNR1l5TnpBd01ERXdNR0kyWDBSRkxtcHdad3wzNjA2ODBiYzgxZDdiZTM4MTFmZDBkZGM0YTZiNGY5YjdhZTU4MGRkNzE4NTYwYWQ0N2I1OTU3MzlkYWQ5NTNi","altText":"768_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMwNHxpbWFnZS9qcGVnfGFEa3hMMmhqTUM4eE5UQTRNakE1TkRVeU5qUTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXlNR1l5TnpBd01ERXdNR0kyWDBSRkxtcHdad3wyYjk1NjIzODE3N2M4YWQ1ODczODRiYWE3ZDZkZmQyYTViZjgwMWZhOWFkN2YzMDBhZTBlYWJkZjRlYjJiNzBm","altText":"480_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODEzfGltYWdlL2pwZWd8YURKakwyaGtPUzh4TlRBNE1qQTVOVFF4TVRJek1DOHhNakJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDM0OTM5ZmUwOGViMDQ0NTcyN2MwNDE0MTcyMjA0MGE4NDE3ZDQ5MTBmOWFlNzA5ZDY5YjQ0ODQ3MjcwZjdkZDA","altText":"120_0200000c00020f27000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR0V6TDJnMU5pOHhOVEE0TWpBNU16VXhNRFk0Tmk4eE5EUXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGFlN2VmOGUyY2RjYmFkNjdkYWNjZWZkOWY5Yjc1OTAwY2M4Zjk2YWY5NmZiYjY4ZmQ3NWM4NmU1ZDY0Yjk5YmI","altText":"1440_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR05pTDJnMVpDOHhOVEE0TWpBNU16YzBNREEyTWk4eE1qZ3dYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfDE3M2U2ODM5MDExNWQ4MDExZGJlMjczNjUyNmEwM2EzYjMxZTFjYjk1NmM4MmUwZGY0NWE5MjYyMmFmZjdmNjQ","altText":"1280_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjEzNXxpbWFnZS9qcGVnfGFEZzRMMmcyTkM4eE5UQTRNakE1TXprek5qWTNNQzh4TURJMFh6QXlNREF3TURCak1EQXdNakJtTWpjd01EQXhNREJpTmw5RVJTNXFjR2N8MmZiNjBmMTg5MjM0NDhmNjEyYzgyYzJhZTMxMjQzNjFmYzMxN2UwNmNlODM4MjBkZTVhNzU0ZmUyNjg3MTdjYQ","altText":"1024_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAwNXxpbWFnZS9qcGVnfGFHTXpMMmhpTmk4eE5UQTRNakE1TkRJMk5ETTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXlNR1l5TnpBd01ERXdNR0kyWDBSRkxtcHdad3wzNjA2ODBiYzgxZDdiZTM4MTFmZDBkZGM0YTZiNGY5YjdhZTU4MGRkNzE4NTYwYWQ0N2I1OTU3MzlkYWQ5NTNi","altText":"768_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMwNHxpbWFnZS9qcGVnfGFEa3hMMmhqTUM4eE5UQTRNakE1TkRVeU5qUTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXlNR1l5TnpBd01ERXdNR0kyWDBSRkxtcHdad3wyYjk1NjIzODE3N2M4YWQ1ODczODRiYWE3ZDZkZmQyYTViZjgwMWZhOWFkN2YzMDBhZTBlYWJkZjRlYjJiNzBm","altText":"480_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODEzfGltYWdlL2pwZWd8YURKakwyaGtPUzh4TlRBNE1qQTVOVFF4TVRJek1DOHhNakJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDM0OTM5ZmUwOGViMDQ0NTcyN2MwNDE0MTcyMjA0MGE4NDE3ZDQ5MTBmOWFlNzA5ZDY5YjQ0ODQ3MjcwZjdkZDA","altText":"120_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjE2NDR8aW1hZ2UvanBlZ3xhR0ZrTDJneE5TOHhOVEE0TWpBNU1qUTVORGczT0F8ODFhM2JkMGI4ZDk4MTQwOWQ3MWE2OTMyNzc0Y2RlM2ZiODQyOTBiYjdkZmUwOTFiMDFiNGNkNDFhNWJhMDIxZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR1F6TDJnMFppOHhOVEE0TWpBNU16TXhOREEzT0M4eU1EQXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGQ4M2I2Mzc4MDE2YWZiYmI4Yjg5MjdlNDM4MGU2MjU5MWQ0ZDQyMmE0OTc5NDgwYWQ3ODc3OWE4OTc2MTRjMGE","altText":"2000_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR0V6TDJnMU5pOHhOVEE0TWpBNU16VXhNRFk0Tmk4eE5EUXdYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfGFlN2VmOGUyY2RjYmFkNjdkYWNjZWZkOWY5Yjc1OTAwY2M4Zjk2YWY5NmZiYjY4ZmQ3NWM4NmU1ZDY0Yjk5YmI","altText":"1440_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3ODF8aW1hZ2UvanBlZ3xhR05pTDJnMVpDOHhOVEE0TWpBNU16YzBNREEyTWk4eE1qZ3dYekF5TURBd01EQmpNREF3TWpCbU1qY3dNREF4TURCaU5sOUVSUzVxY0djfDE3M2U2ODM5MDExNWQ4MDExZGJlMjczNjUyNmEwM2EzYjMxZTFjYjk1NmM4MmUwZGY0NWE5MjYyMmFmZjdmNjQ","altText":"1280_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjEzNXxpbWFnZS9qcGVnfGFEZzRMMmcyTkM4eE5UQTRNakE1TXprek5qWTNNQzh4TURJMFh6QXlNREF3TURCak1EQXdNakJtTWpjd01EQXhNREJpTmw5RVJTNXFjR2N8MmZiNjBmMTg5MjM0NDhmNjEyYzgyYzJhZTMxMjQzNjFmYzMxN2UwNmNlODM4MjBkZTVhNzU0ZmUyNjg3MTdjYQ","altText":"1024_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAwNXxpbWFnZS9qcGVnfGFHTXpMMmhpTmk4eE5UQTRNakE1TkRJMk5ETTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXlNR1l5TnpBd01ERXdNR0kyWDBSRkxtcHdad3wzNjA2ODBiYzgxZDdiZTM4MTFmZDBkZGM0YTZiNGY5YjdhZTU4MGRkNzE4NTYwYWQ0N2I1OTU3MzlkYWQ5NTNi","altText":"768_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMwNHxpbWFnZS9qcGVnfGFEa3hMMmhqTUM4eE5UQTRNakE1TkRVeU5qUTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXlNR1l5TnpBd01ERXdNR0kyWDBSRkxtcHdad3wyYjk1NjIzODE3N2M4YWQ1ODczODRiYWE3ZDZkZmQyYTViZjgwMWZhOWFkN2YzMDBhZTBlYWJkZjRlYjJiNzBm","altText":"480_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YURCbUwyaGpPQzh4TlRBNE1qQTVORGM0T0RZek9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDE5NjM5OWFkNzVhMWFjNWVlMzcwMjRmZWJkYzkyMjYzY2ZhOTdjM2E3ZjFjODM3Yzc3NTg3NDk3ODVjNzQ3YWQ","altText":"200_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODEzfGltYWdlL2pwZWd8YURKakwyaGtPUzh4TlRBNE1qQTVOVFF4TVRJek1DOHhNakJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDM0OTM5ZmUwOGViMDQ0NTcyN2MwNDE0MTcyMjA0MGE4NDE3ZDQ5MTBmOWFlNzA5ZDY5YjQ0ODQ3MjcwZjdkZDA","altText":"120_0200000c00020f27000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00020f27000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjE2NDR8aW1hZ2UvanBlZ3xhR0ZrTDJneE5TOHhOVEE0TWpBNU1qUTVORGczT0F8ODFhM2JkMGI4ZDk4MTQwOWQ3MWE2OTMyNzc0Y2RlM2ZiODQyOTBiYjdkZmUwOTFiMDFiNGNkNDFhNWJhMDIxZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00020f27000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2022-2232","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-1-pin-double-deck-receptacle-terminal-block/p/2022-2232","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["rail-mountedterminalblock","2022-2232"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454916565","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor/1-pin double deck receptacle terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/L; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20222232","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"1-conductor/1-pin double deck receptacle terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM S
Item no. 2022-2232
1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/L; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray