MM-33247_GWA_WINSTA_References_Bodentank_2000x2000.jpg

Simplicity is the Future

Pluggable Building Installation

Pluggable electrical installation is a pioneering technology for modern building installation and is becoming increasingly popular among electrical planners and installers. And with good reason: It is based on structured planning and factory pre-assembly of pluggable installation connectors; with this “plug and play” approach, all that remains is plugging the connectors together on the construction site. This saves time, avoids errors and simplifies maintenance.

The Benefits of Pluggable Installation:

  • Fast, standards-compliant installation of all components with a “plug and play” approach
  • Protection against mismating virtually eliminates installation errors
  • Energy where it is needed: Structured, plannable cable routing allows targeted planning of taps
  • Factory pre-assembled and tested cables provide a high degree of system reliability

What Is Pluggable Electrical Installation?

Pluggable electrical installation is the “plug and play” version of electrical installation. The pluggable connector system consists of a large number of different components and pre-assembled cables that are planned according to the specific application in advance of the installation phase and then simply plugged together on the construction site. In comparison to conventional installation, simple pluggable installation of a circuit, covering everything up to and including the load, can be completed in minimal time – with 100 % protection against mismating.

Where Is It Used?

The advantages of pluggable installation are especially apparent when installation requirements recur or are planned on a grid, as in typical infrastructure construction projects like office buildings, hospitals, schools, daycare centers, nursing homes and shopping centers. Typical examples include lighting installation in suspended ceilings, electrical installation in cable ducts and cavity walls and installation in floor boxes and system distribution boxes in raised floors.

What Advantages Does It Offer?

By combining advance planning with structured installation on the construction site, pluggable electrical installation allows construction projects to be completed on schedule. Assembly times and installation errors on the construction site are reduced – allowing you to finish projects up to 70% faster and reduce total costs by up to 30%. Mechanical coding of the connection interfaces, as well as color coding, further simplifies installation, making the process reliable and error-free. It is straightforward to include bus systems, such as DALI for dimming lights or SMI for sun protection systems.

Benefits