Hanover Fair 2017

The doors of the Hanover Industrial Fair were open April 24–28, 2017. WAGO was ready to acquaint visitors with “Cloud Connectivity” and showed what's possible with the Enabler of Industry 4.0 in mechanical engineering.

You were unable to attend or to stop by to visit us? Here's an overview of WAGO's products and topics of HMI 2017.

And visit us again in 2018 in Hall 11!

» Get in contact!

Industry 4.0

Cloud Connectivity

Adaptable Production

Integrated Engineering

From the Cloud to New Business Models

Cloud and Big Data open up new possibilities for manufacturers and lay the groundwork for promising business models. However, existing data records need to be lifted. WAGO's Cloud Connectivity solutions are the foundation for this. They are the right choice for linking machine-to-machine communication, as well as networking machines with the entire organization in order to process and analyze newly gained information density. Finally, the evaluation and usage of data is increasingly becoming competitive advantage.

With Excellent Methodology to Lot Size 1

Adaptable production processes are the key to flexibility, efficiency and lot size 1. In order to realize them, production modules must be flexible and not tied to any one manufacturer. This places special demands on the automation system and communication. WAGO has solved this with DIMA and has earned the Industrie 4.0 Innovation Award from VDE Verlag and ZVEI.

DIMA makes possible what modular system operators have wished for years: Coupling and uncoupling modules within a control system – without programming. This solution allows modules to be integrated into an application and working in less than three minutes.

See award-winning DIMA demonstration at our booth!

» Learn more!

From Engineering to the Finished Product

In the industries of the future, ordering and production processes will be increasingly digitalized and automated. The goal: consistency and data transparency along the entire value-added chain in order to reduce costs and times and prevent unnecessary added expense. To support this horizontal integration, WAGO's solution is smartDATA, an engineering service that assists users from planning and designing through engineering up to testing and commissioning.

» Learn more!

Meet our experts

“The way to the digital future is through the cloud! WAGO is your key to the digital future. Including our IoT Controller PFC, and the solutions of our partner M&M, take a look at the HMI with us as we bring data to the cloud!”

Jürgen Schäfer, CSO

» Get in contact!

IT SECURITY

Ultimately, production data are a valuable asset that must be well protected. Internet of Things (IoT) applications demand reliable automation technology solutions – like WAGO's.

×
+ Previously

Previously

Data remained in the manufacturing hall

For a long time, machine data were only evaluated and used in the manufacturing facility in which they were generated. Thus, the risk of undesired data access was relatively low. By establishing classic defense in depth measures, the machine data were well protected.

+ Digitalization

Digitalization

Defense in Depth represents risks

The continuing digitalization requires constant availability of data at various locations. Therefore, machine data must be encrypted. The path of the data from the controller to an external encryption component, like a router or firewall, can, however, be exposed to the risk of undesired data access.

+ The solution

The solution

Dataencryption in the controller

The WAGO PFC100 and PFC200 Controllers encrypt information directly in the controller and subsequently transmit the data to the cloud via IPsec or OpenVPN. Machine data are thus optimally secured from undesired data access (see also pages 36 and 37).

» Learn more!

Integrated Energy

Intelligent Networks

Energy Storage Facilities

Cloud Solutions

Efficiently Automate Energy networks

WAGO controllers can play a key role in the conversion of the energy networks into smart grids. As a core component of intelligent local area networks (iONS), they provide important network data and thus allow the network operators to access automation as required. In virtual power plants, the VHPready (Virtual Heat and Power) communication standard ensures smooth interaction of these systems. In the field of gas and heat supply, WAGO technology allows control and access to all data of the systems connected in the networks from any connected location.

» Learn more!

Intelligently Control Power Storage Units

Storage units can compensate for fluctuating green electricity generation caused by the weather, thereby relieving the electricity supply. WAGO's remote control technology is at the heart of everything. It records all measured values, such as the feed-in data of solar plants or wind turbines, and enables the monitoring and customer-specific control of the storage.

» Learn more!

Securely Archive, Analyze and Visualize Network Data

Because the expansion of renewable energies will make the flow of energy more complex and generate more and more data, cloud-based software solutions are becoming increasingly important for analyzing the network state. The PFC controllers provide all the necessary measured values and, as full-fledged Linux computers, ensure that they are transmitted to the computer cloud in accordance with the highest security requirements.

» Learn more!

From Engineering to the Finished Product – WAGO smartDATA

Solutions

Energy Management

Lighting Management

Measurement System with Added Value

Transparent data is the cornerstone of every efficiency improvement initiative. Only with this data can savings potentials be identified, improvements addressed and measures taken for predictive maintenance. The WAGO Energy Management system, consisting of software in combination with a modular control system, offers a solution. It collects data from various media, influences variables for energy monitoring and processes them for further analysis, archiving and reporting. The software automatically detects different signals from the connected meters and sensors.

» Learn more!

For Clever Lighting!

Being limited to switching lights on and off is so last century. With the new light management solution from WAGO, you can easily connect different light requirements, while maximizing user comfort and energy efficiency.

» Make more of it!

Explore our exhibition booth

×
+ Intelligent Local Network Station

Intelligent Local Network Station

Secure Communication from the Connections to Telecontrollers.

» More info
+ Cloud Connectivity

Cloud Connectivity

Step into the pedals and experience how your Pedelec data is visualized directly in the cloud.

» More info
+ Integrated Energy

Integrated Energy

The main objective of the power generation and distribution industry is to ensure the reliable and safe supply of power. WAGO's products provide the greatest degrees of safety and quality to achieve this objective.

» More info
+ World of Industries

World of Industries

With WAGO you always get a little more:

Pick up an iPad and take a virtual trip through the WAGO World of Industries.

+ Decentralized Intelligence for Modular Applications

Decentralized Intelligence for Modular Applications

Faster construction and modification of process systems: Respond quickly and flexibly at any time to current market demands and increase your competitiveness: The solution for this is DIMA – Decentralized Intelligence for Modular Applications. Find out what is behind it.

» More info
+ Highlights

Highlights

Our comprehensive range of electrical interconnect and automation products allows us to provide you with efficient solutions for every project. Here you will find our latest products that will keep you one step ahead …

» More info
+ WAGO-smartDATA

WAGO-smartDATA

Optimized Engineering

Use our products to optimize your engineering processes – from planning up to delivery.

» More info
+ Rail-Mount Terminal Blocks

Rail-Mount Terminal Blocks

Discover the wide product range of the TOPJOB® S Rail-Mount Terminal Block System:

In addition to single-deck terminal blocks with a large cross-section range of 0.14 mm² to 25 mm² (24 … 4 AWG), double- and triple-deck terminal blocks, along with function blocks are also available for any type of application. These include: fuse, disconnect, test, sensor/actuator, electric motor wiring, diode and LED terminal blocks, as well as pluggable terminal blocks.

TOPJOB® S Installation Terminal Blocks provide fast and safe installation for building wiring applications.

» More info
+ Consulting & Support

Consulting & Support

We will take time to provide you with a detailed consultation.

Arrange an appointment with your WAGO contact partner at our exhibition booth.

» Contact
+ Lighting Management

Lighting Management

Being limited to switching lights on and off is so last century. With the new light management solution from WAGO, you can easily connect different light requirements, while maximizing user comfort and energy efficiency.

» More info
+ Energy Management

Energy Management

Take advantage of your potential - individually and business-friendly.

» More info
+ Information Desk

Information Desk

Do you have questions about a specific product, or would you like general information? Talk to us.

» Contact
+ e!COCKPIT

e!COCKPIT

WAGO's e!COCKPIT Engineering Software shortens development time for automation projects while impressing with a modern and clearly laid out user interface.

» More info
+ Cloud Connectivity

Cloud Connectivity

Using a simple MQTT software upgrade, any WAGO PFC can be transformed into an IoT controller with cloud connectivity.

» More info
+ Current and Energy Measurement Technology

Current and Energy Measurement Technology

With a coordinated product portfolio, WAGO consistently creates leading solutions for electrical and energy measurement technologies.

» More info
+ Relays and Optocouplers

Relays and Optocouplers

Relays and optocouplers are used everywhere that electrical signals must be transmitted and galvanic isolation, level adjustment or amplification are required.

» More info
+ Interface Modules

Interface Modules

WAGO's interface modules provide reliable and maintenance-free connections for flexible signal wiring applications.

» More info
+ JUMPFLEX® Signal Conditioners

JUMPFLEX® Signal Conditioners

Reliable signal adjustment — for any size and signal path: Driven by their sheer diversity, WAGO's JUMPFLEX® Signal Conditioners and Isolation Amplifiers have become one of the most commonly used devices in process automation.

» More info
+ MCS Pluggable Connectors

MCS Pluggable Connectors

WAGO's Universal Pluggable Connection System For conductor sizes from 0.08–10 mm² (28–8 AWG) and a huge selection of different versions in seven different connector product families.

» More info
+ picoMAX®

picoMAX®

WAGO's Universal Pluggable Connection System For conductor sizes from 0.08–10 mm² (28–8 AWG) and a huge selection of different versions in seven different connector product families.

» More info
+ EPSITRON® Power Supplies

EPSITRON® Power Supplies

Power supplies for every industrial application: Like many other customers, fall back on reliable power supplies that won't let you down in critical situations – the 787 Series EPSITRON® Power Supplies.

» More info
+ PCB Terminal Blocks

PCB Terminal Blocks

Greatest diversity from the technology leader! WAGO offers the most comprehensive range of PCB terminal blocks with Spring Pressure Connection Technology.

» More info
+ Panel Feedthrough Terminal Blocks

Panel Feedthrough Terminal Blocks

Durchführungsklemmen in verschiedenen Ausführungen, in Rastermaßen von 5 bis 11,5 mm.

» More Info
+ SMD PCB Terminal Blocks

SMD PCB Terminal Blocks

SMD PCB terminal blocks are perfect for LED applications.

» More info
+ PCB Terminal Blocks for Power Electronics

PCB Terminal Blocks for Power Electronics

PCB terminal blocks must be compact, so as to reliably transmit currents while simultaneously functioning flawlessly with the PCB under demanding conditions.

» More info
+ Installation Connectors

Installation Connectors

Installation Connectors – The Right Connector for Every Application

Discover the complete portfolio from the standard WAGO junction box and lighting connectors up to the new 221 Series COMPACT Splicing Connectors for all conductor types.

» More info
+ 221 Series

221 Series

Minimum Size, Maximum Convenience – Unmatched Reliability

» More info
+ WINSTA®

WINSTA®

The WINSTA® system is the electrical interface that links power supply and distribution to electrical loads (e.g., lights) and encompasses data processing (bus lines in building automation).

» More info
+ TOPJOB® S Multilevel Installation Terminal Blocks

TOPJOB® S Multilevel Installation Terminal Blocks

Rail-Mount Terminal Blocks with Push-in CAGE CLAMP® Reliability.

» More info
+ Rail-Mount Terminal Blocks

Rail-Mount Terminal Blocks

Discover the wide product range of the TOPJOB® S Rail-Mount Terminal Block System:

In addition to single-deck terminal blocks with a large cross-section range of 0.14 mm² to 25 mm² (24 … 4 AWG), double- and triple-deck terminal blocks, along with function blocks are also available for any type of application. These include: fuse, disconnect, test, sensor/actuator, electric motor wiring, diode and LED terminal blocks, as well as pluggable terminal blocks.

TOPJOB® S Installation Terminal Blocks provide fast and safe installation for building wiring applications.

» More info
+ POWER CAGE CLAMP High-Current Rail-Mount Terminal Blocks

POWER CAGE CLAMP High-Current Rail-Mount Terminal Blocks

The key to WAGO's success: springs, not screws. This design gives POWER CAGE CLAMP the appropriate clamping force for conductors up to 35, 50, 95 and 185 mm² (2, 2/0, 4/0 AWG and 350 kcmil).

» More info
+ Shield Connecting System

Shield Connecting System

Easy handling and a wide range of accessories for the WAGO Shield Connection System allows users to easily customize their installations.

» More info
+ TOPJOB® S Sensor/Actuator Terminal Blocks

TOPJOB® S Sensor/Actuator Terminal Blocks

Send a clear signal: Modern machine control systems can now be easily and conveniently wired via WAGO's new Sensor/Actuator Terminal Blocks with Push-in CAGE CLAMP®.

For the very first time, sensor/actuator wiring is pluggable between terminal box and control cabinet thanks to the newest additions of WAGO’s TOPJOB® S terminal block family.

» More info
+ X-COM®S-SYSTEM

X-COM®S-SYSTEM

The WAGO X-COM®S-SYSTEM: Combination of Pluggable Connectors and TOPJOB® S Rail-Mount Terminal Blocks

» More info
+ Ex i – Intrinsic Safety

Ex i – Intrinsic Safety

With the WAGO-I/O-SYSTEM 750 and 750 XTR, two universal systems are available for use in hazardous locations. As a result, you will find exactly the I/O components you need at WAGO, which also have international certifications, such as ATEX, IECEx and UL ANSI/ISA.

» More info
+ flexROOM®

flexROOM®

Building Automation with flexROOM® – Programming was Yesterday

All individual settings and input of parameters in the graphic Web interface can be made with the click of a mouse. Access to this interface is achieved via the Webserver of the integrated application controller.

» More info
+ SMI

SMI

SMI Master for Connecting Electrical Drives Directly

Now connect electrical drives for blinds and shutters to the module directly. The SMI Configurator, with its many helpful functions in the Design ribbon, simplifies module configuration.

» More info
+ Functional Safety

Functional Safety

WAGO offers the efficient solution for safety functions within industrial safety engineering, such as emergency stop systems or safety monitoring, with its PROFIsafe modules.

» More info
+ Industrial Switches

Industrial Switches

The range of WAGO Switches ensures the scalability of your network infrastructure while providing outstanding electrical and mechanical characteristics.

» More info
+ HMI

HMI

Operation and Monitoring

For visualization tasks with CODESYS 2 and CODESYS 3: WAGO's new e!DISPLAY 7300T Web Panels help you reinforce the quality of your machinery and equipment with a refined design and industry-leading software. Learn more about how the right Web Panels make a difference.

» More info
+ Controllers

Controllers

WAGO Controllers – Control, Monitor, Visualize

WAGO offers programmable controllers in a wide variety of performance classes for performing any automation task. And, they can be used for both centralized and decentralized applications. For decentralized control tasks, the WAGO controllers can be incorporated into the most prevalent fieldbus networks and they record all field signals via I/O modules.

» More info
+ Engineering Software

Engineering Software

The WAGO Software Concept: Modules Optimizing Your Solutions

Quickly implementing complex machine functions is critical in modern mechanical engineering applications. Both in the office and on the shop floor, development engineers and technicians must manage challenging tasks.

» More info
+ I/O-Systems

I/O-Systems

The Ideal Fieldbus System

Fine modularity and fieldbus-independence are hallmarks of the WAGO-I/O-SYSTEM, which boasts worldwide approvals for a diverse range of applications. During development, great care was taken to ensure the system could account for all the requirements placed on decentralized fieldbus systems.

» More info

New Products Video

New Products

Services

Do you want to learn more about the topics we presented at the Hanover Fair or make an appointment with your contact person?
Get in touch with us. We will contact you.