TOPJOB® S – SEND THE RIGHT SIGNALS.

Your benefits with TOPJOB® S Sensor/Actuator Terminal Blocks:

For the Highest
Signal Density

Range of Multifunctional Jumpers

TWO IN ONE.

  • Pack several sensors into the smallest possible space
    using only 3.5 mm per sensor
  • Suitable for small terminal boxes within a system's decentralized periphery, as well as for centralized installation in the switch cabinet

For the Highest Signal Density

The sensor/actuator terminal blocks feature several potential levels and one signal level.
The potential levels are for power supply and, if necessary, sensor grounding; the signal level transmits switching signals from two sensors or to the actuators.

A single terminal block housing accommodates two interconnected potential terminals with doubled spacing on the lower levels and two independent signal pathways with single spacing of 3.5 mm on the upper levels.

Potential Levels:

  • Power supply and, if necessary, sensor grounding or shielding of the sensors/actuators is performed on the potential levels
  • Each level has two connections per current bar
  • Commoning is possible without pole number limitation

Signal Level:

  • The signal level transmits switching signals from two sensors or to the actuators, separately per terminal block – in a single housing

WITH ALL OPTIONS COVERED.

  • Commoning with standard jumpers – no pole number limitation
  • Color-coded jumpers simplify potential assignment

Range of Multifunctional Jumpers

Commoning Potential Levels

On the potential levels, standard jumpers can be used for commoning with no pole number limitation. Each terminal block has two connected clamping units and thus two connected jumper slots. This allows any number of terminal blocks to be commoned in just one jumper slot using jumpers with even pole numbers.

Commoning Signal Level

Two jumper slots are available on the signal level for commoning with standard jumpers. This level features two independent signal pathways. Terminal block versions with an LED have only one open jumper slot for testing or commoning.

Ground Commoning

For sensor/actuator terminal blocks without ground connection to the DIN-rail, the ground connection can also be performed economically by commoning to the terminal block with a ground foot (e.g., via the supply terminal block).

Power supply

Orange supply terminal blocks with the same profile can be placed anywhere within an assembly. They are available in cross sections up to 4 mm². Power supply can be performed either via center feed or ring feed configuration.

The Fastest Marking System

LED, Wiring and Marking in Plain View

KEEP YOUR COSTS IN LINE.

  • Clear identification thanks to multi-line marking strips
    that will not cover the jumper slot
  • Easy to read from any angle thanks to two marker slots on
    the top and side of the terminal strip

The Fastest Marking System

Marking Strips

TOPJOB® S Sensor/Actuator Terminal Blocks can be marked in multiple ways. Marking strips (2009-110) offer the fastest and easiest possibility. Multi-line marking simplifies the labeling of a terminal block’s function, allowing individual signals and groups to be marked simultaneously.

WMB Markers

Marking using WMB markers (3.5 mm) is also possible. They are available as WMB Inline markers on a reel (2009-113) and as WMB marking cards (793-35xx).

Marking Levels

TOPJOB® S Sensor/Actuator Terminal Blocks can be marked on the top and on the side, without covering the jumper slot.

Marker Carrier

A pivoting marker carrier (2000-121) can be snapped in as a retrofit for additional marking levels.

KEEP SAFETY IN SIGHT.

  • LEDs, jumpers and markers are always visible –
    even when wired
  • Streamlined terminal block design provides quick wiring overview
    and a simplified control layout

LED, Wiring and Marking in Plain View

TOPJOB® S Sensor/Actuator Terminal Blocks provide a fast overview – even when wired. Both a center LED, as well as commoning and marking on the signal level quickly tell you what you need to know.

  • The streamlined terminal block design, as well as colored conductor entries and jumpers provide quick wiring overview and a simplified control layout.
  • LEDs, jumpers and markers are always visible – even when wired.

TOPJOB® S – Sensor and Actuator Terminal Blocks with a Pluggable Signal Level

2020 Series

For the very first time, sensor/actuator wiring is pluggable between terminal box and switch cabinet thanks to the newest additions of WAGO’s TOPJOB® S terminal block family! Both power supply and all signal paths can be combined into one single pluggable connector within a terminal box. Systems can be modularized via pre-assembled connectors.

×
+ Coding

Coding

Before installation, the pluggable connectors may be coded to prevent wiring errors. Coding: Insert a coding pin into the appropriate terminal block slot and break it off from the carrier.

+ Locking

Locking

Locking levers for female plugs provide additional safety, making accidental disconnection more difficult.

+ Preassembly

Preassembly

Preassembly for faster and easier connections

+ Marking

Marking

Quickly labelling terminal block and connector functions via marking strips or WMB markers (3,5 mm).

+ Strain relief

Strain relief

Furthermore, strain relief plates allow female plugs to be safely pulled out.

TOPJOB® S Sensor/Actuator Terminal Blocks

Want to know TOPJOB® S Sensor/Actuator Terminal Blocks?

Our product specialists will be happy to advise you.

Have any questions?
Please call us.
Tel.: +49 571-887-0

» Contact

Downloads

Electrical interconnection technology – excerpt from the catalog
Download (PDF, 12.11 MB)
Brochure: TOPJOB® S Sensor/Actuator Terminal Blocks
Download (PDF, 2.35 MB)
Flyer: TOPJOB® S Sensor/Actuator Terminal Blocks
Download