Lighting Management with WAGO
The Intelligent Solution for Lighting Controllers
Overview of Functions
Lighting Management from WAGO offers the following functions:
- Optimal lighting control through intelligent regulation and control, based on functions like switching, dimming,
- constant light control, daylight control, Human Centric Lighting (HCL), timer functions etc.
- Predefined hardware, including interfaces for DALI, EnOcean®, KNX and predefined software
- Acquisition of energy consumption data; comprehensive diagnostic and maintenance options
- Color temperature control (HCL) with additional curves for the dimming value and setpoint (lux)
- Time switching program with a room function selection option for each schedule entry
- Global access to system data via cloud connection
- OPC UA allows you to provide data to higher-level systems
- Astro clock - extended range of application by lighting control depending on the sunrise and sunset times
- S-License - low-cost solution for smaller projects with up to 2 DALI lines
New in V2.3
Stay in Control of Your System
Modern lighting management offers more than just the opportunity to save energy and money – it combines cost-effectiveness and resource conservation with user comfort and flexibility. WAGO Lighting Management is a proven solution based on predefined hardware and preconfigured software, which greatly simplifies planning, commissioning and operation.
The basic idea: WAGO Lighting Management is oriented towards the different light requirements of storage and production facilities. For example, a production facility can be divided into virtual rooms in which allow flexible light adaptation. Each virtual room receives signals from sensors and actuators to set the appropriate light intensity automatically. Virtual rooms allow quick, easy implementation of both conversions and room changes, as well as easy operation via Web configuration.
High-Quality Hardware
The hardware side is based on WAGO’s new PFC200 Controller and the DALI-2 Module from the WAGO I/O System 750. Each module can integrate up to 64 DALI lights, 16 DALI sensors and 16 DALI transmitters into the system. Since the number of I/O modules can vary, WAGO Lighting Management can be used for small production facilities or large logistics centers. Additional I/O modules can also be linked to the controller, such as 3-phase power measurement modules for energy measurement, a module for GPS-based time synchronization or a radio receiver module for EnOcean® radio switches.
State-of-the-Art Software
However, the pre-programmed application and easy configuration via a Web-based interface are what really make WAGO Lighting Management a powerful, user-friendly solution. During both commissioning and operation, all settings can be performed with the click of a mouse – no programming required. Since the graphical user interface can be accessed via HTTPS and a standard browser, there is no need for local software installation. The Web visualization, based on HTML5, makes this work especially convenient. All configuration settings and parameters can be saved and restored. The values can be forwarded to a higher-level building control system or to a production control center via Modbus TCP/IP. On the input screen, dialogs are pre-populated with default settings for basic parameters, and operating states are displayed. An optional user interface for operation and monitoring allows state-of-the-art visualization and operation of the entire lighting system via mobile devices such as smartphones and tablets.
WAGO Lighting Management in Use
{
"id": "comp_0000644M",
"headline": "Video Tutorials",
"duration": "32:23",
"videos": [
{
"uid": "item_000064YZ",
"videoId": "115296928",
"caption": "In this introduction, we will look at the configuration interface of WAGO Lighting Management and review its basic functionalities.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/7_yHYkGNh744JnfdbP2kYT/thumbnails/active?quality=1080p&cache-buster=c820e8&file-name=349624.4529.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNjg3MTh8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3laaTlvTkdNdk1UQTBNamt6T0RFM016ZzFNall1YW5CbnxmNTBkMjJiNTMwMWMzM2E3MjM2ZGZiOTQyNzY1NjYwNDY4YWFlZTViZjA1NzI4MjZjMjcyYmE2ZWIzNTNkMTg0",
"convertedMedias": [
{
"code": "2000_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/2000-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5NDkwOXxpbWFnZS9qcGVnfGFETTFMMmd4TUM4eE5ERTNNRFUwTURZek9ESXpPQzh5TURBd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eFh6SXdNREI0TVRFeU5TNXFjR2N8YzU1YzVjYTU3ZDgwYzExYjI0YjY2YzViZDc0NWNlNjcxNTAxYjgwMjA0YjdkZWRkNDU3NTFhNjc1MmJhZjE1Mw",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "2000"
}
,{
"code": "1440_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/1440-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2MDEyNHxpbWFnZS9qcGVnfGFEUTJMMmd4TXk4eE5ERTNNRFUwTURjd016YzNOQzh4TkRRd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eFh6SXdNREI0TVRFeU5TNXFjR2N8ZGU4YTgzNmI4NTMzODAwM2JjNmEyM2E1OTVmZTYxODU5NDM1ODk4YmJlMDU2YWU5Yjg5NTJiNzlmNmQzODBiZA",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "1440"
}
,{
"code": "1280_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/1280-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1MTI0M3xpbWFnZS9qcGVnfGFHWTFMMmd4TXk4eE5ERTNNRFUwTURjMk9UTXhNQzh4TWpnd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eFh6SXdNREI0TVRFeU5TNXFjR2N8Nzg0NjQwNDBlYzU5ZGIxNzRhZTNkNjJkN2MyZmYzODU4YjE1ZGMxZmU4NjhmOGU2YjY5MDcxZWVlZGNkYTRmZA",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "1280"
}
,{
"code": "1024_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/1024-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wzODAzM3xpbWFnZS9qcGVnfGFEQTFMMmd4Tnk4eE5ERTNNRFUwTURnek5EZzBOaTh4TURJMFgweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eFh6SXdNREI0TVRFeU5TNXFjR2N8NTczOTYwZTUyZTEyNWU5MjhhYWZkMWMyMzAyMWM3MmQyZWRiZjg5M2U3MjRiMjcxZDYzODA3M2E3MWNhMzhmOA",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "1024"
}
,{
"code": "768_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/768-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNTYwM3xpbWFnZS9qcGVnfGFERTNMMmd4WVM4eE5ERTNNRFUwTURrd01ETTRNaTgzTmpoZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpGZk1qQXdNSGd4TVRJMUxtcHdad3wyYmRjNzRlNTY0NzUyNjMxZWViMzI4NTRmZWU3ZjZmYzZhMzIzZDI2ZDYzMGY0ZDhlMmE1MjU4ZWZmMTU2MTkw",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "768"
}
,{
"code": "480_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/480-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMjcyNHxpbWFnZS9qcGVnfGFHTTFMMmd4WVM4eE5ERTNNRFUwTURrMk5Ua3hPQzgwT0RCZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpGZk1qQXdNSGd4TVRJMUxtcHdad3xhOWI3ODJkNWFlZjZlZWUzMDlhNjE2ZjVhYmZiOGNjN2Y5ZDVkNWJjNzc4NzAxMDBhNmNkOTVkOWJlNTA2MDdh",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "480"
}
,{
"code": "397_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/397-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5MjY2fGltYWdlL2pwZWd8YURneEwyZzJOUzh4TkRFM01EVTBNVEF6TVRRMU5DOHpPVGRmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYekZmTWpBd01IZ3hNVEkxTG1wd1p3fGNlMzI4OWFmYWJiNGU5NDg4M2YyNzI3NDlmNGU0YTEwNTJjMjMwMTRjOTUzMTBlN2U2Zjc0NWEwZGI5ZmIxZDg",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "397"
}
,{
"code": "290_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/290-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NjIwfGltYWdlL2pwZWd8YURKbUwyZzJOaTh4TkRFM01EVTBNVEE1TmprNU1DOHlPVEJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYekZmTWpBd01IZ3hNVEkxTG1wd1p3fGNhZTE0OTM3YmI1NmU5N2VjYjM0YmI5YWZlMzBjNzU4NTE5NjU2MzM0ODE5MGYwNWZjMjU4NjRlYWQ1ZDA3MzM",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "290"
}
,{
"code": "200_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/200-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTQyfGltYWdlL2pwZWd8YURReEwyZzJPUzh4TkRFM01EVTBNVEUyTWpVeU5pOHlNREJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYekZmTWpBd01IZ3hNVEkxTG1wd1p3fDA3MzRhNjRiMmUxZWQ5NDRlNDE2YmFiZmJiYzNjYzFlN2YwMTRjZTYzMDZhZWU4NzQzNGUyODhhN2Y4OWVlODI",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "200"
}
,{
"code": "1600_Lichtmanagement_Tutorial_1_2000x1125.jpg",
"url": "/medias/1600-Lichtmanagement-Tutorial-1-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2OTQyNXxpbWFnZS9qcGVnfGFETm1MMmcyWXk4eE5ERTNNRFUwTVRJeU9EQTJNaTh4TmpBd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eFh6SXdNREI0TVRFeU5TNXFjR2N8ZmU3NWI4MjI3Y2JjYzYwZWMyNjg3YjlkNTQwY2FhMDk0MWYzNDlkNDFlYTg5YmZjNzRhZmI3NWMxOGE0YmRhMg",
"altText": "Lichtmanagement_Tutorial_1_2000x1125.jpg",
"format": "1600"
}
]
},
"title": "Part 1 – Introduction",
"duration": "3:44"
}
,{
"uid": "item_000064Z0",
"videoId": "115297381",
"caption": "In this video, we will show you how to document and archive your configuration.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/1vAhXEJXbPCCWbdfjaN4oi/thumbnails/active?quality=1080p&cache-buster=afe6dc&file-name=1053309.20000.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyODQ0MzB8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzBPQzlvTVdFdk1UQTBNamt6T0RFM056RXlPVFF1YW5Cbnw5NTcwMDAyZjFlNjY0OTYwYjUxODdjZjUzODQ4Yzk0NzczNzc0ZDg1MTc0YmJjZjU4MGQxM2Q1MzViNGVkMDQ5",
"convertedMedias": [
{
"code": "2000_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/2000-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMjg3MjV8aW1hZ2UvanBlZ3xhREJtTDJneFlpOHhOREUzTURVeU5EY3hNams1TUM4eU1EQXdYMHhwWTJoMGJXRnVZV2RsYldWdWRGOVVkWFJ2Y21saGJGOHlYekl3TURCNE1URXlOUzVxY0djfGEwNDhkMTc0Yzg2NzgyMjZjM2IyMGI4ZGEzZmU4NTMyOWYyNTZhZmVhNDRlNjNiODg5M2VhNjM3OTNkMzMwN2I",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "2000"
}
,{
"code": "1440_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/1440-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w4MTIxOXxpbWFnZS9qcGVnfGFHSmtMMmd4WWk4eE5ERTNNRFV5TkRjM09EVXlOaTh4TkRRd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eVh6SXdNREI0TVRFeU5TNXFjR2N8MmQ3NGM4OTRmOGQ1NzQxNTNiZmJmNjk2NDhjYTI2MGQwYWRlMDU5NDZiNmI0NTBlNGFiYmNjZGQ5MGU4MTlhYg",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "1440"
}
,{
"code": "1280_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/1280-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2ODcyOXxpbWFnZS9qcGVnfGFHTmpMMmd5TVM4eE5ERTNNRFV5TkRrd09UVTVPQzh4TWpnd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eVh6SXdNREI0TVRFeU5TNXFjR2N8YzYzNDE5NGUzZjBjMWJhZGUyM2E1OWNmNDgwNDZlYzVjNDkzNDkwYmMxOTJmNGUxZTk2NGY3YjYzZTM3MjA4Mw",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "1280"
}
,{
"code": "1024_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/1024-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1MTI3N3xpbWFnZS9qcGVnfGFEY3lMMmczTkM4eE5ERTNNRFV5TlRJM01EQTBOaTh4TURJMFgweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eVh6SXdNREI0TVRFeU5TNXFjR2N8ZmRiOGVlOWY4ZWY1YmRmNTk1MTQ3NTNhOWNkMjE5ZDA3ZjJlN2ZiMzk2ODBmMTRiNWY0NzE3OTI5ZDdjNjMxYQ",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "1024"
}
,{
"code": "768_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/768-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wzNDI4N3xpbWFnZS9qcGVnfGFEUXdMMmczWlM4eE5ERTNNRFV5TlRVek1qRTVNQzgzTmpoZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpKZk1qQXdNSGd4TVRJMUxtcHdad3xlNTIxZTY5ODMzYjYzYTVkMjNiNzI2NTI1NzUxNDY0YWRkZTljNTA3ZTVkMmU1YzIzNDc0ODk5MDNkYmY5MDQx",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "768"
}
,{
"code": "480_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/480-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4MHxpbWFnZS9qcGVnfGFHRTRMMmc0TVM4eE5ERTNNRFV5TlRZek1EUTVOQzgwT0RCZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpKZk1qQXdNSGd4TVRJMUxtcHdad3xkMzdjY2JhOTY5MjVlYTI5NDlkM2U3YzMyZGY5MTJmMjE1ODVjNDg0MWUzNjIyZmQyNjRlNTE5MzA3ZjhhYmYy",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "480"
}
,{
"code": "397_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/397-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMzMwN3xpbWFnZS9qcGVnfGFEWTNMMmc0TlM4eE5ERTNNRFV5TlRjMk1UVTJOaTh6T1RkZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpKZk1qQXdNSGd4TVRJMUxtcHdad3w1YTJlMWU5YjJhMDg1OTkwNWMxYjI4MzNmOThiNzUwMzM0NWZlYTE0ZjEwMjBlZTM3YzdjYTYyMGJiYWM1ODZk",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "397"
}
,{
"code": "290_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/290-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w4NDg5fGltYWdlL2pwZWd8YUdKakwyZzRPQzh4TkRFM01EVXlOVGcxT1RnM01DOHlPVEJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYekpmTWpBd01IZ3hNVEkxTG1wd1p3fDJlZWFjNTIzZTZlN2I1MzNlZjk5MmVmZDVjYzIxYzZjNjY5ZjUwY2MxYjYwOGJkMTIwNmYzYjFhZTE1YzMzYTA",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "290"
}
,{
"code": "200_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/200-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3fGltYWdlL2pwZWd8YUdOa0wyZzRZaTh4TkRFM01EVXlOVGt5TlRRd05pOHlNREJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYekpmTWpBd01IZ3hNVEkxTG1wd1p3fDE5YzJmZTU3YTY5MmQ2NDFhNWUwYmVlZjdmY2UzMTYxMDM5NGQyYzIyNjMxZjFjNDlmYmNlY2EwMDIwYWYxZTc",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "200"
}
,{
"code": "1600_Lichtmanagement_Tutorial_2_2000x1125.jpg",
"url": "/medias/1600-Lichtmanagement-Tutorial-2-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5MzU5OHxpbWFnZS9qcGVnfGFHRXdMMmhrWVM4eE5ERTNNRFV5TmpFMU5EYzRNaTh4TmpBd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4eVh6SXdNREI0TVRFeU5TNXFjR2N8MTI3NGI5NTkxYjYwNWYyMWRkZjJhZWNlNzdkMjczNmYyYmM4YWY3ZmQ2YTBmYTg5NDllNjkzZTU3NjhmZmRiNQ",
"altText": "Lichtmanagement_Tutorial_2_2000x1125.jpg",
"format": "1600"
}
]
},
"title": "Part 2 – Documentation Options",
"duration": "1:54"
}
,{
"uid": "item_000064Z1",
"videoId": "115296752",
"caption": "In this video, we explain the simple integration of KNX touch sensors within WAGO Lighting Management.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/9__FhZn8gpLG1pXaakLeU8/thumbnails/active?quality=1080p&cache-buster=eef8fe&file-name=1053312.20000.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODY3NDJ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGhZUzlvT0Rjdk1UQTBNamt6T0RFNE1EUXdOakl1YW5Cbnw4OTQ1OGYyZjVmMTA0ZjJkM2MxYjJhMTllN2FlZDVmNTU5NjkwNmJhNTFkNjlmMDNkNDMyMGI3MTgxYWE5MDI4",
"convertedMedias": [
{
"code": "2000_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/2000-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4OTZ8aW1hZ2UvanBlZ3xhR1V6TDJobE1TOHhOREUzTURVeE9ESTFOelk1TkM4eU1EQXdYMHhwWTJoMGJXRnVZV2RsYldWdWRGOVVkWFJ2Y21saGJGOHpYekl3TURCNE1URXlOUzVxY0djfDBhYmI0OGVjZmRjYzAyOTlhNDM2NGE5Y2ViYTk2MjI4Zjc1NDc4NzVkMzUzMjAyZjljM2JjN2FlNzdiNzJlOGY",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "2000"
}
,{
"code": "1440_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/1440-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2Njk2OHxpbWFnZS9qcGVnfGFHWTBMMmhsTkM4eE5ERTNNRFV4T0RNeU16SXpNQzh4TkRRd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4elh6SXdNREI0TVRFeU5TNXFjR2N8NGJmMjAwMTZlNWMxZTlhY2NhZjAyNmM3MjcwOGFjYTFhNGE3ODYyYTU3YzJhY2NmNzY2YjA0N2MzNDE0ZDU2OA",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "1440"
}
,{
"code": "1280_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/1280-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NzQzNnxpbWFnZS9qcGVnfGFHRXlMMmhsTlM4eE5ERTNNRFV4T0RNNE9EYzJOaTh4TWpnd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4elh6SXdNREI0TVRFeU5TNXFjR2N8ODg3MmI2YmJiMzVhNjg4NmIwYzk4NjJkMjA2ODVlMjIwNThjMDlmMThhNDU1N2UzNTJjMjg1ZmI1YTk0ZGY5OA",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "1280"
}
,{
"code": "1024_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/1024-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MzIxNXxpbWFnZS9qcGVnfGFERmlMMmhsWXk4eE5ERTNNRFV4T0RVMU1qWXdOaTh4TURJMFgweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4elh6SXdNREI0TVRFeU5TNXFjR2N8Y2QwYTNkYjk4MTE2ZThlMTU3NmZmNjQwNmE5YTRlNjcxNWNiOTNmMWQ1NTZjMGYzY2NkYzA1NDgwY2U2MGRiNg",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "1024"
}
,{
"code": "768_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/768-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyODY0OHxpbWFnZS9qcGVnfGFERmhMMmhsWmk4eE5ERTNNRFV4T0RZeE9ERTBNaTgzTmpoZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpOZk1qQXdNSGd4TVRJMUxtcHdad3wzZTA5ZDM2OTM4ZWJkNjRjNzMwYmNkMTM4MWVmNzVmNGE4MDYzMTNjOGQ3MTA4MjUzYjg1Nzk2ZDllNDZjZDg0",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "768"
}
,{
"code": "480_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/480-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNDMxM3xpbWFnZS9qcGVnfGFHUmlMMmhsWmk4eE5ERTNNRFV4T0RZNE16WTNPQzgwT0RCZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpOZk1qQXdNSGd4TVRJMUxtcHdad3xiMmEzMjA2Mzk3NjM3NDNmYmE0ZWIwMzk3MjNhMzZiM2EzOTZkNTMxNDFjN2ExMzVkYmU1YTlkNjJjZWVhZGE3",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "480"
}
,{
"code": "397_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/397-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDUyNnxpbWFnZS9qcGVnfGFHUTVMMmhtTWk4eE5ERTNNRFV4T0RjME9USXhOQzh6T1RkZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpOZk1qQXdNSGd4TVRJMUxtcHdad3wzZDJiNmZhZDY1NGY5NjYwZWY5NzlhMDI4MzA1NjE4ZjVkZDhhMjFiYmMxNjA1MDEwNThhYzk0NzhhOTE2NWY5",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "397"
}
,{
"code": "290_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/290-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2NDExfGltYWdlL2pwZWd8YUdWaEwyaG1OUzh4TkRFM01EVXhPRGd4TkRjMU1DOHlPVEJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYek5mTWpBd01IZ3hNVEkxTG1wd1p3fDRjZDZmMDUxYmNiOGI1NTRiNDI3MDk3ZDBkYWU1OTI2Yzk4NzcxOTlhYmU0MTllZGQ0NDllNGFmODlkYzEzMzQ",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "290"
}
,{
"code": "200_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/200-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YUdGaUwyaG1OaTh4TkRFM01EVXhPRGc0TURJNE5pOHlNREJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYek5mTWpBd01IZ3hNVEkxTG1wd1p3fDA5NDQ1NmExYmQ3NTE4YTc2YjFmNDgwNDU0ODk4M2ViZmYzNmY1N2YzMDU4NjNmYTI3OWQ0ZThjMTljZGYwY2Q",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "200"
}
,{
"code": "1600_Lichtmanagement_Tutorial_3_2000x1125.jpg",
"url": "/medias/1600-Lichtmanagement-Tutorial-3-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3NzgyNnxpbWFnZS9qcGVnfGFEUXlMMmhpWWk4eE5ERTNNRFV4T1RBME5ERXlOaTh4TmpBd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4elh6SXdNREI0TVRFeU5TNXFjR2N8ODIxYjZmZDQxMjlhYzljNzA1MTZmYzEwZmI1MmEwOTJkMmY2NWIzOTkxZTZkNWRlNWJjOWQxNzc4NmJkOTYwOA",
"altText": "Lichtmanagement_Tutorial_3_2000x1125.jpg",
"format": "1600"
}
]
},
"title": "Part 3 – Connection of KNX Touch Sensors",
"duration": "4:27"
}
,{
"uid": "item_000064Z2",
"videoId": "115297534",
"caption": "In this video, we explain the color temperature control options. For this function, date-dependent HCL curves (HCL) and/or DALI scenes with color temperature values can be defined.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/-upqLBjoUE4AuH3GVuuaaw/thumbnails/active?quality=1080p&cache-buster=e6a07d&file-name=1053310.20000.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODAzNDd8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzVZeTlvTW1Fdk1UQTBNamt6T0RFNE16WTRNekF1YW5CbnxjN2RkZWM4NDNkNGY5ZTdmZjk4ZTkwYWIwNmVkYTVkMDU2Y2ExZjkyMmE3YzdmYTQzOWI3ODdmOGQ2YmQwNzRl",
"convertedMedias": [
{
"code": "2000_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/2000-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxOTZ8aW1hZ2UvanBlZ3xhRGRsTDJoak9TOHhOREUzTURVeU1qSXlNall5TWk4eU1EQXdYMHhwWTJoMGJXRnVZV2RsYldWdWRGOVVkWFJ2Y21saGJGODBYekl3TURCNE1URXlOUzVxY0djfGRlNzI3ZTdmNTMzYjE1ZmU4ZDE3YWI1YmJhYWRiMzQ1MTNiMjNlNzQ5MDZiMDA5OGQxMTJlODc2MGFmOGJmOWY",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "2000"
}
,{
"code": "1440_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/1440-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2NDgyMnxpbWFnZS9qcGVnfGFEWTNMMmhqTlM4eE5ERTNNRFV5TWpNNE5qUTJNaTh4TkRRd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MFh6SXdNREI0TVRFeU5TNXFjR2N8YmViYjA3ZDUyZDk1MzQxNGI4MWFhNTQxYWZlNGY3ZDQ4OTYxZmMxOGI5NmQxYjAyZDFkODViYzE3NDMyMzYwZg",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "1440"
}
,{
"code": "1280_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/1280-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NTM2OXxpbWFnZS9qcGVnfGFEVTJMMmhqTWk4eE5ERTNNRFV5TWpRMU1UazVPQzh4TWpnd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MFh6SXdNREI0TVRFeU5TNXFjR2N8ZDg3ZjExMWFmMWUwZWJiMmJmNzNjNzJjNTBlMmE3NzE2NjQ0NTY3N2FjOTAzYTE4N2Q2MTU2ZmU2M2NiN2IwMQ",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "1280"
}
,{
"code": "1024_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/1024-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MTM1NnxpbWFnZS9qcGVnfGFEVTRMMmhpWmk4eE5ERTNNRFV5TWpVeE56VXpOQzh4TURJMFgweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MFh6SXdNREI0TVRFeU5TNXFjR2N8NzFhM2YzOTNjOWY5MDMxNWEwY2JiYWIxMDQyZmY3OGYzNGY0MzY5OWZhODM0NGNlMTg1ZTg2OWJiNjEyMDAwNA",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "1024"
}
,{
"code": "768_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/768-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNzY4MnxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5ERTNNRFV5TWpVNE16QTNNQzgzTmpoZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpSZk1qQXdNSGd4TVRJMUxtcHdad3w5ZDI4ZDI3NWI5ZGRkZDQ1MmU4MDhhNDA0OWUyMjlhM2JlYmU3ZTcyMDRmNmE5Y2E0ODk0YzhkODI5NjhjMjU4",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "768"
}
,{
"code": "480_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/480-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2OHxpbWFnZS9qcGVnfGFETXhMMmhpT0M4eE5ERTNNRFV5TWpjME5qa3hNQzgwT0RCZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpSZk1qQXdNSGd4TVRJMUxtcHdad3wxY2E3ZDk1MDQzMTcwZmIwMTVjNTkwMDcxMzg1ZmU2NzA3MjliOWMyNWZkMTQ3YmJmMzNhODU1ZDhkZGM0MjNk",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "480"
}
,{
"code": "397_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/397-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0MnxpbWFnZS9qcGVnfGFESXdMMmhpTlM4eE5ERTNNRFV5TWpneE1qUTBOaTh6T1RkZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpSZk1qQXdNSGd4TVRJMUxtcHdad3w3NDRiMzc4OGE5NTVjN2EwMjI1MjI3MmJhZTExNTk3NzVkNjcxMWViMjNjMjUxODcxOTQ5MGQxNmJlNmYwNDk3",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "397"
}
,{
"code": "290_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/290-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2MTY0fGltYWdlL2pwZWd8YURjeUwyaGlOQzh4TkRFM01EVXlNamczTnprNE1pOHlPVEJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYelJmTWpBd01IZ3hNVEkxTG1wd1p3fDU4MjcwNzA0OWFhM2FmMTI2ZWU1ODEwOGZiYjBiNzZjODU5N2M3ODA1YTc4MDFiMzdmZDI0ZGYxZDBmY2QwYzQ",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "290"
}
,{
"code": "200_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/200-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTg2fGltYWdlL2pwZWd8YURZeEwyaGlNUzh4TkRFM01EVXlNamswTXpVeE9DOHlNREJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYelJmTWpBd01IZ3hNVEkxTG1wd1p3fGI0MjlmMWEyNjlhZjNhNDVhMGE5ZTFlY2FmYTlhZjgzY2E3YzY5ODdjODk2ZWVkMWY2ZjAwZDM5NDBlNzFhOWY",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "200"
}
,{
"code": "1600_Lichtmanagement_Tutorial_4_2000x1125.jpg",
"url": "/medias/1600-Lichtmanagement-Tutorial-4-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3NDkzN3xpbWFnZS9qcGVnfGFHSTNMMmcyTmk4eE5ERTNNRFV5TXpBd09UQTFOQzh4TmpBd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MFh6SXdNREI0TVRFeU5TNXFjR2N8ZWMxNWMxMjkwMzg2M2U0MjEyZmU3YmJmOTdiMDExMzI2Y2EzNzk3MmJiMjQ5MmJkMWU2ZDYyYmRlZDE0MTRmNg",
"altText": "Lichtmanagement_Tutorial_4_2000x1125.jpg",
"format": "1600"
}
]
},
"title": "Part 4 – Human Centric Lighting (HCL)",
"duration": "3:14"
}
,{
"uid": "item_000064Z4",
"videoId": "115296708",
"caption": "In this video, you will find examples of how to display the recorded fault messages of WAGO Lighting Management.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/AN3927o7emMURmuWG91xCC/thumbnails/active?quality=1080p&cache-buster=324709&file-name=1053307.20000.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODU5NDl8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3pZaTlvT1RZdk1UQTBNamt6T0RFNE5qazFPVGd1YW5Cbnw5MTYyOWMxMGRjNTk0NzU1YTlmMWRkZWNiMjY5M2JiZjY4OWU1ODU4Nzk4OGI2YmM4ZGIxZjRjZjExNjQwY2Zi",
"convertedMedias": [
{
"code": "2000_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/2000-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDU4NTl8aW1hZ2UvanBlZ3xhREZqTDJneFlpOHhOREUzTURVek56TTJNVFF6T0M4eU1EQXdYMHhwWTJoMGJXRnVZV2RsYldWdWRGOVVkWFJ2Y21saGJGODFYekl3TURCNE1URXlOUzVxY0djfGUzMzRhYmEzZGMyZDkwNDZjNjYwY2EwZjk4OWI4NmE0OWI3MzE2M2U2NWYxOTM1Y2M5MTExZDNmZDEyNDYyYzk",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "2000"
}
,{
"code": "1440_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/1440-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2Njk1NXxpbWFnZS9qcGVnfGFERTVMMmd4WlM4eE5ERTNNRFV6TnpReU5qazNOQzh4TkRRd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MVh6SXdNREI0TVRFeU5TNXFjR2N8MjFjMjhkNTc0MjcwYWM3MzE4MzkyM2U1NWIyYTllY2E5ZmU3MjA4ZmY3NTg5NGIyZjI2NjE0MTM3ZTE5YTEzNg",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "1440"
}
,{
"code": "1280_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/1280-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NzA5OXxpbWFnZS9qcGVnfGFHUmlMMmd4WlM4eE5ERTNNRFV6TnpRNU1qVXhNQzh4TWpnd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MVh6SXdNREI0TVRFeU5TNXFjR2N8YmZiMGZhZTk1MjY0N2Y1MjZjYWI1M2U1Y2Y0YmFkZTZlZWQ0OGI1M2RlOTMwNjVmYTZhZTc2ODczZTEzMGEzOA",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "1280"
}
,{
"code": "1024_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/1024-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ1OXxpbWFnZS9qcGVnfGFHUTVMMmd5TVM4eE5ERTNNRFV6TnpVMU9EQTBOaTh4TURJMFgweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MVh6SXdNREI0TVRFeU5TNXFjR2N8MzFkYjQxOWI0OGQ1Yjc2ZGY3ZGViMTNlZGNkODhjMGFhMDY0ZTZhYWQwNjkxYThlZTc2NDk2MGZjM2RiOGI0Nw",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "1024"
}
,{
"code": "768_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/768-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyODc1NnxpbWFnZS9qcGVnfGFHVmhMMmd5TkM4eE5ERTNNRFV6TnpZeU16VTRNaTgzTmpoZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpWZk1qQXdNSGd4TVRJMUxtcHdad3wxNGFkZWQwMjg1ZjY3YTQ2NDc5MjQ0NThhMDE0YTFlNzdlMWEyNTA1NzVjZTY5YWZmZTI0ZDhhZjI3Yzk5MjIx",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "768"
}
,{
"code": "480_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/480-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1OHxpbWFnZS9qcGVnfGFEazRMMmd5TlM4eE5ERTNNRFV6TnpZNE9URXhPQzgwT0RCZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpWZk1qQXdNSGd4TVRJMUxtcHdad3xkZTUzM2I1ZjU0ZDhkYzE5ZjdlNDBhZDQxNzUyZjc4Y2JhZTVjYWRhNWU5NDM4Yjg2MWQxZmQxMTRlMGI4OTM5",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "480"
}
,{
"code": "397_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/397-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDczMnxpbWFnZS9qcGVnfGFHRTVMMmd5T0M4eE5ERTNNRFV6TnpjMU5EWTFOQzh6T1RkZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpWZk1qQXdNSGd4TVRJMUxtcHdad3wzNGVlMWJjNWFlMjA2NzMzZDM1ODUwYzk5NDc2OGE1OTY2NWE5YWFhNmI4MjBjOGNhNTE3YTYxZDVkZjAwZjI1",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "397"
}
,{
"code": "290_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/290-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2NDgxfGltYWdlL2pwZWd8YUdKaEwyZ3lZaTh4TkRFM01EVXpOemd5TURFNU1DOHlPVEJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYelZmTWpBd01IZ3hNVEkxTG1wd1p3fDM5ZTA0MWUzZGRkMDNkYzc1Y2Q0NmI0MzNiMTU2ZWVjOWE3MDg5MWUzNGZkNDc4NzRkNDg0MDhhZjcwMTkwODc",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "290"
}
,{
"code": "200_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/200-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3fGltYWdlL2pwZWd8YURZNEwyZ3lZeTh4TkRFM01EVXpOemc0TlRjeU5pOHlNREJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYelZmTWpBd01IZ3hNVEkxTG1wd1p3fDc3YjliMjNmZGE4Y2NhMzZhNGM1YmY3MTI0ZTJmNzZjMzdiNzA5MmNjYzM4ZGMxYThjNjJiYTY0MTFkMGY5NGQ",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "200"
}
,{
"code": "1600_Lichtmanagement_Tutorial_5_2000x1125.jpg",
"url": "/medias/1600-Lichtmanagement-Tutorial-5-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3NzYxMnxpbWFnZS9qcGVnfGFEYzVMMmd5Wmk4eE5ERTNNRFV6TnprMU1USTJNaTh4TmpBd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4MVh6SXdNREI0TVRFeU5TNXFjR2N8N2FiOTAxY2RhMTAyZjEzYWZjZjk5MjMxZGY1YTkyOGQ0NDQ3NzU2MjZkYmU2N2IwYjgzYTExMThiODhjZDg5NQ",
"altText": "Lichtmanagement_Tutorial_5_2000x1125.jpg",
"format": "1600"
}
]
},
"title": "Part 5 – Evaluation of Fault Messages",
"duration": "1:59"
}
,{
"uid": "item_000064Z6",
"videoId": "115296500",
"caption": "In this video, we demonstrate how you set up DALI emergency lights for an automatic test system.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/DNEadHnFBkBhcSsyXx4NFX/thumbnails/active?quality=1080p&cache-buster=bcd928&file-name=1053308.20000.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMDZ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3pZUzlvWm1Zdk1UQTBNamt6T0RFNU1ESXpOall1YW5Cbnw4ODI2MTVjYWRlNWVlNTU3ZDE3OTRlNzNkYWE5MTA0OWMyZjMxNzc3MmViZTg3MWIzYzI0ZDBlZmNjMzZjYmIw",
"convertedMedias": [
{
"code": "2000_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/2000-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ1MzV8aW1hZ2UvanBlZ3xhR0kwTDJoa015OHhOREUzTURVek5EQTRORFl6T0M4eU1EQXdYMHhwWTJoMGJXRnVZV2RsYldWdWRGOVVkWFJ2Y21saGJGODJYekl3TURCNE1URXlOUzVxY0djfGE5OWM4ZjFiN2U1NzBlNjAzOWM2NTZhNjMwOWIzZmQyYjM2YmFlYjExYmMwNWI1NGY4MmEwMmIwZDgzYTNjMDY",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "2000"
}
,{
"code": "1440_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/1440-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2NTg4NHxpbWFnZS9qcGVnfGFHTTJMMmhrTmk4eE5ERTNNRFV6TkRFMU1ERTNOQzh4TkRRd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4Mlh6SXdNREI0TVRFeU5TNXFjR2N8YWE1NzQ4MjY0NTM4NDg1MWI2NzZjYWNlYTFhOTlkOWE0ZjQ3ZWEyYTA5YjYyN2ZjYzVhMTk5MWRlNTk1ZDBhYw",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "1440"
}
,{
"code": "1280_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/1280-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4NXxpbWFnZS9qcGVnfGFHTXpMMmhrT1M4eE5ERTNNRFV6TkRJeE5UY3hNQzh4TWpnd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4Mlh6SXdNREI0TVRFeU5TNXFjR2N8YWE1MjFmYjNlMjU4NjUxNDBlNzBiMmE3ODJkMTc5MDgwOTAwMjFmZjAyMWU5ODAwYjU3M2MwYTIxZGNlYTQwOA",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "1280"
}
,{
"code": "1024_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/1024-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MjM5NnxpbWFnZS9qcGVnfGFEZzFMMmhrWVM4eE5ERTNNRFV6TkRJNE1USTBOaTh4TURJMFgweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4Mlh6SXdNREI0TVRFeU5TNXFjR2N8MTg3M2JmZDhjYTNjMmVmZTBkYmQzYmQ2YjE0MGFmZTI5MWYzYjgwOTQ3ZTg5NDBjYTkzYzNiZmM0MGZmNjMxMA",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "1024"
}
,{
"code": "768_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/768-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyODIyOXxpbWFnZS9qcGVnfGFEZ3lMMmhrWkM4eE5ERTNNRFV6TkRNME5qYzRNaTgzTmpoZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpaZk1qQXdNSGd4TVRJMUxtcHdad3wwZGJkZmU3ZjliMmM3ZjdlNTJhZDM5MTA3ZWY4ODgwZWU0ODg1OGEyZGM0OTk4NDI1ZWUzODdkYTZkOGRkOTE0",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "768"
}
,{
"code": "480_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/480-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMzk5NXxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5ERTNNRFV6TkRReE1qTXhPQzgwT0RCZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpaZk1qQXdNSGd4TVRJMUxtcHdad3xlYTgyNGQzZmNhYjhmM2Y4M2FkOGJhZjVlMDFjZDIwZWNhMjM3ZGM0YWIzMjY0YjY2NDBiODhmZWJlM2E5NGJk",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "480"
}
,{
"code": "397_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/397-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3NHxpbWFnZS9qcGVnfGFEUXlMMmhsTVM4eE5ERTNNRFV6TkRRM056ZzFOQzh6T1RkZlRHbGphSFJ0WVc1aFoyVnRaVzUwWDFSMWRHOXlhV0ZzWHpaZk1qQXdNSGd4TVRJMUxtcHdad3w1YzYyMjRmNDA4NDdkOTIyZDM0ZGE5OGU1NWVlZmIxNmFlMTE1YWM0ZmYyODVmYWFhM2VlZGIyZmQ1MDBhMjc1",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "397"
}
,{
"code": "290_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/290-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w2MjY1fGltYWdlL2pwZWd8YURVekwyaGxOQzh4TkRFM01EVXpORFUwTXpNNU1DOHlPVEJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYelpmTWpBd01IZ3hNVEkxTG1wd1p3fGI0ZTE0YTM1MTIyMTAxMmMzMDMwNjhhYjI2YTg1OGY3MmM3Y2U0ZDVmNmE5MjUzMTIxOTQwM2JmNjc4NTM0ZGU",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "290"
}
,{
"code": "200_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/200-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTkyfGltYWdlL2pwZWd8YURVeEwyaGxOeTh4TkRFM01EVXpORFl3T0RreU5pOHlNREJmVEdsamFIUnRZVzVoWjJWdFpXNTBYMVIxZEc5eWFXRnNYelpmTWpBd01IZ3hNVEkxTG1wd1p3fDFhNjg0MjFjNTk1YWE4NTU2ZWRjMTkyNDM2OGM3MTZhMDRmY2Y4OGJjYzkxMDMxOTkxNTQwYzFiYmE0YTZhNmY",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "200"
}
,{
"code": "1600_Lichtmanagement_Tutorial_6_2000x1125.jpg",
"url": "/medias/1600-Lichtmanagement-Tutorial-6-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3NjQxNHxpbWFnZS9qcGVnfGFERXlMMmhsT0M4eE5ERTNNRFV6TkRZM05EUTJNaTh4TmpBd1gweHBZMmgwYldGdVlXZGxiV1Z1ZEY5VWRYUnZjbWxoYkY4Mlh6SXdNREI0TVRFeU5TNXFjR2N8NjcwNzJiYWNhYmNiMTg0M2FjZjQxNGEwYmVlYzMwNjQyMTczMTYyOTdhYzQ1MzZkNTNiMDZmNmU0ZWE3YjM3Zg",
"altText": "Lichtmanagement_Tutorial_6_2000x1125.jpg",
"format": "1600"
}
]
},
"title": "Part 6 – Installation of DALI Emergency Lights with Single Battery",
"duration": "2:48"
}
,{
"uid": "item_00008ICF",
"videoId": "115297203",
"caption": "In this video, we show how you can connect sensors with the DALI-2 protocol to WAGO Lighting Management.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/47iBTBkx7hq1w2u9D1vEdm/thumbnails/active?quality=1080p&cache-buster=6a116e&file-name=482796.4796.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "482795.3580.1080p.JPEG",
"url": "/medias/482795.3580.1080p.JPEG?context=bWFzdGVyfGltYWdlc3w2MTkyMXxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJnME5DOW9ZMll2TVRBME1qazBOVEExTlRFek1qWXVhbkJufGZjN2IwYTBkMDY2NWE2NDJjYmZiMjA3YTY5ZjYyZTE1NzFlNGVhOTUyMzAwNWEwNGY1OWU4NGY4NTU5MzkxZDE",
"convertedMedias": [
{
"code": "482795.3580.1080p.JPEG_1440",
"url": "/medias/482795.3580.1080p.JPEG-1440?context=bWFzdGVyfGltYWdlc3w0OTA2OHxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJnMU55OW9Nak12TVRBME16RTVPVFUxTkRNMU9ESXVhbkJufGNlMWM3MzE4NDk2OTM3YTA5MWM0MGQyYmM1ODczYjAwYjViYTVlYThiMmY3Y2QzZWRlODRkM2M4ZGU0ZTEwZDE",
"altText": "482795.3580.1080p.JPEG",
"format": "1440"
}
,{
"code": "482795.3580.1080p.JPEG_1280",
"url": "/medias/482795.3580.1080p.JPEG-1280?context=bWFzdGVyfGltYWdlc3w0MDg2NHxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJoallTOW9NV1V2TVRBME16RTVPVFUzTkRBeE9UQXVhbkJufDJhNDYwNzA1NmY3ZDUzZGVjZWM3MjlmNWZjMTVlNDc4NmRkYjA1ZDk0NWVmYTY5ZDU1MTg2YzE1MTk3MjFiYTE",
"altText": "482795.3580.1080p.JPEG",
"format": "1280"
}
,{
"code": "482795.3580.1080p.JPEG_1024",
"url": "/medias/482795.3580.1080p.JPEG-1024?context=bWFzdGVyfGltYWdlc3wzMDE2N3xpbWFnZS9qcGVnfGFXMWhaMlZ6TDJobU15OW9NV0l2TVRBME16RTVPVFU1TXpZM09UZ3VhbkJufDIxZGRlYTRlM2RhNTk2NmI1NzJkNzliMmI1MzZkMjcwOTQwM2Q2NDU3OTg2OGY2NTQwODAwZWE1OGU2ZmFlOTE",
"altText": "482795.3580.1080p.JPEG",
"format": "1024"
}
,{
"code": "482795.3580.1080p.JPEG_768",
"url": "/medias/482795.3580.1080p.JPEG-768?context=bWFzdGVyfGltYWdlc3wyMDkxOXxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJoaVpTOW9Oell2TVRBME16RTVPVFl3TXpVeE1ESXVhbkJufDY0MDU4NjlhZDU1NzE3NzA0OTA1MGRkZTQ0NjIwYTI0Y2M3ZmU4NDI4ZTM2OTJiZDZkYTViYzc1NmRiNDk5MGU",
"altText": "482795.3580.1080p.JPEG",
"format": "768"
}
,{
"code": "482795.3580.1080p.JPEG_2000",
"url": "/medias/482795.3580.1080p.JPEG-2000?context=bWFzdGVyfGltYWdlc3w1MTAwMnxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJoalppOW9aakl2TVRBME16RTVPVFl4TURBMk16Z3VhbkJufDcyYTJiZTM3YmQxZmY3YTgzNjA3NWUwY2MzMmZkNTBjNDc3ZjliNjYxNWViOWI5Y2VlZjQ2N2RjN2ZhYjQ4ODY",
"altText": "482795.3580.1080p.JPEG",
"format": "2000"
}
,{
"code": "482795.3580.1080p.JPEG_480",
"url": "/medias/482795.3580.1080p.JPEG-480?context=bWFzdGVyfGltYWdlc3wxMDgxN3xpbWFnZS9qcGVnfGFXMWhaMlZ6TDJoallTOW9ZekF2TVRBME16RTVPVFl4TmpZeE56UXVhbkJufDg4Y2Q2YzQxNjFjYzI0MmU5MmE5NzZiMjhlZWMxZDFiZDA4MWEyYTRlYmI1ZjI3NWIzMDA2NDRjODU4YzEzNDA",
"altText": "482795.3580.1080p.JPEG",
"format": "480"
}
,{
"code": "482795.3580.1080p.JPEG_397",
"url": "/medias/482795.3580.1080p.JPEG-397?context=bWFzdGVyfGltYWdlc3w4NjU3fGltYWdlL2pwZWd8YVcxaFoyVnpMMmhoWmk5b05EY3ZNVEEwTXpFNU9UWXlOalEwTnpndWFuQm58ZWVlMmQ3MDg0ODgxYWQyYTgyOTM3ZTBlZDYzMTk1ZmJhZGVlMzM5ZDU5YzExNWY2ZGI1OGFiYjlmNWMxZjliZA",
"altText": "482795.3580.1080p.JPEG",
"format": "397"
}
,{
"code": "482795.3580.1080p.JPEG_290",
"url": "/medias/482795.3580.1080p.JPEG-290?context=bWFzdGVyfGltYWdlc3w1NjM3fGltYWdlL2pwZWd8YVcxaFoyVnpMMmczWlM5b05EUXZNVEEwTXpFNU9UWXpNekF3TVRRdWFuQm58MDdkMzFlMTNhYzA0MDRmMDc1MGFiYmFmMzQxMDU4M2ZkYzkyOGY5MzE1YzYwZWIyMTUwMTk4ZTczZjJjODliZg",
"altText": "482795.3580.1080p.JPEG",
"format": "290"
}
,{
"code": "482795.3580.1080p.JPEG_200",
"url": "/medias/482795.3580.1080p.JPEG-200?context=bWFzdGVyfGltYWdlc3wxMDQxfGltYWdlL2pwZWd8YVcxaFoyVnpMMmczTkM5b016Y3ZNVEEwTXpFNU9UWTBNamd6TVRndWFuQm58YWQ2ODE4MGViOTFjZDQzMWZjM2E1ZjBiNzIxZTBhNWNkYjMyZjQ5YzQzYzg0YjAzNGQ4MzdmMjZhNDhmYzEwMg",
"altText": "482795.3580.1080p.JPEG",
"format": "200"
}
]
},
"title": "Part 7 - Sensors with DALI-2 Protocol",
"duration": "2:13"
}
,{
"uid": "item_000083WZ",
"videoId": "115296779",
"caption": "In this supplement to the video “WAGO Lighting Management Part 4 – Human Centric Lighting (HCL),” we show you how to add dimming curves and setpoint curves to the HCL curve.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/98Jebc1h6B49paX7492EsX/thumbnails/active?quality=1080p&cache-buster=b36e1f&file-name=545549.3460.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "545544.20000.1080p.jfif",
"url": "/medias/545544.20000.1080p.jfif?context=bWFzdGVyfGltYWdlc3w5MjAxMXxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJoalppOW9NR1F2TVRBME1qazBNalF3TURreU5EWXVhbkJufDE2ZDEyYmE4M2I3YzRjYzIyM2VhZGYzZGYzYTdjM2Q4NDg2Yjc1YmZkNmM4MzA2OGQxYTBmOWM2ZGEyYTYxMzQ",
"convertedMedias": [
{
"code": "545544.20000.1080p.jfif_2000",
"url": "/medias/545544.20000.1080p.jfif-2000?context=bWFzdGVyfGltYWdlc3w4ODQxMXxpbWFnZS9qcGVnfGFEWmxMMmd3WVM4eE1qRTJORFV4TkRjM05UQTNNQzgxTkRVMU5EUXVNakF3TURBdU1UQTRNSEF1YW1acFpsOHlNREF3fDAxOGUyZmIxMjg5YWViMmU2YTgwMmUyOGEzNzM0YTA2YWQ0ZGYzODFjZjMyZTM5MjQ3Y2Q0ZDVhMzZlYmJhZGY",
"altText": "545544.20000.1080p.jfif",
"format": "2000"
}
,{
"code": "545544.20000.1080p.jfif_1440",
"url": "/medias/545544.20000.1080p.jfif-1440?context=bWFzdGVyfGltYWdlc3w4MDExOXxpbWFnZS9qcGVnfGFEZG1MMmd3WkM4eE1qRTJORFV4TkRnME1EWXdOaTgxTkRVMU5EUXVNakF3TURBdU1UQTRNSEF1YW1acFpsOHhORFF3fDc0ZDQ0ODg4ZTAwMDNkM2UyNzlhZmIzYzdkOGZmMmY0ZGYxOTMyMGJlNGQzMmY5MDU3MjM2OGEyYzI4ZDczZGM",
"altText": "545544.20000.1080p.jfif",
"format": "1440"
}
,{
"code": "545544.20000.1080p.jfif_1280",
"url": "/medias/545544.20000.1080p.jfif-1280?context=bWFzdGVyfGltYWdlc3w2NzU2MHxpbWFnZS9qcGVnfGFEZGtMMmd4TUM4eE1qRTJORFV4TkRrd05qRTBNaTgxTkRVMU5EUXVNakF3TURBdU1UQTRNSEF1YW1acFpsOHhNamd3fDRkY2I2OTk1ZjI0OTBjNmFlODI0YzFjYmJmZDA1ODZlZDY2YzI3MTQxZWFkNTk5NzY0MTJkMGZjNjk5N2Q5NjU",
"altText": "545544.20000.1080p.jfif",
"format": "1280"
}
,{
"code": "545544.20000.1080p.jfif_1024",
"url": "/medias/545544.20000.1080p.jfif-1024?context=bWFzdGVyfGltYWdlc3w0OTY4OHxpbWFnZS9qcGVnfGFETmxMMmd4TVM4eE1qRTJORFV4TkRrM01UWTNPQzgxTkRVMU5EUXVNakF3TURBdU1UQTRNSEF1YW1acFpsOHhNREkwfDlhYTk3MTQwOTc3MWZlYWU5NTJkZjZmZDE3ZWM1MTJkMzkxNTg0YzZjY2QxMDFhOWZiMWZmN2U2MTE1YThlNzA",
"altText": "545544.20000.1080p.jfif",
"format": "1024"
}
,{
"code": "545544.20000.1080p.jfif_768",
"url": "/medias/545544.20000.1080p.jfif-768?context=bWFzdGVyfGltYWdlc3wzMjE2N3xpbWFnZS9qcGVnfGFHVTRMMmcxWWk4eE1qRTJORFV4TlRBek56SXhOQzgxTkRVMU5EUXVNakF3TURBdU1UQTRNSEF1YW1acFpsODNOamd8NWY1Y2I1MWQ4MDYwZDBiMzg5YjkzYjhjZDJiMTg0YmMwMTk1MmNiNDliNzg3ZGZkYjJkY2NjZTcxM2JhODRlOQ",
"altText": "545544.20000.1080p.jfif",
"format": "768"
}
,{
"code": "545544.20000.1080p.jfif_480",
"url": "/medias/545544.20000.1080p.jfif-480?context=bWFzdGVyfGltYWdlc3wxNTc1NHxpbWFnZS9qcGVnfGFHWTRMMmcxWlM4eE1qRTJORFV4TlRFd01qYzFNQzgxTkRVMU5EUXVNakF3TURBdU1UQTRNSEF1YW1acFpsODBPREF8ZWVkZGYyMzk0Njk4NTMxY2E2NjZkNWZkNWNlMjkyYmM4MGY1OGRlYzYxY2ViOTMyYWFhNzhiMmYyYTlmOTlmZQ",
"altText": "545544.20000.1080p.jfif",
"format": "480"
}
,{
"code": "545544.20000.1080p.jfif_397",
"url": "/medias/545544.20000.1080p.jfif-397?context=bWFzdGVyfGltYWdlc3wxMTgyMnxpbWFnZS9qcGVnfGFHRTNMMmcxWmk4eE1qRTJORFV4TlRFMk9ESTROaTgxTkRVMU5EUXVNakF3TURBdU1UQTRNSEF1YW1acFpsOHpPVGN8ODQ1OTJhY2U5MzRhNjdhZjgxYWVlNDM2MDZhOTczNmM1OTFjMDBmNzYzOGMxYmRjY2ViMjFkNzU0NmI2NGU5Zg",
"altText": "545544.20000.1080p.jfif",
"format": "397"
}
,{
"code": "545544.20000.1080p.jfif_290",
"url": "/medias/545544.20000.1080p.jfif-290?context=bWFzdGVyfGltYWdlc3w3NDA3fGltYWdlL2pwZWd8YUdJNEwyZzJNaTh4TWpFMk5EVXhOVEl6TXpneU1pODFORFUxTkRRdU1qQXdNREF1TVRBNE1IQXVhbVpwWmw4eU9UQXxiYWZiODU5NzhhYmVhNjQwODZmZDY4NzAwMjllNzNlYjJhM2JkZmMwZjhhODM0ODU2YWY1OGZhOTNmODUzZDA3",
"altText": "545544.20000.1080p.jfif",
"format": "290"
}
,{
"code": "545544.20000.1080p.jfif_200",
"url": "/medias/545544.20000.1080p.jfif-200?context=bWFzdGVyfGltYWdlc3wxMjI1fGltYWdlL2pwZWd8YURZMkwyZzJNeTh4TWpFMk5EVXhOVEk1T1RNMU9DODFORFUxTkRRdU1qQXdNREF1TVRBNE1IQXVhbVpwWmw4eU1EQXw5ODhhMDAyZGFkMWZlN2RkODM4NDgyNWE3OTlhOWYxNGY0YjZhNTAyNzJkOGI5NDkwMzQxMGQ3NjA1YjBjODgx",
"altText": "545544.20000.1080p.jfif",
"format": "200"
}
]
},
"title": "Part 8 – HCL Curves",
"duration": "2:45"
}
,{
"uid": "item_000083X0",
"videoId": "115297341",
"caption": "In this video, we show you how to implement time-dependent toggling of switching functions with the help of schedules.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/public/videos/2em6mBCvHv_cvr9_mWb6Gn/thumbnails/active?quality=1080p&cache-buster=dd645b&file-name=545551.3222.1080p.jpeg",
"dynamicVisibility": "true",
"thumbnail": {
"altText": "545538.20000.1080p.jfif",
"url": "/medias/545538.20000.1080p.jfif?context=bWFzdGVyfGltYWdlc3w5MzM3OXxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJnNU15OW9Nak12TVRBME1qazBNalF3TkRJd01UUXVhbkJufGRlZGY1ZDY1YmM0Y2FmNTZiZDY1MGI3NDNlNTVlNzdmYTI0ZWY1NGFjNjExMDhhYjVkYjM3ZWRlNzNhZjcwMjA",
"convertedMedias": [
{
"code": "545538.20000.1080p.jfif_2000",
"url": "/medias/545538.20000.1080p.jfif-2000?context=bWFzdGVyfGltYWdlc3w5MTg0MnxpbWFnZS9qcGVnfGFEZzNMMmd6Tmk4eE1qRTJOREUwTkRNek1qZ3pNQzgxTkRVMU16Z3VNakF3TURBdU1UQTRNSEF1YW1acFpsOHlNREF3fDI0NjdhMDdjOTBlN2Q1ZjdhMWEyMWYzNDU0NzEzYzUyNzc5YzM3MzIyOWY3YmM0ZjE5YjRmYzlmMGU0YTFmODA",
"altText": "545538.20000.1080p.jfif",
"format": "2000"
}
,{
"code": "545538.20000.1080p.jfif_1440",
"url": "/medias/545538.20000.1080p.jfif-1440?context=bWFzdGVyfGltYWdlc3w4NzQ3OXxpbWFnZS9qcGVnfGFHUTVMMmd6TlM4eE1qRTJOREUwTkRNNU9ETTJOaTgxTkRVMU16Z3VNakF3TURBdU1UQTRNSEF1YW1acFpsOHhORFF3fDkwZGI1NTQ4MjM2NTRjZjQzYWJiMThlMDZkYjAyN2FjZTAyZjAyYjQ4MzBlNzQwY2Q4YTY5NjBmZTkzN2ZjYTQ",
"altText": "545538.20000.1080p.jfif",
"format": "1440"
}
,{
"code": "545538.20000.1080p.jfif_1280",
"url": "/medias/545538.20000.1080p.jfif-1280?context=bWFzdGVyfGltYWdlc3w3NDE1NnxpbWFnZS9qcGVnfGFHTTRMMmd6TWk4eE1qRTJOREUwTkRRMk16a3dNaTgxTkRVMU16Z3VNakF3TURBdU1UQTRNSEF1YW1acFpsOHhNamd3fDIyODYxNTYwZWE0Zjg4ODBlNDZmNTA0YzU3ZjI5OGE3ODZlZjFiOWMxODVlNDk5NTM5ZTJhNTZiMmUzYjM0ODg",
"altText": "545538.20000.1080p.jfif",
"format": "1280"
}
,{
"code": "545538.20000.1080p.jfif_1024",
"url": "/medias/545538.20000.1080p.jfif-1024?context=bWFzdGVyfGltYWdlc3w1NDk2N3xpbWFnZS9qcGVnfGFHTmhMMmd5Wmk4eE1qRTJOREUwTkRVeU9UUXpPQzgxTkRVMU16Z3VNakF3TURBdU1UQTRNSEF1YW1acFpsOHhNREkwfGU4NGZlZjZjYzNiOWQ5YzZkOWQzYzJiZmFiOWRkNTk1NTg4OTIwYzFiZTg3YzI5ZWExOGM5NGI4Njg0NzUyMGI",
"altText": "545538.20000.1080p.jfif",
"format": "1024"
}
,{
"code": "545538.20000.1080p.jfif_768",
"url": "/medias/545538.20000.1080p.jfif-768?context=bWFzdGVyfGltYWdlc3wzNTk5M3xpbWFnZS9qcGVnfGFEQTVMMmd5Wmk4eE1qRTJOREUwTkRVNU5EazNOQzgxTkRVMU16Z3VNakF3TURBdU1UQTRNSEF1YW1acFpsODNOamd8YWJmNzEwNTA0OGRkYWQwZGM0NWFlZjMzMmFhMmJkMDc0YTkxY2ZlZDdkMzU5MmZhMTQwZjU5YTFiYzJlNjU0Mw",
"altText": "545538.20000.1080p.jfif",
"format": "768"
}
,{
"code": "545538.20000.1080p.jfif_480",
"url": "/medias/545538.20000.1080p.jfif-480?context=bWFzdGVyfGltYWdlc3wxOTA0MHxpbWFnZS9qcGVnfGFHWTRMMmd5WWk4eE1qRTJOREUwTkRZMk1EVXhNQzgxTkRVMU16Z3VNakF3TURBdU1UQTRNSEF1YW1acFpsODBPREF8NGRhODE1N2NiODA5NjU4ZDcxNzU4YWUyMWNmZDU4MWMzODg5M2JhM2VjMzYzMWI1OTJlZGQ2ZjBjNmMwMmZmNQ",
"altText": "545538.20000.1080p.jfif",
"format": "480"
}
,{
"code": "545538.20000.1080p.jfif_397",
"url": "/medias/545538.20000.1080p.jfif-397?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHWTVMMmd5T0M4eE1qRTJOREUwTkRjeU5qQTBOaTgxTkRVMU16Z3VNakF3TURBdU1UQTRNSEF1YW1acFpsOHpPVGN8Yzk0MzcwNzU1NzczOTZlMGU5YWNmM2ZjY2Y1ZmYwMDlhYTAwODQxOGI0NzI1MDM2M2I1MzJjMWQ4ODQ5ZjJjMA",
"altText": "545538.20000.1080p.jfif",
"format": "397"
}
,{
"code": "545538.20000.1080p.jfif_290",
"url": "/medias/545538.20000.1080p.jfif-290?context=bWFzdGVyfGltYWdlc3w5NTEzfGltYWdlL2pwZWd8YURNNUwyZ3lPQzh4TWpFMk5ERTBORGM1TVRVNE1pODFORFUxTXpndU1qQXdNREF1TVRBNE1IQXVhbVpwWmw4eU9UQXwzYzU3YTZlNDBjODQ5ZjgxMjA5YTQwZDAxZmI4MzQ2YzIwNWQxNmExOGVkZTZiOGI5ZWRiMDI3YzU4YmUyMzRl",
"altText": "545538.20000.1080p.jfif",
"format": "290"
}
,{
"code": "545538.20000.1080p.jfif_200",
"url": "/medias/545538.20000.1080p.jfif-200?context=bWFzdGVyfGltYWdlc3wxNTUxfGltYWdlL2pwZWd8YUROaEwyZ3lOUzh4TWpFMk5ERTBORGcxTnpFeE9DODFORFUxTXpndU1qQXdNREF1TVRBNE1IQXVhbVpwWmw4eU1EQXw4YTE3YTBkYzdlODVkMWZiODYyZTA1NmNjYmRlODQwMTJlZjZmNDE4MTVhN2E2OGMxYTllNDRhNzNmNzQ0OThh",
"altText": "545538.20000.1080p.jfif",
"format": "200"
}
]
},
"title": "Part 9 – Schedules",
"duration": "2:06"
}
,{
"uid": "item_000091M9",
"videoId": "4ua3bEMska6aPe7NxwVhui",
"caption": "In this video, we show you the diagnostics options offered by WAGO Lighting Management.",
"subtitleLanguage": "",
"imageUrl": "https://wagovideo.akamaized.net/private/videos/4ua3bEMska6aPe7NxwVhui/thumbnails/active?quality=1080p&cache-buster=b94932&__token__=exp=1661335438~acl=/private/videos/4ua3bEMska6aPe7NxwVhui/thumbnails/active*~hmac=19f6abb440c0ae8dff5fc9f59b963e90339ee931e6c754c2c11f90c91f7a41d7&file-name=748574.3237.1080p.JPEG",
"dynamicVisibility": "false",
"thumbnail": {
"altText": "748574.3237.1080p.JPEG",
"url": "/medias/748574.3237.1080p.JPEG?context=bWFzdGVyfGltYWdlc3wxODc0NjF8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzNaaTlvWWprdk1UQTBNamswTlRBMU1UZzFOVGd1YW5CbnwwYzQzOTU1YzFkOTVhZjAzYTg2NGI3NmFkNGEwMGEyMDA3ZjZmODJlOTZjZGM3YTZiZTg5ZDk5Yzk1OWI0ZTk1",
"convertedMedias": [
{
"code": "748574.3237.1080p.JPEG_1440",
"url": "/medias/748574.3237.1080p.JPEG-1440?context=bWFzdGVyfGltYWdlc3w0NTc2NnxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJnNU5DOW9aR1V2TVRBME16RTVPVFV5TkRnMk56QXVhbkJufGE2MDcyN2JiMzE3MGMzZjBlMzAxYmM3Njk3MGZlNmNmYWViZDZmNjMyOTU5YzRlZGExNjI5NzRjMjM2MTBlMjI",
"altText": "748574.3237.1080p.JPEG",
"format": "1440"
}
,{
"code": "748574.3237.1080p.JPEG_1280",
"url": "/medias/748574.3237.1080p.JPEG-1280?context=bWFzdGVyfGltYWdlc3wzODQxMnxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJoaU15OW9PR1l2TVRBME16RTVPVFV6TnprM05ESXVhbkJufDY4MDgxMmQ3YmY1ZmJmMjUzNGE4NDQxYWExNmQzNTZjZGJhZDFmMDc4ODlmYjVmOWVkMzhiNGM5NTJhYjQ1NDY",
"altText": "748574.3237.1080p.JPEG",
"format": "1280"
}
,{
"code": "748574.3237.1080p.JPEG_1024",
"url": "/medias/748574.3237.1080p.JPEG-1024?context=bWFzdGVyfGltYWdlc3wyODU5OHxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJoa01DOW9PV1l2TVRBME16RTVPVFUxTVRBNE1UUXVhbkJufDg3Y2I1MjdmMDU4MWE3Y2NjOWRlY2U0ZjkzNzM2ZWZjOWZhNjcyMTAxMGEzMjY3MTNiMmI5ZjE4MjNjMzAxZmY",
"altText": "748574.3237.1080p.JPEG",
"format": "1024"
}
,{
"code": "748574.3237.1080p.JPEG_768",
"url": "/medias/748574.3237.1080p.JPEG-768?context=bWFzdGVyfGltYWdlc3wxOTc4OXxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJobE9DOW9PRGt2TVRBME16RTVPVFUyTURreE1UZ3VhbkJufGNmZjk0MDA2M2E0ZmQzM2FkMDA5MGRmNTBlODBiZDhmOWEzNDU0NzZmYjViMzk5ODM3OWNmMjUyYjRiMGNiNTE",
"altText": "748574.3237.1080p.JPEG",
"format": "768"
}
,{
"code": "748574.3237.1080p.JPEG_2000",
"url": "/medias/748574.3237.1080p.JPEG-2000?context=bWFzdGVyfGltYWdlc3w2NDUyNHxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJneFl5OW9NVE12TVRBME16RTVPVFUzTURjME1qSXVhbkJufGJmNTdlNTQ5MzkyYjUwMjg4OWYyODlkNmRmZmJiODA0MjA2NTRmNTcwOGM1ZDM1ZmZiMmI3YTA1ZmE1MmYyNWY",
"altText": "748574.3237.1080p.JPEG",
"format": "2000"
}
,{
"code": "748574.3237.1080p.JPEG_480",
"url": "/medias/748574.3237.1080p.JPEG-480?context=bWFzdGVyfGltYWdlc3wxMDMwNnxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJobU15OW9NMkl2TVRBME16RTVPVFUzTnpJNU5UZ3VhbkJufGNiYTVkZjBhMWY0YjQwM2ZlYmNmMTE4MTEyZmM5MTBiNTRmMjhjZWQ2ZmQ4MGIwNTgzNjE2YzgyNGJiMzhiZTk",
"altText": "748574.3237.1080p.JPEG",
"format": "480"
}
,{
"code": "748574.3237.1080p.JPEG_397",
"url": "/medias/748574.3237.1080p.JPEG-397?context=bWFzdGVyfGltYWdlc3w4MjAyfGltYWdlL2pwZWd8YVcxaFoyVnpMMmd5T0M5b05XUXZNVEEwTXpFNU9UVTRNemcwT1RRdWFuQm58NzJhM2RiN2Y2Yzc2NTVlOTI1NmE2YzhlNmE1NDAyNDc1Yjk1MzdjZmY2YzVlZjNiMjNhYmJkMTdmOGQwNDY5YQ",
"altText": "748574.3237.1080p.JPEG",
"format": "397"
}
,{
"code": "748574.3237.1080p.JPEG_290",
"url": "/medias/748574.3237.1080p.JPEG-290?context=bWFzdGVyfGltYWdlc3w1Mzk1fGltYWdlL2pwZWd8YVcxaFoyVnpMMmd4TkM5b09UUXZNVEEwTXpFNU9UWXdNREl6TXpRdWFuQm58NjRlMzY2OTkzM2Y2NDJjNDg2Y2VlZTJkYjU1MTdkYWNjZmY4MmIwMjA5YjFiODkxZWYzOTE3ZTdjYjk1YzVhZg",
"altText": "748574.3237.1080p.JPEG",
"format": "290"
}
,{
"code": "748574.3237.1080p.JPEG_200",
"url": "/medias/748574.3237.1080p.JPEG-200?context=bWFzdGVyfGltYWdlc3wxMDQxfGltYWdlL2pwZWd8YVcxaFoyVnpMMmcxWXk5b01ESXZNVEEwTXpFNU9UWXhNek0wTURZdWFuQm58ODliOTczNGJlNGQ2OGI1OGZiNTJlMmE2NGNkNzdiYTc5MzcwNGMwMDM4OGEzM2E2ZmI0ZWNiZTIwYjUzMzBjYg",
"altText": "748574.3237.1080p.JPEG",
"format": "200"
}
]
},
"title": "Part 10 - Diagnostics",
"duration": "1:58"
}
]
}
Light Management in Action
Informational Material Download
You can find the following informational material and the Lighting Management product overview here. Upon request, we can also provide you with the WAGO Lighting Management EPLAN data:
- Release Notes
- Manual
- Bid Texts
- Circuit Diagrams
- KNX Interface
- Application Software
Perfect Pluggable Electrical Installation – with WINSTA®
Fast, pluggable and error-free – this is how electrical installation should work. With WINSTA®, WAGO offers you the right pluggable connection system that meets your building installation requirements. For every application, we have the right version of plugs and sockets, snap-in device connectors, PCB connectors, distribution connectors, cable assemblies and distribution boxes.
Convenient, Transparent Lighting Control
Intuitive User Interface for WAGO Lighting Management
Once WAGO Lighting Management has been installed and commissioned, the focus shifts to operation and monitoring while the system runs. The visualization provides a streamlined user interface for this phase. Whether on a desktop computer, touch panel, tablet or smartphone, the HTML5 Web user interface allows clear, convenient operation of the entire lighting system. The interface can be accessed with a standard Web browser. A responsive design ensures a perfect display on all terminal devices. The visualization of the lighting system’s operating data keeps users up to date on the entire lighting system’s current status at all times. Simultaneous access to multiple lighting management controls is also possible via the new visualization interface. In addition to language and color settings, it is also easy to create and manage HMI devices, users, rooms and custom profiles. The latest version offers additional features such as the integration of background images or floor plans with freely placeable widgets in the visualization interface. This allows you to fine-tune the lighting to your specific needs.
The Benefits for You:
- Intuitive operation
- User interface customization
- Cross-controller access via Lighting Management software