Number Title Version
A110901 Using the library "serial_interface_01.lib. 1.0.2

Description

This application example demonstrates the application of the functional module "SERIAL_INTERFACE" from the library "Serial_Interface_01.lib". It is applicable for all controllers, except Modbus: 750-812, 750-814, 750-815 and 750-816.

In this example, two serial interfaces are connected with each other on a node. The controller detects and assigns the port numbers of the serial port modules, beginning from the left with COM2. (The controller service interface is always COM1.)

If using serial communications module 750-65x/003-000, the communication parameters are configurable by the user.

When using any other serial communication modules (750-65x/000-0xx), the modules will have a factory preset configuration that cannot be defined by the user.

The transparent data communication of any frame is supported.

The driver does not make a protocol layer available.

Downloads

Documentation deutschAcrobat Reader, 2004-01-12, 197 kByte, 10 pages
deutschAcrobat Reader, 2004,01-16, 203 kByte, 10 pages
Library SerComm.lib
Serial_Interface_01.lib
SerComm.hex
Program example 50JahreWAGO.bmp
SerialInterface_Sample01_PRO.pro
SerialInterface_Sample01_CAA.pro

Copyright© 1998-2004 by WAGO Kontakttechnik GmbH
2004-01-16