Number | Title | Date |
A202201 | 750-833 Profibus PFC Configuring & Networking | 2002-10-09 |
This document is to be used with the example node from the document PFC 101 Get Started Quick. The following describes Configuring and networking the example node using the software and equipment listed below.
Profibus a GSD file WAGO 756.GSD for the 750-833 PFC. This file can be downloaded from the web site www.wago.com
This Document was written using SST 5136-DP Software and SST-PFC PCMCIA card.
WAGO modules used in the example:
750-833 1 Profibus PFC Buscoupler
750-402 1 4 Point 24Vdc Input module
750-504 3 4 point output modules
750-550 1 2 Channel Analog 0-10Vdc Output module
750-467 1 2 Channel Analog 0-10Vdc Input module
750-600 1 End module
Documentation | ![]() ![]() |