767-1101
- PROFIBUS DP/ V1 Fieldbus Coupler with 8 digital Inputs (8 x M8)
767-1201
- PROFINET Fieldbus Coupler with 8 digital Inputs (8 x M8)
767-1301
- EtherNet Fieldbus Coupler with 8 digital Inputs (8 x M8)
767-1311
- sercos Fieldbus Coupler with 8 digital high speed Inputs (8 x M8)
767-1401
- DeviceNet Fieldbus Coupler with 8 digital Inputs (8 x M8)
767-1501
- CANopen Fieldbus Coupler with 8 digital Inputs (8 x M8)
767-2301
- EtherNet Programmable Fieldbus Coupler with 8 digital Inputs (8 x
M8)
767-2501
- CANopen Programmable Fieldbus Coupler with 8 digital Inputs (8 x
M8)
767-3801
- Digital Input Module 24 V DC 8 Inputs (8 x M8)
767-3802
- Digital Input Module 24 V DC 8 Inputs (4 x M12, 2 inputs per
connector)
767-3803
- Digital Input Module 24 V DC 8 Inputs (8 x M8), low-side
switching
767-3804
- Digital Input Module 24 V DC 8 Inputs (4 x M12, 2 inputs per
connector), low-side switching
767-3805
- Digital Input Module 24 V DC 8 Inputs (8 x M12)
767-3806
- Digital Input Module 24 V DC 8 Inputs (4 x M12, 2 inputs per
connector), High Speed
767-4801
- Digital Output Module 24 V DC / 0.5 A 8 Outputs (8 x M8)
767-4801/000-800
- Digital Output Module 24 V DC / 0.5 A IF 8 Outputs (8 x M8)
767-4802
- Digital Output Module 24 V DC / 0.5 A 8 Outputs (4 x M12, 2 outputs
per connector)
767-4802/000-800
- Digital Output Module 24 V DC / 0.5 A IF 8 Outputs (4 x M12, 2 outputs
per connector)
767-4803
- Digital Output Module 24 V DC / 2.0 A 8 Outputs (8 x M8)
767-4803/000-800
- Digital Output Module 24 V DC / 2.0 A IF 8 Outputs (8 x M8)
767-4804
- Digital Output Module 24 V DC / 2.0 A 8 Outputs (4 x M12, 2 outputs
per connector)
767-4805
- Digital Output Module 24 V DC / 0.5 A 8 Outputs (8 x M8), low-side
switching
767-4806
- Digital Output Module 24 V DC / 0.5 A 8 Outputs (4 x M12, 2 outputs
per connector), low-side switching
767-4807
- Digital Output Module 24 V DC / 0.5 A 8 Outputs (8 x M12)
767-4807/000-800
- Digital Output Module 24 V DC / 0.5 A IF 8 Outputs (8 x M12)
767-4808
- Digital Output Module 24 V DC / 0.1 A 8 Outputs (4 x M12, 2 outputs
per connector), High Speed
767-5203
- Serial Interface (RS-232, RS-422/-485)
767-5204
- MOVILINK Interface (RS-232, RS-485)
767-5401
- Digital Input/Output Module 24 V DC 4 inputs/outputs (4 x M12), High Speed
767-5801
- Digital Input/Output Module 24 V DC 8 inputs/outputs (8 x M8)
767-5801/000-800
- Digital Input/Output Module 24 V DC IF 8 inputs/outputs (8 x M8)
767-5802
- Digital Input/Output Module 24 V DC 8 inputs/outputs (4 x M12, 2 inputs per
connector)
767-5802/000-800
- Digital Input/Output Module 24 V DC IF 8 inputs/outputs (4 x M12, 2 inputs per
connector)
767-5803
- Digital Input/Output Module 24 V DC 8 inputs/outputs (8 x M12)
767-5803/000-800
- Digital Input/Output Module 24 V DC IF 8 inputs/outputs (8 x M12)
767-6401
- Analog Input Module Voltage / Current 4 Inputs
767-6402
- Analog Input Module Resistance (RTD) 4 Inputs
767-6403
- Analog Input Module for thermocouple (TC) 4 Inputs
767-7401
- Analog Output Module Voltage / Current 4 Outputs
767-9101
- Power Distributor 24 V DC 6 Outputs (6 x M12)