| Item-No. | Description | Data sheet | Manual | Additional Information |
| 852-201/ 107-002 |
SFP Module 2: 1310 nm, 100Base-FX Multi-mode LC, 2 km |
|
||
| 852-201/ 107-030 |
SFP Module 30: 1310 nm, 100Base-FX Single-mode LC, 30 km |
|
||
| 852-201/ 040-002 |
SFP Module 2T: 1310 nm, 100Base-FX Multi-mode LC, 2 km |
|
||
| 852-202 | SFP Module 2: 1310 nm, 100Base-FX
Multi-mode LC, 2 km extended. Temperature range |
|
||
| 852-1200 | SFP Module: 850 nm, 1000Base-SX Multi-mode, DDM, LC, 0.55 km |
|
||
| 852-1210 | SFP Module: 1310 nm, 1000Base-LX Single-mode, DDM, LC, 10 km |
|
||
| 852-1280 | SFP Module: 1550 nm, 1000Base-ZX Single-mode, DDM, LC, 80 km |
|
||
| 852-9101 | Stainless Steel Mounting Adapter
for use with 852-111 and 852-1111 |
|
| 750-975 | Ethernet Plug RJ45 IP20 |
See Accessories Series 750 |