| 750-960 | PROFIBUS Fieldbus connector; D-SUB male connector; 9-pole |
|
| 750-971 | PROFIBUS Fieldbus connector; D-SUB male connector; 9-pole |
|
| 750-970 | PROFIBUS Fieldbus connector; D-SUB male and female connector; 9-pole |
|
| 750-972 | PROFIBUS Fieldbus connector; D-SUB male and female connector; 9-pole |
|
| 750-961 | INTERBUS (IN) Fieldbus connector; D-SUB female connector; 9-pole |
|
| 750-962 | INTERBUS (OUT) Fieldbus connector; D-SUB male connector; 9-pole |
|
| 750-963 | CANopen Fieldbus connector; D-SUB female connector; 9-pole |
|
| 750-965 | CC-Link Fieldbus connector; D-SUB male connector; 9-pole |
|
| 750-975 | ETHERNET Connector RJ45 Cat. 5; straight; Code T568A/T568B; AWG22 |
|
| 750-977/000-011 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568A; AWG22 |
|
| 750-978/000-011 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568A; AWG22; Strain relief |
|
| 750-979/000-011 | ETHERNET Connector RJ45 Cat. 6a; angled; Code T568A; AWG22; Strain relief |
|
| 750-977/000-012 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568B; AWG22 |
|
| 750-978/000-012 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568B; AWG22; Strain relief |
|
| 750-979/000-012 | ETHERNET Connector RJ45 Cat. 6a; angled; Code T568B; AWG22; Strain relief |
|
| 750-977/000-021 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568A; AWG24 |
|
| 750-978/000-021 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568A; AWG24; Strain relief |
|
| 750-979/000-021 | ETHERNET Connector RJ45 Cat. 6a; angled; Code T568A; AWG24; Strain relief |
|
| 750-977/000-022 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568B; AWG24 |
|
| 750-978/000-022 | ETHERNET Connector RJ45 Cat. 6a; straight; Code T568B; AWG24; Strain relief |
|
| 750-979/000-022 | ETHERNET Connector RJ45 Cat. 6a; angled; Code T568B; AWG24; Strain relief |
|
| 750-976 | PROFINET Connector RJ45 Cat. 5; straight; AWG22 |
|
| 750-977/000-013 | PROFINET Connector RJ45 Cat. 6A; straight; AWG22 |
|
| 750-978/000-013 | PROFINET Connector RJ45 Cat. 6A; straight; AWG22; Strain relief |
|
| 750-979/000-013 | PROFINET Connector RJ45 Cat. 6A; angled; AWG22; Strain relief |
|