|
|
On this site you find news and supplements for
interface modules of the series 286, 287, 288, 289, 786, 787, 788, 789, 792 and
859. Further information are in preparation. Please look at the extensive product assortment in the catalog W4 or in the online-catalog. |
| Analog Signal Conditioning Module |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 787-363 | Analog Signal Conditioning
Module 4-20 mA / ±10 V |
|||
| 787-365 | Analog Signal Conditioning
Module ±10 V / ±10 V |
|||
| 787-366 | Analog Signal Conditioning
Module 4-20 mA / ±10 V |
|||
| 787-367 | Analog Signal Conditioning
Module ±10 V / 4-20 mA |
|||
| 787-368 | Analog Signal Conditioning
Module ±10 V / ±20 mA |
|||
| 787-370 | Analog Signal Conditioning
Module 0-20 mA / ±10 V Re < 50 Ohm |
|||
| 787-371 | Analog Signal Conditioning
Module ±20 mA / ±10 V |
|||
| 787-372 | Analog Signal Conditioning
Module ±10 V / ±10 mA |
|||
| 787-373 | Analog Signal Conditioning
Module 0-20 mA / ±10 V Re < 250 Ohm |
| 10 Bit A/D Converter |
| 787-501 | 10 Bit A/D Converter Input signal 0-10 V |
|||
| 787-502 | 10 Bit A/D Converter Input signal 0-20 mA |
|||
| 787-503 | 10 Bit A/D Converter Input signal 4-20 mA |
| Primary Switched-Mode Power Supply |
| 787-903 | Switched-mode power supply, DC 24 V, 5 A
wide input voltage range AC 85...264 V PFC (Power Factor Correction) |
|
||
| 787-904 | Switched-mode power supply, DC 24 V, 10 A
wide input voltage range AC 85...264 V PFC (Power Factor Correction) |
|
||
| 787-912 | Switched-mode power supply, DC 24 V, 2 A
wide input voltage range AC 85...264 V PFC (Power Factor Correction) |
|||
| 787-913 | Switched-mode power supply, DC 24 V, 5 A
wide input voltage range AC 85...264 V PFC (Power Factor Correction) GL-Approval |
|
||
| 787-907 | Switched-mode power supply with charge
control, DC 30 V
wide input voltage range AC 110...240 V |
|
|
| Primary Switched-Mode Power Supply CLASSIC Power |
| 787-601 | Switched-mode power supply, DC 12 V, 2 A
Input nominal voltage AC 230 V |
|
|||
| 787-602 | Switched-mode power supply, DC 24 V, 1.3
A Input nominal voltage AC 230 V |
|
|||
| 787-611 | Switched-mode power supply, DC 12 V, 4 A
Input nominal voltage AC 230 V |
|
|||
| 787-612 | Switched-mode power supply, DC 24 V, 2.5
A Input nominal voltage AC 230 V |
|
|||
| 787-613 | Switched-mode power supply, DC 48 V, 1 A
Input nominal voltage AC 230 V |
|
|||
| 787-621 | Switched-mode power supply, DC 12 V, 8 A
Input nominal voltage AC 230 V |
|
|||
| 787-622 | Switched-mode power supply, DC 24 V, 5 A
Input nominal voltage AC 230 V |
|
|||
| 787-623 | Switched-mode power supply, DC 48 V, 2 A
Input nominal voltage AC 230 V |
|
|||
| 787-632 | Switched-mode power supply, DC 24 V, 10 A
Input nominal voltage AC 230/115 V |
|
|||
| 787-633 | Switched-mode power supply, DC 48 V, 5 A
Input nominal voltage AC 230/115 V |
|
|||
| 787-640 | Switched-mode power supply, DC 24 V, 10 A
Input nominal voltage 3 x AC 400 V |
|
|||
| 787-642 | Switched-mode power supply, DC 24 V, 20 A
Input nominal voltage 3 x AC 400 V |
|
|||
| 787-644 | Switched-mode power supply, DC 24 V, 40 A
Input nominal voltage 3 x AC 400 V |
|
|||
| 787-692 | Power supply for AS-Interface
Primary switched - mode, DC 30.5 V, 3 A Input nominal voltage AC 230/115 V |
|
|||
| 787-1601 | Switched-mode power supply, DC 12 V, 2 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1602 | Switched-mode power supply, DC 24 V, 1 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1606 | Switched-mode power supply, DC 24 V, 2 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1611 | Switched-mode power supply, DC 12 V, 4 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1616 | Switched-mode power supply, DC 24 V, 4 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1616 /000-070 |
Switched-mode power supply, DC 24 V, 4 A
Input nominal voltage AC 100 ... 240 V DC OK Signal; Protective coating |
|
|||
| 787-1616 /000-1000 |
Switched-mode power supply, DC 24 V, 3.8 A LPS
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1621 | Switched-mode power supply, DC 12 V, 7 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1622 | Switched-mode power supply, DC 24 V, 5 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1623 | Switched-mode power supply, DC 48 V, 2 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1628 | Switched-mode power supply, DC 24 V, 5 A
Input nominal voltage 1x (2x) AC 200 ... 500 V |
|
|||
| 787-1631 | Switched-mode power supply, DC 12 V, 15 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1632 | Switched-mode power supply, DC 24 V, 10 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1632 /000-070 |
Switched-mode power supply, DC 24 V, 10 A
Input nominal voltage AC 100 ... 240 V with coated PCBs |
|
|||
| 787-1633 | Switched-mode power supply, DC 48 V, 5 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1634 | Switched-mode power supply, DC 24 V, 20 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1634 /000-070 |
Switched-mode power supply, DC 24 V, 20 A
Input nominal voltage AC 100 ... 240 V with coated PCBs |
|
|||
| 787-1635 | Switched-mode power supply, DC 48 V, 10 A
Input nominal voltage AC 100 ... 240 V |
|
|||
| 787-1635 /000-070 |
Switched-mode power supply, DC 48 V, 10 A
Input nominal voltage AC 100 ... 240 V with coated PCBs |
||||
| 787-1638 | Switched-mode power supply, DC 24 V, 10 A,
TopBoost
Input nominal voltage 1x (2x) AC 200 ... 500 V |
|
|||
| 787-1640 | Switched-mode power supply, DC 24 V, 10 A
Input nominal voltage 3x (2x) AC 400 ... 500 V |
|
|||
| 787-1642 | Switched-mode power supply, DC 24 V, 20 A
Input nominal voltage 3x (2x) AC 400 ... 500 V |
|
|||
| 787-1644 | Switched-mode power supply, DC 24 V, 40 A
Input nominal voltage 3x (2x) AC 400 ... 500 V |
|
| Primary Switched-Mode Power Supply PRO Power |
| 787-819 | Switched-mode power supply, DC 12 V, 6 A Input nominal voltage 1/2 x AC 100 V...240 V |
|
|||
| 787-821 | Switched-mode power supply, DC 12 V, 10 A Input nominal voltage 1/2 x AC 100 V...240 V |
|
|||
| 787-831 | Switched-mode power supply, DC 12 V, 15 A Input nominal voltage 1/2 x AC 110 V...240 V |
|
|||
| 787-818 | Switched-mode power supply, DC 24 V, 3 A Input nominal voltage 1/2 x AC 100 V...240 V |
|
|||
| 787-822 | Switched-mode power supply, DC 24 V, 5 A,
SELV Input nominal voltage 1 x AC 100 V...240 V |
|
|||
| 787-832 | Switched-mode power supply, DC 24 V, 10
A, SELV Input nominal voltage 1 x AC 100 V...240 V |
|
|||
| 787-834 | Switched-mode power supply, DC 24 V, 20
A, SELV Input nominal voltage 1 x AC 100 V...240 V |
|
|||
| 787-840 | Switched-mode power supply, DC 24 V, 10
A, SELV Input nominal voltage 3 x AC 400 V |
|
|||
| 787-842 | Switched-mode power supply, DC 24 V, 20
A, SELV Input nominal voltage 3 x AC 400 V |
|
|||
| 787-844 | Switched-mode power supply, DC 24 V, 40
A, SELV Input nominal voltage 3 x AC 400 V |
|
|||
| 787-850 | Switched-mode power supply, DC 24 V, 10
A, SELV Input nominal voltage 3 x AC 400 V Line Monitor |
|
|||
| 787-852 | Switched-mode power supply, DC 24 V, 20
A, SELV Input nominal voltage 3 x AC 400 V Line Monitor |
|
|||
| 787-854 | Switched-mode power supply, DC 24 V, 40
A, SELV Input nominal voltage 3 x AC 400 V Line Monitor |
|
|||
| 787-833 | Switched-mode power supply, DC 48 V, 5 A Input nominal voltage 1/2 x AC 110 V...240 V |
|
|||
| 787-835 | Switched-mode power supply, DC 48 V, 10 A Input nominal voltage 1/2 x AC 110 V...240 V |
|
|||
| 787-845 | Switched-mode power supply, DC 48 V, 10 A Input nominal voltage 2/3 x AC 400 V...500 V |
|
|||
| 787-847 | Switched-mode power supply, DC 48 V, 20 A Input nominal voltage 2/3 x AC 400 V...500 V |
|
| Primary Switched-Mode Power Supply ECO Power |
| 787-1701 | Switched-mode power supply, DC 12 V, 2
A Input nominal voltage AC 230 V |
|
|||
| 787-1711 | Switched-mode power supply, DC 12 V, 4
A Input nominal voltage AC 230 V |
|
|||
| 787-1721 | Switched-mode power supply, DC 12 V, 8
A Input nominal voltage AC 230 V |
|
|||
| 787-1702 | Switched-mode power supply, DC 24 V, 1.25
A Input nominal voltage AC 230 V |
|
|||
| 787-712 | Switched-mode power supply, DC 24 V, 2.5
A Input nominal voltage AC 230 V |
|
|||
| 787-1712 | Switched-mode power supply, DC 24 V, 2.5
A Input nominal voltage AC 230 V |
|
|||
| 787-722 | Switched-mode power supply, DC 24 V, 5
A Input nominal voltage AC 230 V |
|
|||
| 787-1722 | Switched-mode power supply, DC 24 V, 5
A Input nominal voltage AC 230 V |
|
|||
| 787-732 | Switched-mode power supply, DC 24 V, 10
A Input nominal voltage AC 230 V |
|
|||
| 787-1732 | Switched-mode power supply, DC 24 V, 10
A Input nominal voltage AC 230 V |
|
|||
| 787-734 | Switched-mode power supply, DC 24 V, 20
A Input nominal voltage AC 230 V |
|
|||
| 787-736 | Switched-mode power supply, DC 24 V, 40
A Input nominal voltage AC 230 V |
|
|||
| 787-738 | Switched-mode power supply, DC 24 V,
6.25
A Input nominal voltage 3 x (2 x) AC 400 V ... 500 V |
|
|||
| 787-740 | Switched-mode power supply, DC 24 V,
10
A Input nominal voltage 3 x (2 x) AC 400 V ... 500 V |
|
|||
| 787-742 | Switched-mode power supply, DC 24 V,
20
A Input nominal voltage 3 x (2 x) AC 400 V ... 500 V |
|
|||
| 787-2742 | Switched-mode power supply, DC 24 V,
20
A Input nominal voltage 3 x (2 x) AC 400 V ... 480 V |
|
|||
| 787-2744 | Switched-mode power supply, DC 24 V,
40
A Input nominal voltage 3 x (2 x) AC 400 V ... 480 V |
|
| Primary Switched-Mode Power Supply COMPACT Power |
| 787-1020 | Switched-mode power supply, DC 5 V, 5.5 A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1001 | Switched-mode power supply, DC 10.8 V...18 V, 2
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1011 | Switched-mode power supply, DC 10.5 V...15.5 V, 4
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1021 | Switched-mode power supply, DC 10.5 V...15.5 V, 6.5
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1201 | Switched-mode power supply, DC 12 V,
2.5
A, SELV Input nominal voltage AC 100 V...240 V ; DC 140...340 V |
|
|
||
| 787-1211 | Switched-mode power supply, DC 12 V, 5
A, SELV Input nominal voltage AC 100 V...240 V ; DC 140...340 V |
|
|
||
| 787-1221 | Switched-mode power supply, DC 12 V,
8
A, SELV Input nominal voltage AC 100 V...240 V ; DC 140...340 V |
|
|
||
| 787-1017 | Switched-mode power supply, DC 15 V...28 V, 2
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-2857 | Switched-mode power supply, DC 18 V,
1.25
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1200 | Switched-mode power supply, DC 24 V, 0.5
A Input nominal voltage AC 100 V...240 V; DC 140...340 V |
|
|
||
| 787-2850 | Switched-mode power supply, DC 24 V, 1.25
A, SELV Input nominal voltage AC 110 V...240 V |
|
|||
| 787-1002 | Switched-mode power supply, DC 24 V, 1.3
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1102 | Switched-mode power supply, DC 24 V, 1.3
A Input nominal voltage AC 100 V...240 V picoMAX connection technology |
|
|||
| 787-1202 | Switched-mode power supply, DC 24 V, 1.3
A Input nominal voltage AC 100 V...240 V |
|
|
||
| 787-1012 | Switched-mode power supply, DC 24 V, 2.5
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1112 | Switched-mode power supply, DC 24 V, 2.5
A Input nominal voltage AC 100 V...240 V picoMAX connection technology |
|
|||
| 787-1212 | Switched-mode power supply, DC 24 V, 2.5
A Input nominal voltage AC 100 V...240 V |
|
|
||
| 787-1022 | Switched-mode power supply, DC 24 V, 4
A Input nominal voltage AC 100 V...240 V |
|
|||
| 787-1122 | Switched-mode power supply, DC 24 V, 4
A Input nominal voltage AC 100 V...240 V picoMAX connection technology |
|
|||
| 787-1216 | Switched-mode power supply, DC 24 V, 4.2
A Input nominal voltage AC 100 V...240 V |
|
|
||
| 787-1226 | Switched-mode power supply, DC 24 V, 6
A Input nominal voltage AC 100 V...120 V ; AC 220...240 V |
|
|
||
| 787-1014 | Switched-mode power supply, DC 24 V, 2
A Input nominal voltage DC 100 V |
|
|||
| 787-1015 /072-000 |
Switched-mode power supply, DC 12 V, 4
A Input nominal voltage DC 72 V |
|
|||
| 787-1014 /072-000 |
Switched-mode power supply, DC 24 V, 2
A Input nominal voltage DC 72 V |
|
| Primary Switched-Mode Power Supply IP67 Power |
| 787-6716 | Switched-mode power supply, DC 24 V, 4
A Input voltage voltage range AC/DC 90 V...265 V |
|
| Primary Switched-Mode Power Supply in 2857 Series Housing |
| 787-2852 | Power for JUMPFLEX
DC 24 V, 1 A |
|
| UPS Charger and Control Modules |
| 787-870 | UPS charger and control module, DC
24 V, 10 A Input nominal voltage DC 24 V |
|
|||
| 787-875 | UPS charger and control module, DC
24 V, 20 A Input nominal voltage DC 24 V |
|
|||
| 787-915 | UPS charger and control module, DC
24 V, 40 A Input nominal voltage DC 24 V |
|
|||
| 787-1675 | Switched-Mode Power Supply with Integrated UPS charger and controller, DC 24 V, 5 A |
|
S7 Function blocks
Quickstart for Software 759-870 |
| Redundancy Modules |
| 787-783 | Diode Redundancy Module DC 24 V, 12.5 A |
|
|||
| 787-785 | Diode Redundancy Module DC 24 V, 40 A |
|
|||
| 787-885 | Redundancy Module, DC 24 V, 20
A Input nominal voltage 2 x DC 24 V |
|
|||
| 787-886 | Redundancy Module, DC 48 V, 2 x 20
A / 1 x 40 A Input nominal voltage 2 x DC 48 V |
|
|||
| 787-1685 | MOSFET Redundancy Module, DC 24 V, 40 A Input nominal voltage 2 x DC 24 V |
|
| Capacitive Buffer Modules |
| 787-880 | Capacitive buffer modules, DC 24
V, 10 A Input nominal voltage DC 24 V |
|
|||
| 787-881 | Capacitive buffer modules, DC 24
V, 20 A Input nominal voltage DC 24 V |
|
|||
| 787-916 | Capacitive buffer modules, DC 24
V, 40 A Input nominal voltage DC 24 V |
|
| Lead-Acid (AGM) Battery Modules |
| 787-871 | Lead-Acid Absorbed Glass Mat (AGM) Battery module,
DC 24 V, 3.2 Ah Input nominal voltage DC 24 V |
|
|||
| 787-872 | Lead-Acid Absorbed Glass Mat (AGM) Battery
module,
DC 24 V, 7 Ah Input nominal voltage DC 24 V |
|
|||
| 787-873 | Lead-Acid Absorbed Glass Mat (AGM) Battery
module,
DC 24 V, 12 Ah Input nominal voltage DC 24 V |
|
|||
| 787-876 | Lead-Acid Absorbed Glass Mat (AGM) Battery
module,
DC 24 V, 1.2 Ah Input nominal voltage DC 24 V |
|
|||
| 787-1671 | Lead-Acid Absorbed Glass Mat (AGM) Battery
module,
DC 24 V, 0.8 Ah Input nominal voltage DC 24 V |
|
| Pure lead (AGM) Battery Modules |
| 787-878 /0000-2500 |
Pure lead Battery Module, DC 24 V, 2.5
Ah Input nominal voltage DC 24 V |
|
||
| 787-878 0001-3000 |
Pure lead Battery Module, DC 24 V, 13
Ah Input nominal voltage DC 24 V |
|
| Electronic Circuit Breaker |
| 787-1662 /000-100 |
Electronic circuit breaker, DC 12 V, 2 x
10 A Input nominal voltage DC 12 V |
|
|||
| 787-1664 /000-100 |
Electronic circuit breaker, DC 12 V, 4 x
10 A Input nominal voltage DC 12 V |
|
|||
| 787-860 | Electronic circuit breaker, 4 x DC
24 V, 1...6 A Input nominal voltage DC 24 V |
S7 Function blocks |
|||
| 787-861 | Electronic circuit breaker, 4 x DC
24 V, 1...8 A Input nominal voltage DC 24 V |
S7 Function blocks |
|||
| 787-1664 /0106-0011 |
Electronic circuit breaker, 4 x DC
24 V, 1...6 A Input nominal voltage DC 24 V |
|
|||
| 787-1664 /0000-0011 |
Electronic circuit breaker, 4 x DC
24 V, 2...10 A Input nominal voltage DC 24 V |
|
|||
| 787-2861 /050-000 |
Electronic circuit breaker, DC 24
V, 0.5 A Input nominal voltage DC 24 V |
|
|
||
| 787-2861 /100-000 |
Electronic circuit breaker, DC
24 V, 1 x 1 A Input nominal voltage DC 24 V |
|
|
||
| 787-2861 /200-000 |
Electronic circuit breaker, DC
24 V, 1 x 2 A Input nominal voltage DC 24 V |
|
|
||
| 787-2861 /400-000 |
Electronic circuit breaker, DC
24 V, 1 x 4 A Input nominal voltage DC 24 V |
|
|
||
| 787-2861 /600-000 |
Electronic circuit breaker, DC
24 V, 1 x 6 A Input nominal voltage DC 24 V |
|
|
||
| 787-2861 /800-000 |
Electronic circuit breaker, DC
24 V, 1 x 8 A Input nominal voltage DC 24 V |
|
|
||
| 787-2861 /108-020 |
Electronic circuit breaker, DC
24 V, 1 x 1...8 A Input nominal voltage DC 24 V |
|
|
||
| 787-3664 | Electronic circuit breaker,
4-channel, DC
24 V, 1...10 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3668 | Electronic circuit breaker,
8-channel, DC
24 V, 1...10 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0050-0000 |
Electronic circuit breaker, DC 24 V, 1 x
0.5 A; NEC Class 2, Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0050-1000 |
Electronic circuit breaker, DC 24
V, 1 x 0.5 A; NEC Class 2, Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0100-0000 |
Electronic circuit breaker, DC 24 V, 1 x
1 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0100-1000 |
Electronic circuit breaker, DC 24 V, 1 x
1 A; NEC Class 2, Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0200-0000 |
Electronic
circuit breaker, DC 24 V, 1 x
2 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0200-1000 |
Electronic circuit breaker, DC 24
V, 1 x 2 A; NEC Class 2, Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0400-0000 |
Electronic circuit breaker, DC 24
V, 1 x 4 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0400-1000 |
Electronic circuit breaker, DC 24
V, 1 x 4 A; NEC Class 2, Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0600-0000 |
Electronic circuit breaker, DC 24
V, 1 x 6 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0800-0000 |
Electronic circuit breaker, DC 24
V, 1 x 8 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0108-0020 |
Electronic circuit breaker, DC 24
V, 1 x 1...8 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0004-0020 |
Electronic circuit breaker, DC 24
V, 1 x 0,5...4 A; Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-3861 /0004-1020 |
Electronic circuit breaker, DC 24
V, 1 x 0.5...4 A; NEC Class 2, Signal contact Input nominal voltage DC 24 V |
|
|
||
| 787-862 | Electronic circuit breaker, 4 x DC
24 V, 1...10 A Input nominal voltage DC 24 V |
S7 Function blocks |
|||
| 787-1662 /004-1000 |
Electronic circuit breaker, DC
24 V, 2 x 3.8 A Input nominal voltage DC 24 V |
|
|||
| 787-1664 /004-1000 |
Electronic circuit breaker, DC
24 V, 4 x 3.8 A Input nominal voltage DC 24 V |
|
|||
| 787-1662 /000-004 |
Electronic circuit breaker, DC
24 V, 2 x 10 A Input nominal voltage DC 24 V |
|
|||
| 787-1662 /000-054 |
Electronic circuit breaker, DC
24 V, 2 x 10 A Input nominal voltage DC 24 V |
|
|||
| 787-1662 /106-000 |
Electronic circuit breaker, DC
24 V, 2 x 6 A Input nominal voltage DC 24 V |
|
|
||
| 787-1662 /006-1000 |
Electronic circuit breaker, DC
24 V, 2 x 6 A Input nominal voltage DC 24 V |
|
|
||
| 787-1664 /106-000 |
Electronic circuit breaker, DC
24 V, 4 x 6 A Input nominal voltage DC 24 V |
|
|
||
| 787-1664 /006-1000 |
Electronic circuit breaker, DC
24 V, 4 x 6 A Input nominal voltage DC 24 V |
|
|
||
| 787-1664 /106-054 |
Electronic circuit breaker, DC
24 V, 8 x 6 A Input nominal voltage DC 24 V |
||||
| 787-1662 | Electronic circuit breaker, DC
24 V, 2 x 10 A Input nominal voltage DC 24 V |
|
|
||
| 787-1662 /212-1000 |
Electronic circuit breaker, DC
24 V, 2 x 12 A Input nominal voltage DC 24 V |
|
|||
| 787-1664 /212-1000 |
Electronic circuit breaker, DC
24 V, 4 x 12 A Input nominal voltage DC 24 V |
|
|||
| 787-1664 /000-054 |
Electronic circuit breaker, DC
24 V, 4 x 10 A Input nominal voltage DC 24 V |
|
|||
| 787-1664 | Electronic circuit breaker, DC
24 V, 4 x 10 A Input nominal voltage DC 24 V |
|
S7 Function blocks |
||
| 787-1664 /000-004 |
Electronic circuit breaker, DC
24 V, 4 x 10 A Input nominal voltage DC 24 V |
|
|||
| 787-1664 /000-080 |
Electronic circuit breaker, DC 24 V, 4 x 10 A Input nominal voltage DC 24 V |
|
|
||
| 787-1664 /006-1054 |
Electronic circuit breaker, DC
24 V, 4 x 6 A Input nominal voltage DC 24 V |
|
|||
| 787-1668 /000-054 |
Electronic circuit breaker, DC
24 V, 8 x 10 A Input nominal voltage DC 24 V |
|
|||
| 787-1668 /106-0000 |
Electronic circuit breaker, DC
24 V, 8 x 6 A Input nominal voltage DC 24 V |
|
|
||
| 787-1668 /006-1000 |
Electronic circuit breaker, DC
24 V, 8 x 6 A Input nominal voltage DC 24 V |
|
|
||
| 787-1668 /106-054 |
Electronic circuit breaker, DC
24 V, 8 x 6 A Input nominal voltage DC 24 V |
|
|||
| 787-1668 | Electronic circuit breaker, DC
24 V, 8 x 10 A Input nominal voltage DC 24 V |
|
S7 Function blocks |
||
| 787-1668 /000-004 |
Electronic circuit breaker, DC
24 V, 8 x 10 A Input nominal voltage DC 24 V |
|
|||
| 787-1668 /000-080 |
Electronic circuit breaker, DC 24 V, 8 x 10 A Input nominal voltage DC 24 V |
|
|
||
| 787-1668 /006-1054 |
Electronic circuit breaker, DC
24 V, 48 A Input nominal voltage DC 24 V |
|
|||
| 787-1662 /000-200 |
Electronic circuit breaker, DC 48 V, 2 x 10 A Input nominal voltage DC 48 V |
|
|||
| 787-1662 /000-250 |
Electronic circuit breaker, DC 48 V, 2 x 10 A Input nominal voltage DC 48 V |
|
|||
| 787-1664 /000-200 |
Electronic circuit breaker, DC 48 V, 4 x 10 A Input nominal voltage DC 48 V |
|
|||
| 787-1664 /000-250 |
Electronic circuit breaker, DC 48 V, 4 x 10 A Input nominal voltage DC 48 V |
|
|||
| 787-1668 /000-200 |
Electronic circuit breaker, DC 48 V, 8 x 10 A Input nominal voltage DC 48 V |
|
|||
| 787-1668 /000-250 |
Electronic circuit breaker, DC 48 V, 8 x 10 A Input nominal voltage DC 48 V |
|
| Potential distribution module |
| 787-3861 /0000-1000 |
Potential distribution module; 8-way DC 0 V |
|
||
| 787-3861 /0000-2000 |
Potential distribution module; 8-way DC 24 V | |||
| 787-3861 /0000-3000 |
Potential distribution module; 4-way DC 0 V / 4-way DC 24 V |
| Power Supply for DALI Multi Master Module 753-647 |
| 787-1007 | Power Supply for DALI Multi Master Module
753-647
Input nominal voltage AC 100 V...240 V |
|
| DC/DC Converter |
| 787-2801 | DC/DC Converter
DC 24 V / DC 5 V ; 0.5 A |
|
||
| 787-2802 | DC/DC Converter
DC 24 V / DC 10 V ; 0.5 A |
|
||
| 787-2805 | DC/DC Converter
DC 24 V / DC 12 V ; 0.5 A |
|
||
| 787-1650 | DC/DC Converter
DC 24 V / DC 12 V ; 4 A |
|
||
| 787-2810 | DC/DC Converter
DC 24 V / DC 5/10/12 V ; 0.5 A |
|
||
| 787-2803 | DC/DC Converter
DC 48 V / DC 24 V ; 0.5 A |
|
| Radio Interference Suppression Filter |
| 787-980 | EPSITRON Radio Interference Suppression Filter,
1-Phase DC 250 V, 10 A |
| Power Supply for Fan Control |
|
| 787-914 | EPSITRON Power Supply for Fan Control |
|
| Safety Transformer |
| 787-974 | Transformer Power Supply 40 VA |
|
|||||||||||||||||||||||||||||||
| 787-976 | Transformer Power Supply 63 VA |
|
| Communication Cable |
| 787-890 | RS-232 Communication Cable |
| Wall mounting adapter |
| 787-895 | Wall mounting adapter |
Installation instructions Drilling template |
||
| 787-896 | DIN Rail adapter |
Mounting instructions |
||
| 787-897 | DIN Rail adapter (Cast-metal) |
Mounting instructions |
||
| 787-897 /000-010 |
DIN Rail adapter (Cast-metal), horizontal Mounting |
Mounting instructions |