|
|
On this site you find news and supplements for
interface modules of the series 286, 287, 288, 289, 786, 787, 788, 789, 792,
857 and 859. Further information are in preparation. Please look at the extensive product assortment in the catalog W4 or in the online-catalog. |
| Mounting carrier for PCBs | Data sheet | Additional Information |
| 288-003 | Mounting carrier for DIN 35
rail. Suitable for Europe card. |
| Power Supply |
| 288-808 288-813 |
AC 230 V / DC 12 V; 0,5 A
AC 115 V / DC 24 V; 2 A |
| Back-up capacitor module (ELKO) |
| 288-824 | Back-up capacitor module
(ELKO) smoothes unstable DC 24 V power supplies |
| DC/DC-Converter |
| 288-895 | DC/DC Converter DC 24 V / 18 V; 0.4 A |
|
| Resistance coupling element |
| 288-936 | Resistance coupling
element 1 kOhm / 10 kOhm |
| Potential multiplication module |
| 288-867 | Potential multiplication module 4 potential groups |
||
| 288-870/000-030 | Potential multiplication module 4 potentials with each 24 VDC with 5 connection points of 24 V and 5 connection points of 0 V |
||
| 288-870/000-040 | Potential multiplication module 8 potentials with each 24 VDC with 5 connection points of 24 V and 5 connection points of 0 V |