| Decentralized I/O
Systems |
WAGO I/O System Field |
- PROFINET Fieldbus modules
- IO-Link Class A and Class B Hubs
- IP67 Degree of Protection
|
WAGO-I/O-SYSTEM 750 |
|
WAGO-I/O-SYSTEM 751 |
- IP67 or IP20 degree of protection
- AS-Interface slaves V.3.0
- Digital I/O slaves
- 4 and 8 channels
- Single and A/B slaves
- Electrical isolation of outputs acc. to DIN VDE 0884
|
WAGO-I/O-SYSTEM 752 |
- IP20 degree of protection
- PROFIBUS, INTERBUS, DeviceNet, CANopen
- Compact
- Digital inputs and outputs
- Pluggable electronic module
- WAGO Edge Controller
- WAGO Edge Computer
|
WAGO-I/O-SYSTEM 753 |
- IP20 degree of protection
- Pluggable field wiring
- Same functionality as series 750
- Modular and flexible
- Fieldbus independent I/O modules
- Digital and analog inputs and outputs; function, technology and communication modules; various
potentials
|
WAGO-I/O-SYSTEM 755 |
- IP67 degree of protection
- PROFIBUS, INTERBUS, DeviceNet
- Digital Inputs and outputs
- Standardized connection technique
- Many different cables for sensors, actuators, fieldbus and power supply
- Reverse voltage protection
- Short circuit monitoring of the inputs aud outputs
- Output current up to 2 A per channel (up to 15 A per module)
- Separate actuator power supply (E-Stop concept)
|
WAGO-I/O-SYSTEM 756 |
- IP67 degree of protection
- Cables and connectors
|
WAGO-I/O-SYSTEM 757 |
- IP67/68 degree of protection
- 4-, 6-, 8- and 10-way sensor- / actuator boxes
- M8- and M12-variants
- 3-, 4- and 5-pin variants
- Cable- and M16-/ M23-variants
- Status LED indication
- Encapsulated
- Designation (manufacturer, pin layout, color code, schematic diagram, item-no. etc.)
- Marker for each sensor- / actuator connector and module name
- High quality cable material (PUR halogen free)
- -25°C ... +80°C temperature range
- Latching possibility
|
WAGO-I/O-SYSTEM 758 |
- Ethernet switch
- WAGO-I/O-IPC, Industrial compact PC
|
WAGO-SPEEDWAY 767 |
- IP67 degree of protection
- PROFIBUS, PROFINET, ETHERNET, CANopen, DeviceNet
- Modular design
- Synchronized highly-accurate signal processing
- Low cycle time
- Programmable via CODESYS 3.x
- Parameterizable via FDT/DTM
- Digital and analog inputs and outputs
- Synchronous and asynchronous diagnostics
- -25°C ... +60°C temperature range
|
| Software |
WAGO Software |
- WAGO Interface Software
- WAGO-I/O-CHECK
- WAGO-I/O-PRO /CODESYS
- WAGO TOPLON®
- WAGO-ETS3-Plug-In
- WAGO Configurator
- WAGO-flexROOM®
- WAGO FDT/DTM
- WAGO TO-PASS® Configuration software
- e!COCKPIT
- WAGOupload
- WAGO Telecontrol Gateway
- VHPready-Application
- WAGO-WebVisu-App
|
| Telecontrol Modules |
WAGO TO-PASS® 761 |
- IP20 degree of protection (optionally in outdoor housing)
- Compact design
- Digital and analog inputs and outputs
- GSM modem with SMS and GPRS
- Messaging and control via SMS
- Easy communication parameterization and processing logic
- History of measured values and control via Web portal
|
| Monitors and Panels |
Operating and Monitoring 762 |
- WAGO Touch Panel 600, e!DISPLAY and PERSPECTO®
are comprehensive WAGO monitor and panel devices for operating and monitoring
the process data of machines, systems and control technology.
- WAGO Touch Panel 600, STANDARD LINE
- WAGO Touch Panel 600, MARINE LINE
- WAGO Touch Panel 600, ADVANCED LINE
- e!DISPLAY 7300T WP for controllers with web servers - for CODESYS 2 and e!RUNTIME (CODESYS 3)
- PERSPECTO® TM, Touch Monitor
- PERSPECTO® WP for controllers with Web servers
- PERSPECTO® VP with integrated HMI runtime for especially short reaction times
- PERSPECTO® CP with HMI runtime and CODESYS for independent automation
|
| Building Automation |
WAGO WINSTA® 770 |
In addition to the product
information in the catalog.
- Radio Receiver
- Sunblind Boxes
|
| Interface Modules /
Power Supply Units |
WAGO Interface-Bausteine |
In addition to the product
information in the catalog.
- Series 286: Pluggable modules on terminal block with
switching relays, optocouplers, multifunction timers, S0-Interfaces
- Series 287: Multiple relay boards on mounting
carrier
- Series 288: Rail mounted modules with universal mounting
carrier, linear power supplies, capacitor modules
- Series 289: Interface modules for Sub-Min-D, ribbon
cable acc. to DIN 41651,...
- Series 786: Pluggable analog signal conditioning modules
on terminal block, 0...10V, 0...20mA, 4...20mA
- Series 787: Primary switching power supplies and analog
signal conditioning modules in DIN rail mountable enclosures
- Series 789: Modular installation devices with relays,
current pulse relays, ...
- Series 857: Relay Module with pluggable small switching
Relay, Measurement Transducer and Isolation Amplifier JUMPLEX
- Series 855: Accessories Measurement of Currents
- Series 858: Relay socket for industrial relays
- Series 859: Electronic terminal blocks with switching
relays, optocoupler, ...
|
| |
Types of documents You have access to data sheets, manuals,
application notes and further technical information. All documents are
available as PDF files. Load the PDF files on your computer with a mouse klick.
If
Acrobat
Reader (version 3.0 or higher) is installed, the browser views the PDF file
directly. You can also download the file, to view or print it with the Acrobat
Reader later. |
| |
Note! All documents, including all
illustrations, are copyrighted. Any use of this material beyond the
terms of copyright is not allowed. The reproduction, translation, or
use of the electronic and mechanical information is subject to written
authorization from WAGO GmbH & Co. KG. Violations
will be prosecuted. WAGO GmbH & Co. KG reserves the
right of alteration and changes. All rights in case of
granting patents or protective rights are reserved to WAGO GmbH & Co. KG. In the
case of non-WAGO products, no reference to patent rights is given, but their
existence is noted. |