Item no. 741-237
Through-panel PCB terminal strip; 2 solder pins/pole; 7-pole; with integrated push-buttons; pin spacing 5.08 mm / 0.2 in; with fixing flanges; orange
Dimensions in mm
L = (pole number – 1) x pin spacing + 6.5 mm + 1.5 mm
L1 = L + 5.8 mm
L2 = L1 + 6 mm
L = (pole number – 1) x pin spacing + 6.5 mm + 1.5 mm
L1 = L + 5.8 mm
L2 = L1 + 6 mm