[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/interface-electronic","name":"Interface Electronic","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-relays-optocouplers","name":"Relay and Optocoupler Modules","linkClass":"active","categoryCode":null}]
MM-388367_IF_Website_Categories_001_2000x2000.jpg

Relays and Optocouplers

From relay sockets to pluggable relay and optocoupler modules – WAGO delivers versatile, high-performance solutions for every application. They're perfectly suited for industrial automation, process and power engineering, rail systems, shipbuilding, and control cabinet manufacturing.

Your benefits:

  • Comprehensive portfolio from coupling relays to time relays
  • Easy connection of conductors (0.34 to 2.5 mm²) without conductor preparation
  • Ability to switch loads in the range of 1 mA to 16 A (e.g., lamp loads)
  • Various accessories available, such as horizontal jumper contacts, marking, system wiring, etc.
  • Easy operation and maintenance

Product Overview

Our Relay and Optocoupler Products

Relay Sockets with a Miniature Switching Relay (788 Series)

WAGO's 788 Series Relay Sockets are ideal for switching applications in both industrial and process automation. These modules can be used either with two channels or for reliably switching higher loads (e.g., lamp loads) up to 16 A.

Advantages:

  • Quick and easy elementary relay replacement after a failure
  • Compact housing: just 15 mm (0.590 inch) wide
  • Commoning on both the control and load sides
  • Tool-free connection via Push-in CAGE CLAMP®

Relay Modules with a Miniature Switching Relay and Optocoupler Modules (859 Series)

WAGO's 859 Series Relay Modules with a Miniature Switching Relay and Optocoupler Modules are ideal for any industrial interface applications. Their slim design saves valuable control cabinet space. Simple commoning at the control and load side streamlines looping through of common input and output potentials.

Advantages:

  • Versatile relay modules for AC and DC applications
  • Slim 6 mm (0.236 inch) housing saves space
  • Low-profile design for optimum use in terminal boxes
  • Front-side jumpers streamline connections
  • Top-of-unit LED for status signal indication
  • Proven CAGE CLAMP® connection technology

Control Relay on a Rail-Mount Terminal Block

The relay modules plug directly onto the carrier terminal blocks of the WAGO TOPJOB® S and Classic Rail-Mount Terminal Block Systems for easy, secure installation. The combination of rail-mount terminal blocks and relay modules eliminates the need for an additional wiring interface.

The Benefits for You

  • Extended input voltage range for use in battery systems
  • Use in an extended temperature range (OT 4)
  • Ideal for railway applications
  • High vibration and shock resistance
  • Relay modules are more robust than elementary relays for replacement

DIN-Rail-Mount Carriers with a Miniature Switching Relay (287/288 Series)

WAGO's fully wired DIN-rail-mount carriers with a miniature switching relay (287/288 Series) provide direct, in-the-field switching of actuators and other coupling elements. They also permit fast and easy peripheral signal connections.

Advantages:

  • Faster and easier connection of peripheral signals
  • Pluggable relays for rapid and simple replacement
  • Easily connect conductors ranging from 0.08 to 2.5 mm2 (28–14 AWG)

Relay Modules in a DIN-Rail-Mount Enclosure
(789 Series)

WAGO's 789 Series Relay Modules serve a wide variety of applications, from basic lighting control in building installations to industrial control cabinet installations. Just 17.5 mm (0.689 inch) wide, the compact DIN-rail-mount enclosure is ideal for distribution boards and meter cabinets.

Advantages:

  • Up to two break contacts and make contacts, or four make contacts
  • Available with manual operation
  • Commoning on each level via push-in jumpers
  • Clearly identified connection points
  • LED indicator for switching status

Sockets with a Miniature Switching Relay or a Solid-State Relay
(857 Series)

WAGO's sockets with a miniature switching relay or a solid-state relay are the perfect combination of housing and electronics.

Advantages:

  • Pluggable MSR and SSR for DC and AC applications
  • Same profile allows the use of a single in-line, push-in jumper
  • Quick, easy replacement of relays in case of failure
  • Tool-free connection via Push-in CAGE CLAMP®
  • Ex approval (Zone 2)

Sockets with an Industrial Relay (858 Series)

WAGO's DIN-35-rail-mount 858 Series Relay Sockets are designed for conventional industrial relays with standard pin spacing. These sockets carry relays equipped with two or four changeover contacts. During maintenance, they allow quick relay replacement without removing conductors.

Advantages:

  • Push-in termination of solid and ferruled conductors from 0.5 mm2 (20 AWG)
  • Dual conductor entries with Push-In CAGE CLAMP® connection technology
  • Manual operation in case of failure or during commissioning
  • Relay status indicator to stay updated visually
  • Relays with gold contacts for dry switching circuits
Your WAGO Contact

Additional service offerings: