Practical tips

WINSTA® Building Applications: Perfectly Plugged Applications

  • 22/02/2019
  • Every family within the WAGO WINSTA® Pluggable Connection System features an extremely broad product portfolio to meet the power supply and signal transmission requirements of modern buildings. Individual components including plugs, sockets, distribution connectors, cable assemblies and boxes with pluggable outputs provide everything for fast and easy electrical installations. Additionally, the WINSTA® MINI special and MIDI special families offer various mechanical and visual coding options for clearly identifying different circuits, while allowing bus signals to be distributed via pluggable connections.

    pre-assembled connecting cable; Eca; Distribution connector with phase selection/open-ended; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 1 m; 2,50 mm²; black
    Item no. 771-8965/107-101

    pre-assembled connecting cable; Eca; Distribution connector with phase selection/open-ended; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 1 m; 2,50 mm²; black

    pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; black
    Item no. 771-9993/006-101

    pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; black

    Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 2 outputs; with cable connection on the input side; black
    Item no. 770-611

    Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 2 outputs; with cable connection on the input side; black

    Mounting plate; 5-pole; for distribution connectors; Plastic; black
    Item no. 770-625

    Mounting plate; 5-pole; for distribution connectors; Plastic; black

    Application in Cable Ducts

    • Power supply distribution to a 230 V mains is performed using a pre-assembled WINSTA® Distribution Box.

    • Power outputs are plugged into trunking outlets via pre-assembled interconnecting cables with integrated WINSTA® Plugs and Sockets.

    New Column
    New Column
    New Column
    New Column


    771-8965/107-101



    771-9993/006-101



    770-611



    771-8965/007-301



    770-625



    Your WAGO Contact

    Additional service offerings: