railway_Fotolia_65801186_X_2000x1125.jpg

The Railway Standards

DIN EN 50155 / IEC 60751

Questions about railway suitability refer to compliance with DIN EN 50155. Although EN 50155 does have an international counterpart (IEC 60751), EN 50155 is the current railway standard recognized around the world.

This standard describes railway applications and is applied to electronic equipment used on rolling stock. The standard does not involve a certificate or compel compliance; rather, this standardization classifies operating conditions in railway vehicles so they are consistently comprehensible and comparable.

The Railway Standards

DIN EN 50155 / IEC 60751 in overview:

railway_Dokumentation_Pruefung__Labor_Tech07857_1_2000x1125.jpg

Significant Contents

Essentially, EN 50155 outlines:

  • Operating conditions (regarding environment, electrics, EMC)

  • Technical construction features (components, construction, development, etc.)

  • Reliability, maintenance, service life

  • Documentation and testing

railway_Schockpruefung_Labor_Tech07822_2000x1125.jpg

References and Classification

EN 50155 refers to a wide range of testing processes and standards (e.g., EN 61373 – Vibration and Shock or EN 50121-3-2 – EMC) and classifies their results.

railway_Spannungsabfall_Labor_Tech07896a_2000x1125.jpg

Requirements and Guidelines

Depending on the component, different requirements and guidelines must be taken into account. The minimum factors to be considered are:

  • Temperature

  • Vibration and impact

  • Relative humidity

railway_s_Labor_Vibrationsprüfung_000_xx_2000x1125.jpg

Electronic components

For electrical components (relays, optocouplers, signal conditioning modules, fieldbus systems, etc.), the electrical operating conditions must be considered before all else. These include:

  • Power supply fluctuations and interruptions

  • EMC (Immunity to interference and emission of interference)

  • Selection of the subassemblies and development criteria

Recommended Reading

More Railway System Solutions

railway_Fotolia_20139-nadel-21a-DSC_1827_hell_2000x1500.jpg

Fire Protection

Trains are the safest mode of transportation. This is ensured not only by the operator, but also by the vehicle and component manufacturers. Whatever the reason for a fire – the passengers must be protected as much as possible.

Your WAGO Contact

Additional service offerings: