Item no. 224-111

Lighting connector; push-button on lighting side; Alu-Plus contact paste; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; gray

Item no. 224-111
Lighting connector; push-button on lighting side; Alu-Plus contact paste; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; gray
Please wait ...
PU (SPU): 100 Piece
Item no. 224-111
Lighting connector; push-button on lighting side; Alu-Plus contact paste; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; gray
Please wait ...
PU (SPU): 100 Piece
Details
Description
Downloads
Notes
Electrical data
Connection data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 2273-203
PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 3-conductor; transparent housing; orange cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent
: 2273-204
PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 4-conductor; transparent housing; red cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent
: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-415
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 222-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray
: 222-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray
: 222-415
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray
: 224-112
2-conductor lighting connector; push-button on lighting side; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; white
: 2273-202
PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 2-conductor; transparent housing; white cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent
: 2273-242
PUSH WIRE® splicing connector; for solid conductors; Alu-Plus contact paste; max. 2.5 mm²; 2-conductor; transparent housing; white cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent
: 2273-243
PUSH WIRE® splicing connector; for solid conductors; Alu-Plus contact paste; max. 2.5 mm²; 3-conductor; transparent housing; orange cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent