[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/interface-electronic","name":"Interface Electronic","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/global-interface-electronic-discover-overvoltage-protection-specialty-electronics","name":"Overvoltage Protection","linkClass":"active","categoryCode":null}]
Protective Devices and Electronics
Our protective devices and electronic protection products offer you comprehensive protection against short circuits, ground faults, overloads and overvoltage for vulnerable equipment and systems. Take advantage of our wide range of products to minimize failures and production downtime and ensure optimal protection of your hazardous equipment.
Our compact ECBs save space and offer the best possible protection against short circuits and overloads. With a large number of available configurations and features, as well as a very good price–performance ratio, WAGO offers you the right product, whatever your application.
For incipient ground faults, the ground resistance signaling module per IEC 60204-1 provides greater safety through fully automated preventive maintenance.
In addition, our overvoltage protection products reliably protect electrical equipment and systems against high voltages (e.g., varistor terminal blocks).
Our Protective Devices and Electronics Protection Products
Electronic Circuit Breakers (ECBs)
Electronic circuit breakers (ECBs) are a compact and precise solution for reliably protecting DC circuits against short circuits and overloads. Benefit from a wide product range and excellent value for money — there’s a suitable protection option for every application!
Key Benefits:
- 1-/2-/4-/8-channel electronic protection with fixed or adjustable current ranges from 0.5 to 16 A
- High switch-on capacity of more than 50,000 µF
- Variants with active current limiting and NEC Class 2 limitation
- Remote monitoring capability via communication interface
- Space-saving design for control cabinets thanks to narrow width and high channel density
- Broad application range supported by an extensive certification package
Ground Resistance Signaling Module
Detect ground faults early.
Our module grounds control voltages per IEC 60204-1 and enables predictive maintenance.
Key Benefits:
- Automated measurement of insulation resistance
- Early detection of developing ground faults
- Fault signaling via LEDs and a floating contact
Protection Devices
With overvoltage protection, electrical equipment and systems can be reliably proteced against high voltage thus ensuring system availability.
Advantages:
- Protection of the system against overvoltage by using the overvoltage protection modules
- Space saving thanks to the narrow design
- Cost savings by preventing downtime
- High operational safety and system availability by avoiding equipment errors due to over voltage
Additional service offerings:
This May Also Interest You
Related Topics and Products
Interface Electronic
Übergabemodule
Die sichere und wartungsfreie Verbindungsebene: WAGO-Übergabemodule erlauben eine schnelle und flexible Verdrahtung von Signalen.
Interface Electronic
Stromversorgungsmodule
Jederzeit eine gleichbleibende Versorgungsspannung – und das weltweit und in den verschiedensten Anwendungen. Das macht die WAGO-Stromversorgungsmodule so erfolgreich.