3d_group_picture_ECB_01_01_C1_2000x1125.png

Electronic Circuit Breakers (ECBs)

ECBs are the space-saving and precise solution for reliable protection of DC circuits. Thanks to the comprehensive range of approvals, they can be used in a wide variety of ways and can also be controlled and monitored remotely via the communication interface. Our circuit breakers are the perfect addition to your power supply system and they are also maintenance-free.

The Benefits of WAGO’s ECBs for You

Discover Our Electronic Circuit Breakers (ECBs)

Single-Channel ECBs

With a width of only 6 mm (0.236 inch), these new circuit breakers are the narrowest ECBs currently on the market. They are approximately 66% smaller than miniature circuit breakers to save even more space, particularly when used in control cabinets. These ECBs enable high-capacity loads greater than 50,000 microfarads to be switched on, without requiring further action or changing the nominal current, helping reduce false tripping due to inrush currents.

Your benefits:

  • 24 VDC / in six versions for rated currents of 1 to 8 A
  • With devices color coded according to nominal current
  • An extremely slimline version
  • Switch-on capacity: >50,000 µF
  • Wide operating temperature range: −25 … +70°C (−13 … +158°F)
  • Resetting, on/off switching directly on the module or remotely via digital input signal
  • Triggered signal output can also be combined as a group signal for up to 30 devices
  • Approvals: CE, UL 61010, UL 2367

2-, 4- and 8-Channel ECBs

WAGO's space-saving ECBs provide reliable protection with a superior price/performance ratio. They offer both outstanding features and reliable protection against overload and short circuits. With a maximum width of 45 mm (1.772 inches), these ECBs feature high channel density to save space in the control cabinet.

Your benefits:

  • Two-, four- and eight-channel protective switch with currents adjustable from 0.5 to 12 A
  • High switch-on capacity: >50,000 µF
  • Communication capability: remote monitoring and reset
  • Optional active current limitation
  • Approvals: CE, UL 60950, UL 2367, GL

The New Generation of Intelligent ECBs

Communication for Total Control and Compact Protection

The latest expansion of the Electronic Circuit Breaker (ECB) portfolio introduces advanced communication interfaces for IO-Link, Modbus RTU, and the Manchester protocol. These new interfaces significantly enhance the functionality of the circuit breakers by enabling detailed, channel-specific monitoring and control via connected controllers. Each circuit breaker becomes an intelligent device capable of transmitting precise current and voltage data for every channel. This information supports real-time monitoring, fault diagnostics, and predictive maintenance. In the event of a trip, remote response capabilities enable immediate action, minimizing system downtime.

Key Benefits:

  • High-precision protection in compact spaces
  • 4- or 8-channel circuit breakers with selectable tripping currents per channel (1 to 16 A)
  • Bidirectional communication via IO-Link, Modbus RTU, or Manchester protocol
  • Full remote access for status monitoring and individual channel operation
  • Fully configurable — locally or remotely
Your WAGO Contact

Additional service offerings:

This May Also Interest You

Compatible with Our ECBs

WAGO Power Supply Systems

As the level of automation increases, so do the demands on the reliable supply of voltage and current. WAGO’s innovative and efficient power supply systems offer a wide variety of solutions for virtually any application, from communicative power supplies to power supplies for basic applications.