MCS MAXI 6
Item no. 831-1105/322-004
1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 5-pole; 100% protected against mismating; Centered locking levers; black
Dimensions in mm
L = pole no. x pin spacing + 1.9 mm
Pole no. 2: A = 0.1 mm
Pole no. 3: A = 7.5 mm
Pole no. 4: A = 7.5 mm
Pole no. 5: A = 15.12 mm
Pole no. 6: A = 15.12 mm
Pole no. 7: A = 22.74 mm
Pole no. 8: A = 22.74 mm
Pole no. 9: A = 30.36 mm
L = pole no. x pin spacing + 1.9 mm
Pole no. 2: A = 0.1 mm
Pole no. 3: A = 7.5 mm
Pole no. 4: A = 7.5 mm
Pole no. 5: A = 15.12 mm
Pole no. 6: A = 15.12 mm
Pole no. 7: A = 22.74 mm
Pole no. 8: A = 22.74 mm
Pole no. 9: A = 30.36 mm