MCS MIDI Classic Item no. 2231-120/026-000 1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 20-pole; 2,50 mm²; gray Dimensions in mmL = (pole no. x pin spacing) + 1.5 mmL1 = 5 mm2- to 3-pole female connectors – one latch only Item no. 2231-120/026-000 1-conductor female connector Generate Datasheet Download Downloads as zip Download Compare Configure Item no. 2231-120/026-000 1-conductor female connector Generate Datasheet Download Downloads as zip Download Compare Configure