MCS MIDI Classic
Item no. 2231-1604/127-000
1-conductor male connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 4-pole; mounting foot flange; 2,50 mm²; gray
Dimensions in mm
Pole no. 2: L = 12 mm; L3 = 13,2 mm
Pole no. 3: L = 17 mm; L3 = 18,2 mm
Pole no. 4: L = 22 mm; L3 = 23,2 mm
Pole no. 5: L = 27 mm; L3 = 28,2 mm
Dimensions in mm
Drilled hole pattern for sheet metal mounting
Female connectors / Male connectors 2231, 2232, 2721 and 2722 Series
Pin spacing 5 mm and 7,50 mm
Sheet thickness 0,6 - 1,2 mm
L1 = (Pole no. – 1) x Pin spacing + 9,3 mm