Control Single- and Dual-Coil Hydraulic or Pneumatic Proportional Valves
Your benefits:
Single- and dual-coil valve control
Nominal current up to 1.6 A (2 channels) and 2.0 A (1 channel)
2-, 3- and 4-wire connection technology
Valve adjustment with dual gain compensation and linearization
Switchable and adjustable dithering
Two configurable digital inputs (IEC 61131, type 1) for jog mode (manual mode), end stop/threshold value switches and “emergency stop” ramp