Less is more: WAGO's new “Standard Motor Interface” Master Module (753-1630) comes without a level inverter. Now connect electrical drives for blinds and shutters to the module directly. WAGO is also offering its new SMI Configurator software, which features a familiar ribbon design and is rich in helpful functions that simplify module configuration.
Your benefits:
Connect SMI drives directly to the WAGO-I/O-SYSTEM 750
Save space and costsSMI Configurator software makes addressing, configuring and commissioning SMI drives easier
A digital input for manual control of SMI drives (e.g., maintenance, window cleaning) independent of the PLC program
A digital output temporarily deactivates the drives when they are not needed
Data transfer to all management and operating levels using fieldbus-independent building automation protocols, such as BACnet or KNX