Faster Connection: Pluggable Connectors

The Pluggable Solution for Your Application

The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.

Your benefits:

  • Comprehensive product range for any application

  • Conductors are always securely clamped via spring pressure connection technology

  • Push-in CAGE CLAMP® termination of both solid and ferruled conductors

  • Guaranteed protection against mismating through individual coding

Product Overview

Pluggable Connectors for Every Task

winsta-gesamt_2000x2000px.jpg

Pluggable Installation Connectors

The WINSTA® Pluggable Installation Connection System finds a home anywhere installation requirements repeat or are planned on a grid, e.g., installing grid lighting or flush-mount lighting. Thanks to this pre-assembled connection system, assembly times and installation errors on the construction site are both reduced.

Advantages:

  • On-schedule completion within the shortest time via pre-assembled cables and pluggable connectors

  • Guaranteed protection against mismating through mechanical and color coding options

  • Simple troubleshooting and quick replacement of pluggable connected loads

Pluggable PCB Connectors

Our pluggable connectors for PCBs provide a universal pluggable connector system for your devices and meet all requirements for consistent, end-to-end system wiring for conductor cross sections from 0.08 to 10 mm2 (28–8 AWG). You benefit from our diverse product lines, since you can always find the right solution for your application.

Benefits:

  • A wide range of applications thanks to: Pluggable PCB connectors, panel feedthrough connectors, flying connections for different mounting types and pluggable connectors for rail-mount terminal blocks

  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules

  • Custom coding options

  • Efficient test options

  • With a clamping point that can be opened from two directions, the MULTI CONNECTION SYSTEM (MCS) greatly simplifies pre-assembling cables and wiring mated connectors.

Leuchtensteckverbinder_2000x2000px.jpg

Luminaire Disconnect Connectors

WAGO’s connector portfolio for luminaires and devices includes phase‑preselection systems for continuous‑row lighting, plus smart solutions for internal wiring.

Benefits:

  • 267 Series: Modular connectors for flexible, scalable continuous‑row lighting systems

  • 873 Series: Touch‑safe connectors for luminaire and device connections with PUSH WIRE® technology for solid conductors. Available in two versions – the compact version (0.34–0.75 mm²) is ideal for spotlights, street lighting, DALI, and basic sensors.

Pluggable Rail-Mount Terminal Blocks

Enjoy the advantages of the X-COM®-SYSTEM with mismating protection for your switchgear and control applications. Our innovative system consists of DIN-rail carrier terminal blocks, male headers and female connectors for different mounting types and male headers with solder pins.

Advantages:

  • Time and space savings thanks to pre-assembly of pluggable cable harnesses

  • Pre-assembly for quick and error-free replacement of sub-assemblies

  • Coding without pole loss prevents mismating of male headers and female connectors with the same number of poles

  • For your safety: Pre-wired sub-assemblies can be tested before installation

Pluggable Connectors for I/O Systems

WAGO’s 756 Series M8 and M12 pluggable connectors are available in a variety of pre-assembled cable lengths ranging from 0.3 to 20 meters. With them, a suitable pluggable connector is available for sensor/actuator wiring for every I/O system.

Your Benefits:

  • M8 and M12 connectors available in more than 30 lengths

  • Halogen-free cable meets fire protection requirements

  • Suitable for I/O systems from all manufacturers

alle-produkte_steckverbinder_ad_2000x1125.jpg

All Products

Discover our range of connectors.

Service

Your Contact at WAGO

Additional service offerings: