News

Secure and Flexible Mounting

  • 14/10/2020
  • Secure flying leads using WAGO's new mounting adapters for the MCS MAXI 6 and 16 PCB Connection Systems with levers.

    A flexible yet secure mount? It sounds contradictory, but it's not. WAGO's new mounting adapters for the MCS MAXI 6 and 16 PCB Connection Systems with levers prove that security and flexibility can co-exist.

    Simple Mounting in the Application

    As industry-firsts, these mounting adapters allow flying leads with cross-sections up to 25 mm2 to be easily secured to a DIN-35 rail or panel.

    WAGO's mounting adapters are intuitive and easy to use. Both connecting the adapter to the connectors and installing or removing the entire connection from DIN-rail is extremely quick and easy. This isn’t just an advantage when assembling the units at the factory, it also benefits users at the worksite because a pluggable connection allows, for example, modular function modules to be quickly connected in the field. This design reduces both wiring costs and the risk of errors.

    Maximum Flexibility

    Both female and male connectors can be secured with the new mounting adapters for maximum flexibility. Several adapters can also be used, if required, for maximum stability. The mounting adapters are designed to be no wider than the connector body, which means there is no risk of losing space.

    The mounting adapters are available individually as accessories or pre-assembled at the factory. They are a valuable addition to PCB connectors – whether it's for the power supply of stationary or mobile control units, e-charging points or the intuitive combination of modular function modules with push-in lever connectors.

    Product Overview

    1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 5-pole; 100% protected against mismating; Lateral locking  levers; Silver-plated contacts; 16,00 mm²; light gray
    Item no. 832-1105/037-000

    1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 5-pole; 100% protected against mismating; Lateral locking levers; Silver-plated contacts; 16,00 mm²; light gray

    1-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 3-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light gray
    Item no. 832-1203

    1-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 3-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light gray

    1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 2-pole; 100% protected against mismating; Lateral locking  levers; Silver-plated contacts; 16,00 mm²; light gray
    Item no. 832-1102/037-000

    1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 2-pole; 100% protected against mismating; Lateral locking levers; Silver-plated contacts; 16,00 mm²; light gray

    1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 3-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light gray
    Item no. 832-1103

    1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 3-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light gray

    More about This Topic

    MM-506821_GWA_CYU_Sample-Service_2000x1125 (1).jpg

    Choose Your Upgrade!

    When it comes to reliable, secure signal transmission, PCB terminal blocks and pluggable PCB connectors are the champions on your PCBs. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. Which option will you choose?

    MCS-MIDI_2000x2000px.jpg

    Continuous System Wiring with PCB connectors MCS

    The MULTI CONNECTION SYSTEM (MCS) is WAGO’s versatile pluggable connection system, which provides leading solutions for your wiring applications. The system includes seven product lines with pin spacings from 2.5 mm to 10.16 mm (0.98 inch to 0.4 inch) and terminates conductors ranging from 0.08 to 25 mm2 (28 to 4 AWG), offering a wide range of possible applications.

    MM-33583  new website page PCB Hebel campaign_blick_klick_2000x2000.jpg

    Lever Connection Technology on PCBs

    Discover the advantages and possible applications now!

    Your WAGO Contact

    Additional service offerings: