Instructions

Connecting DALI Sensors

Description

DALI sensors are primarily supplied via the two-wire DALI cable (DA+ and DA-). In some projects, “mixed” operation of DALI lights and sensors is not desired within a DALI line. In these instances, the space-saving two-pole MINI system is recommended for connecting DALI sensors. The two-pole DALI line is supplied by the DALI master via standard installation cable (1) from the subdistribution board. The two-pole WINSTA® Socket and Strain Relief Housing (2) are mounted on the standard supply cable. Two-pole T-distribution connectors (3) are used for integrating the DALI sensors (5) into the DALI line. Two-wire interconnection cables (6) to the through wiring and connecting cables (4) are used on the T-distribution connectors for connecting DALI sensors (5). The sensors (5) are connected with the free end of the connecting cable (4) at the jobsite.

Parts list:

2. 890-1102 and 890-502

3. 890-1620

4. 891-8982/206-x01

5. DALI Sensor

6. 891-8982/006-x01

WAGO at Work

Additional Instructions for the WINSTA® Pluggable Connection System

winsta_DALI_Sensors_and_Lamps_Winsta_2000x1125px.jpg

Connecting DALI Sensors and DALI Lights

Winsta_Switched_Lamps_2000x1125px.jpg

Connecting Switched Lights

Your WAGO Contact

Additional service offerings: