News

Incredibly Handy: PCB Connectors with Levers

The world’s first lever-actuated connectors for power electronics It permits direct, in-hand wiring of conductors up to 25 mm2 (4 AWG). This new MCS MAXI 16 family of connectors expands WAGO’s MULTI CONNECTION SYSTEM (MCS).

Two versions of the new pluggable connectors are available (wire-to-wire and wire-to-board), and each version offers variants ranging from 2 to 6 poles. All models are designed for a nominal conductor size of 16 mm2 (6 AWG) with ratings up 1,000 V and 75 A (IEC). The connectors are equipped with Push-in CAGE CLAMP® technology for all conductor types, allowing solid and fine-stranded conductors with ferrules to be simply pushed into the unit. The new lever-equipped MCS MAXI 16 Connectors offer a unique space-saving feature: Solid and fine-stranded conductors can be connected to the next larger cross section (25 mm2/4 AWG) beyond the nominal conductor size.

Wiring made easy through:

  • Easy-to-use operating lever for tool-free terminations

  • Internal coding without time-consuming adaptation of the housing profile

  • Recoding even when plugged in

  • Optional integrated locking latches prevent accidental disconnection

  • 100% protected against mismating



It’s Just That Simple

The lever is incredibly user-friendly with clearly identified open/closed positions. When closing the clamping point, the force of the open spring ensures that the lever closes at low force. This ensures a secure connection of the clamping point.

The Top Advantages of the New Pluggable Connectors at a Glance:

  • World’s first lever-actuated PCB connector for power electronics

  • Easy and direct, in-hand wiring

  • Designed for voltages up to 1,000 V and currents up to 76 A

  • Integrated touch-proof caps for maximum user safety

Product Overview

1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Lateral locking  levers; Silver-plated contacts; 16,00 mm²; light gray
Item no. 832-1104/037-000

1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Lateral locking levers; Silver-plated contacts; 16,00 mm²; light gray

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 3-pole; light gray
Item no. 832-3623

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 3-pole; light gray

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 6-pole; light gray
Item no. 832-3646

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 6-pole; light gray

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 5-pole; light gray
Item no. 832-3625

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 5-pole; light gray

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 4-pole; light gray
Item no. 832-3644

THT male header; 1.2 x 1.2 mm solder pin; angled; 100% protected against mismating; Silver-plated contacts; Pin spacing 10.16 mm; 4-pole; light gray

1-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light gray
Item no. 832-1204

1-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Silver-plated contacts; 16,00 mm²; light gray

More about this topic

Leistungselektronik_2000x1500px.jpg

Products for Power Electronics

WAGO’s compact, reliable PCB terminal blocks and pluggable connectors help your connection technology meet today’s challenges.

MM-33583  new website page PCB Hebel campaign_blick_klick_2000x2000.jpg

Lever Connection Technology on PCBs

Discover the advantages and possible applications now!

The world’s first lever-actuated connectors for power electronics It permits direct, in-hand wiring of conductors up to 25 mm2 (4 AWG). This new MCS MAXI 16 family of connectors expands WAGO’s MULTI CONNECTION SYSTEM (MCS).

Two versions of the new pluggable connectors are available (wire-to-wire and wire-to-board), and each version offers variants ranging from 2 to 6 poles. All models are designed for a nominal conductor size of 16 mm2 (6 AWG) with ratings up 1,000 V and 75 A (IEC). The connectors are equipped with Push-in CAGE CLAMP® technology for all conductor types, allowing solid and fine-stranded conductors with ferrules to be simply pushed into the unit. The new lever-equipped MCS MAXI 16 Connectors offer a unique space-saving feature: Solid and fine-stranded conductors can be connected to the next larger cross section (25 mm2/4 AWG) beyond the nominal conductor size.

Wiring made easy through:

  • Easy-to-use operating lever for tool-free terminations

  • Internal coding without time-consuming adaptation of the housing profile

  • Recoding even when plugged in

  • Optional integrated locking latches prevent accidental disconnection

  • 100% protected against mismating



WAGO Product Consulting: We will gladly answer your questions.

Additional service offerings: