The new, adjustable ECB from WAGO (787-2861/0108-0020) is optimally suited for secondary fusing with its wide array of functions. It trips at even a low surge current, making it possible to use a cost-effective basic network device – triggering occurs after just 4 ms in the event of a hard short-circuit. The module's high switch-on capacity also ensures smooth run-up of large capacitive loads.
Your benefits:
Adjustable digital signal output with 7 different setting options
Just 6 mm wide
24 VDC/adjustable nominal current from 1 to 8 A in 1 A steps
Switch-on capacity: >50,000 µF
Wide ambient temperature range: −25 … +70°C (−13 … +158°F)