WAGO Compact Power Supplies is small with high-performance for DIN-rail-mount housings

WAGO Power Supplies Compact

The small, high-performance power supplies in DIN-rail-mount housings are available with output voltages of 5, 12, 18 and 24 VDC, as well as nominal output currents up to 8 A. The devices are highly reliable and ideal for use in both installation and system distribution boards.

New Power Supply for WAGO DALI Multi-Master

WAGO Compact Power Supply with 18 VDC Output Voltage

Building automation applications rely on DALI for lighting management, which requires a constant supply voltage of 18 VDC for the WAGO DALI Multi-Master (Item No. 753-647). To meet this requirement, WAGO is expanding its portfolio with the new WAGO Compact Power Supply (Item No. 787-2857). This unit can supply up to six WAGO DALI Multi-Masters (Item No. 753-647) with a continuous 18 V output voltage and a maximum output current of 1.25 A. The combination of a DALI Multi-Master and Compact Power Supply is DALI-2 certified. In addition to the requirements for DALI applications within the WAGO I/O System, this power supply boasts a slim design only 36 mm (2 DU*) wide that is perfect for use in installation distribution boards thanks to the rail-mount housing per EN 43880. With its high efficiency (> 88 %), the power supply is also extremely efficient and durable. It can be wired quickly and easily by directly inserting conductors using the push-in connection technology.

* DU = Division Unit(s)

Your Benefits:

  • Wide input voltage range for international use: 85 ... 264 VAC

  • Ideal for industrial and building applications, as well as home appliances per EN 60335-1

  • Mounting on DIN-rail and flexible installation via optional screw-mount clips – perfect for every application

  • Triple the savings thanks to low purchase costs, easy installation and maintenance-free operation

  • Front-panel adjustable output voltage via tool

Space and time savings

  • Compact, space-saving design – ideal for installation in distribution and meter boards

  • Time-saving pre-wiring via picoMAX®Connectors equipped with Push-in CAGE CLAMP®

WAGO Power Supplies Compact – Housing Designs

787-10xx

  • Housing design per EN 43880, suitable for installation in small distribution boards

  • Triple the savings thanks to low acquisition costs, easy installation and maintenance-free operation

  • Vibration-proof, fast, maintenance-free CAGE CLAMP® connections

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 2 A output current
Item no. 787-1001

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 2 A output current

DC/DC Converter; Compact; 110 VDC input voltage; 24 VDC output voltage; 2 A output current
Item no. 787-1014

DC/DC Converter; Compact; 110 VDC input voltage; 24 VDC output voltage; 2 A output current

Switched-mode power supply; Compact; 1-phase; 18 VDC output voltage; 2.5 A output current
Item no. 787-1017

Switched-mode power supply; Compact; 1-phase; 18 VDC output voltage; 2.5 A output current

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 1.3 A output current
Item no. 787-1002

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 1.3 A output current

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 6.5 A output current; 2,50 mm²
Item no. 787-1021

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 6.5 A output current; 2,50 mm²

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 2.5 A output current
Item no. 787-1012

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 2.5 A output current

DC/DC Converter; Compact; 72 VDC input voltage; 24 VDC output voltage; 2 A output current
Item no. 787-1014/072-000

DC/DC Converter; Compact; 72 VDC input voltage; 24 VDC output voltage; 2 A output current

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 4 A output current
Item no. 787-1022

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 4 A output current

Switched-mode power supply; Compact; 1-phase; 5 VDC output voltage; 5.5 A output current; DC OK signal
Item no. 787-1020

Switched-mode power supply; Compact; 1-phase; 5 VDC output voltage; 5.5 A output current; DC OK signal

DC/DC Converter; Compact; 72 VDC input voltage; 12 VDC output voltage; 4 A output current; galvanically isolated
Item no. 787-1015/072-000

DC/DC Converter; Compact; 72 VDC input voltage; 12 VDC output voltage; 4 A output current; galvanically isolated

787-12xx

  • A wide range of options for DIN rail and screw mounting

  • Ideal for household and commercial appliances that comply with EN 60335 (e.g., heat pumps and combined heat and power plants, as well as vending and gaming machines)

  • Reliable installation via picoMAX® Connectors with push-in connection technology

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 4.2 A output current; DC-OK LED
Item no. 787-1216

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 4.2 A output current; DC-OK LED

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 1.3 A output current; DC-OK LED
Item no. 787-1202

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 1.3 A output current; DC-OK LED

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 6 A output current; DC-OK LED
Item no. 787-1226

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 6 A output current; DC-OK LED

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 2.5 A output current; DC-OK LED
Item no. 787-1212

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 2.5 A output current; DC-OK LED

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 0.5 A output current; DC-OK LED
Item no. 787-1200

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 0.5 A output current; DC-OK LED

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 8 A output current; DC-OK LED
Item no. 787-1221

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 8 A output current; DC-OK LED

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 2.5 A output current; DC-OK LED
Item no. 787-1201

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 2.5 A output current; DC-OK LED

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 5 A output current; DC-OK LED
Item no. 787-1211

Switched-mode power supply; Compact; 1-phase; 12 VDC output voltage; 5 A output current; DC-OK LED

More Power Supplies

Stromversorung_2000x1500.jpg

Efficient Power Supplies

A consistent supply voltage anytime and anywhere, in a huge range of applications – that’s what makes WAGO’s power supplies so successful!

Your Contact Person at WAGO

Additional service offerings:

Masz pytania? Chętnie pomożemy i doradzimy!