landingpage-epsitron-2000x2000_V2.jpg

WAGO Eco and Compact Power Supplies – Right Size, Right Price

Economical. Versatile. Safe.

  • Triple the savings with WAGO's Eco and Compact Power Supplies, thanks to low purchase costs, easy installation and maintenance-free operation.

  • Budget-friendly for basic applications

  • Ideal for industrial and building applications, as well as devices per EN 60335

  • The right power supply to install in any orientation thanks to DIN-rail and screw mounting options – decide for yourself!

  • WAGO's Eco and Compact Power Supplies both meet EN 60335-1 safety requirements.

  • These power supplies are ideal for household and commercial appliances that comply with EN 60335-2-x (e.g., heat pumps, combined heat and power stations, service and slot machines).

Product Overview

WAGO Eco and Compact Power Supplies

WAGO Eco Power Supply

Your Benefits:

  • Slimline design saves control cabinet space

  • Versatile mounting options

  • Can be installed in control cabinets and devices

  • Proven CAGE CLAMP® connection technology

  • Budget-friendly for basic applications



WAGO Eco Power Supply – Technical Data

Item Number

787-1702

787-1712

787-1722

787-1732

787-1701

787-1711

787-1721

Nominal input voltage

AC 100 ... 240 V

AC 100 ... 240 V

AC 100 ... 240 V

AC 100 ... 240 V

AC 100 ... 240 V

AC 100 ... 240 V

AC 100 ... 240 V

Output voltage

DC 24 V (DC 22 ... 26 V)

DC 24 V (DC 22 ... 26 V)

DC 24 V (DC 22 ... 26 V)

DC 24 V (DC 22 ... 26 V)

DC 12 V (DC 10 ... 14 V)

DC 12 V (DC 10 ... 14 V)

DC 12 V (DC 10 ... 14 V)

Output current

1.25 A

2.5 A

5 A

10 A

2 A

4 A

8 A

Surrounding air temperature

-20 ... +60 °C

-20 ... +60 °C

-20 ... +60 °C

-20 ... +60 °C

-20 ... +60 °C

-20 ... +60 °C

-20 ... +60 °C

Dimensions (W x H x L)

30 x 99 x 90

40 x 99 x 90

60 x 99 x 130

70 x 99 x 165

30 x 99 x 90

40 x 99 x 90

60 x 99 x 130

Standards/Approvals

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

WAGO Compact Power Supplies

Your Benefits:

  • DIN-rail and screw mounting options open up a wide range of applications

  • DIN-rail built-in installation device, up to 144 W output power

  • Ideal for household appliances that comply with EN 60335-1

  • Expedited install via picoMAX® Pluggable Connectors with push-in connection technology

WAGO Compact Power Supply – Technical Data

Item Number

787-1202


787-1212


787-1216

787-1226

Nominal input voltage

AC 100 ... 240 V

AC 100 ... 240 V

AC 100 ... 240 V

AC 100 ... 240 V

Output voltage

DC 24 V (DC 22 ... 26 V)

DC 24 V (DC 22 ... 26 V)

DC 24 V (DC 22 ... 26 V)

DC 24 V (DC 22 ... 26 V)

Output current


1.3 A

2.5 A


4.2 A

6 A

Surrounding air temperature


-25 ... +70 °C

-25 ... +70 °C

-25 ... +70 °C

-25 ... +70 °C

Dimensions (W x H x L)

54 x 56 x 90

72 x 56 x 90

108 x 56 x 90

144 x 56 x 90

Standards/Approvals

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

EN 60335-1, UL 508, UR 60950

Your Contact Person at WAGO

Additional service offerings: