Housed in a 6 mm-wide package, the 857 Series sets new standards for signal conditioners: The modules offer numerous technical highlights and feature a common profile, allowing the same flexible push-in jumpers to be used across the entire line. With its new Signal Conditioners, WAGO is continuing to expand its existing portfolio, offering its customers the best solutions from a single source.
Your benefits at a glance:
Multiple, easy-to-use configuration options
An expanded ambient operating temperature range between −40 and +70°C
Safe 3-way isolation with 3 kV test voltage per EN 61010-1
Housed in a 6 mm (0.24”) wide package
Labelling using WMB + TOPJOB® S marking strips