Topics

Control According to Sensors: MP-Bus

The MP-Bus controls HVAC actuators for dampers, regulator valves or VAV air volume controls.

The actuators have connections for sensors (temperature, humidity, ON/OFF switches), which are also accessible via MP-Bus.

System features:

  • Actuation of up to eight drives possible from MP-Master via the M-Bus.

  • It is possible to connect one active or passive sensor and one switch to the MFT2/MP drive.

  • No line topology limitations: Star, ring, tree or mixed configurations are possible.

  • Data exchange between master and slaves is possible, e.g.: absolute/relative volumetric flow, minimum/maximum limits, angular position, sensor value, operating status and fault messages.



Your contact person at WAGO

Additional service offerings: