News
More Compact, More Reasonably Priced, More Powerful: WAGO's New 8-Channel Analog Output Module

WAGO's 8-channel analog output module (0–10 V/±10 V) is triply impressive: in its functions, its effective use of space in the control cabinet, and its the price.

Technical Highlights:

  • Generates standard output signals (0–10 V/±10 V) in 2-wire connection technology
  • Output range expansion to 0–11 V/±11 V
  • 12-bit resolution
  • Supply voltage monitoring
  • Feedback protection

Product Overview

Two-wire technology, 8 channels on a narrow overall width of 12 mm, and configurable output signals. The electrically isolated, 8-channel analog output module from WAGO transmits the process values to the actuators at a 12-bit resolution. All outputs can be configured easily and individually via software (e.g., WAGO-I/O-CHECK) and fieldbus device description files, so they can be perfectly tuned to your application.

Convenient Signal Scaling: Advantages of WAGO's 8-Channel Analog Output Module (750-597)

The analog output module transmits analog signal voltages of 0–10 V and ±10 V. In addition, the two signal ranges are individually scalable to your application requirements in the range of 0–11 V/± 11 V. Additionally, two-wire devices can be directly connected to the outputs. The signal voltages can be set quickly and conveniently for each output signal of the eight channels using software. Further, WAGO has provided the 8-channel analog output module with supply voltage monitoring in addition to outputs protected from feedback and short-circuits.

Your added value with WAGO:

  • Save valuable cabinet space
  • Configurable output signal via controller and WAGO-I/O-CHECK
  • High accuracy
  • High functionality at an attractive price/performance ratio

Save Time and Space: WAGO's 8-Channel Analog Output Module

Sharpen your edge with analog output modules in 2-wire technology with advanced capabilities such as individually configurable channels. WAGO’s new modules trim space and complexity by reducing the number of modules required per node thanks to a greater number of channels per module and direct 2-wire connection technology. Despite having more channels, the dimensions of the analog output modules remain the same, reducing costs through downsized control cabinets. Another significant advantage of the AO modules: an outstanding price/performance ratio.

The WAGO-I/O-SYSTEM 750/753

WAGO I/O System 750/753

produkte-io-system750_2000x1125px.jpg