betaetigungsvarianten_topjob-s_keyvisual_2000x2000.jpg

WAGO Rail-Mount Terminal Blocks with Levers, Push-Buttons or Operating Slots

WAGO rail-mount terminal blocks are available in three different actuation variants: lever, push-button or operating slot – the right rail-mount terminal block for every application.

The marking system and the multifunctional range of jumpers for the well-known WAGO TOPJOB® S Rail-Mount Terminal Blocks can also be used for the new rail-mount terminal blocks with levers.

Advantages:

  • Three actuation variants: lever, push-button, operating slot
  • Continuous Marking Possibilities
  • One existing range of TOPJOB® S jumpers for all three variants
  • Push-in connection technology: direct insertion of solid and fine-stranded conductors with ferrules for all variants
  • Test options for all variants

Product Overview

Three Ways to Wire = One Family

Actuation Variants

The right rail-mount terminal block for every application: Lever, push-button or operating slot – choose the models that best suit your needs and application.

Rail-Mount Terminal Blocks with Levers

Connect conductors without tools via rail-mount terminal blocks with levers. With the lever, opening and closing a clamping point by hand couldn’t be any easier. Especially when making connections in the field, the user benefits from the ease of handling offered by this intuitive design. The levers remain open for the simultaneous connection of difficult-to-bend conductors with large cross sections. Thanks to Push-in CAGE CLAMP®, solid and stranded conductors, as well as fine-stranded conductors with gas-tight crimped ferrules, can also be connected by push-in termination.

Advantages:

  • Manual lever actuation – inherently intuitive, tool-free operation
  • The raised lever stays open, freeing hands for quick and easy wiring.
  • The lever’s position clearly signals whether the clamping point is open or closed.
  • All conductor types can be connected and disconnected without tools.
  • Push-in CAGE CLAMP® allows connection of both solid and fine-stranded conductors with ferrules by simply pushing them into the unit
  • Connection is secured when the easy-to-use lever is quickly and simply lowered into closed position

Rail-Mount Terminal Blocks with Push-Buttons

The TOPJOB® S Rail-Mount Terminal Block line also includes push-button variants. The rail-mount terminal blocks with push-buttons are available in the following nominal cross sections: 1.0 mm2, 1.5 mm2, 2.5 mm2, 4 mm2, 6 mm2, 10 mm2 and 16 mm2 (18, 16, 14, 12, 10, 8 and 6 AWG). They are available in two-, three- or even four-conductor variants. The clamping point is opened by actuating the push-button with any common tool. The orange push-button allows the actuator to be clearly and quickly distinguished from the conductor entry. TOPJOB® S Rail-Mount Terminal Blocks are backed by the renowned reliability of Push-in CAGE CLAMP®. It offers the additional possibility of connecting solid and stranded conductors, as well as fine-stranded conductors with gas-tight crimped ferrules, by simply pushing them in – no tools needed.

Advantages:

  • Use any common tool to open the clamping point via the push-button.
  • Intuitive operation – the orange color highlights the push-button.

Rail-Mount Terminal Blocks with Operating Slots

The WAGO TOPJOB® S Rail-Mount Terminal Blocks with operating slots enable easy connection with an operating tool. The operating tool, which is used for connecting fine-stranded conductors, remains in the operating slot until termination is complete. The clamping point is held open, leaving hands free for wiring. The rail-mount terminal blocks with operating slots feature a wide and flexible product range. In addition to single-deck terminal blocks with a large cross section range of 0.14 mm2 to 25 mm2 (24–4 AWG), double- and triple-deck terminal blocks, along with function modules, are also available for any type of application.

Advantages:

  • The operating tool remains in the slot until termination is complete.
  • The clamping point is marked by the inserted operating tool.
  • The conductor entry is held open, keeping hands free for wiring.

WAGO TOPJOB® S Rail-Mount Terminal Blocks in Practice

World Champion Asparagus Peelers – Using the WAGO TOPJOB® S Rail-Mount Terminal Blocks with Levers

HEPRO not only is the global leader in knife peeling technology for elongated vegetables, but also always keeps user-friendliness in mind. This is precisely where the WAGO TOPJOB® S Rail-Mount Terminal Blocks with Levers come into use, because their intuitive design contributes to faster, more efficient and more user-friendly operation.

Advantages for Speed and Quality

The team at SPIE Buchmann in Losheim (Saarland) tested the WAGO TOPJOB® S Rail-Mount Terminal Blocks with Levers in the field – and discovered their advantages for speed and quality. Their colleagues report on their experiences in the video.

Handling of Bulk Materials Meets the Lever

Sebastian Wiesenbart, Head of Automation Technology at Hecht, is not fond of downtimes. For this reason, he uses WAGO TOPJOB® S Rail-Mount Terminal Blocks with Levers at the technology center of this Pfaffenhofen system manufacturer to make handling of bulk materials faster when systems are reconnected – something that occurs often. He explains in the video how the innovative WAGO product also supports him at the interface to his customers.

The Perfect Environment for Robotic Testing – Tool-Free at the Job Site

Hörburger AG builds control cabinets for KUKA climate systems, used for testing robots under specific conditions. Michale Skrake, Production Manager at this switch cabinet manufacturer in Waltenhofen, relies on WAGO TOPJOB® S Rail-Mount Terminal Blocks with Levers because they offer tremendous advantages in both construction and on-site assembly.

Reimagining Compressed Air

Michael Portwich and his business partner Jens Tiede had a vision. They dubbed it altAIRnative and implemented it using WAGO Rail-Mounted Terminal Blocks TOPJOB® S with Levers. The video illustrates why that’s good for the planet and good for the customers of altAIRnative.

Sustainable Energy Generation – with the TOPJOB ® Rail-Mount Terminal Blocks with Levers

Cows, steers, pigs: The Borken district is a rural area, and the animals deposit important nutrients. However, the West Münsterland region does not have enough acreage for releasing the liquid manure on fields for its nutrients. Nitrogen, phosphorous and potassium salts can be recovered from liquid manure – so it’s a shame to waste it. What to do? Doris Nienhaus, CEO of NDM Naturwerkstoffe GmbH in Velen, had an innovative idea in 2013, the likes of which the world had never seen before. 90 farmers from the Borken region and the new TOPJOB® S Rail-Mount Terminal Block with Lever from WAGO were there too.

“The Star Attraction”

Every process step must be correct: A higher-level controller controls 250 DC drives every day. That’s part of everyday life at Rihatec in their newest technology project. The new TOPJOB® S Rail-Mount Terminal Blocks with Levers can help make the processes run even more smoothly.

MM-2472_Referenz_Rihatec_SG-20181207-0067_2000x1125.jpg

Push-in Connection Technology

Push-in CAGE CLAMP® is the universal connection technology for all conductor types. For exceptionally quick conductor connection, all three actuation versions offer the possibility of connecting solid and stranded conductors, as well as fine-stranded conductors with gas-tight crimped ferrules, by simply pushing them in – no tools needed.

ImageDescriptionImageDescription
Solid
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in.
Stranded
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in.
Fine-stranded with ferrule (gastight crimp)
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in.
Fine-stranded, tip-bonded
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in (depending on the conductor’s stiffness and bonding length).
Fine-stranded, with pin terminal (gastight crimp)
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in (depending on pin diameter).
Fine-stranded, also with tinned single strands
Entire wire gauge range can be terminated by using the operating tool to open the clamping unit, inserting the conductor and then removing the operating tool.

For All Conductor Types

Discover the advantages of TOPJOB® S with the universal connection for all conductor types and a high level of reliability under even the harshest conditions.

Accessories for All
WAGO TOPJOB® S Rail-Mount Terminal Blocks

Multifunctional Jumper Range

The TOPJOB® S Jumper range is compatible with the entire rail-mount terminal block range, including all three actuation variants. This gives you the right solution for any commoning task.

Advantages:

  • Complex commoning tasks can be handled very easily.
  • The commoning is more clearly visible.

Type of CommoningCircuit DiagramApplications
Push-in Type Jumper BarsPush-in type jumpers bars (x poles) can be easily customized. They can be adapted by simply removing individual contact pins. Factory pre-configured push-in type jumper bars (1 to x) are also available.
Continuous JumpersThe adjacent jumper for continuous commoning connects an unbounded number of terminals blocks in just one jumper slot. You can simply add another adjacent jumper in the same jumper slot for any additional function or to common a greater number of terminal blocks during commissioning.
Step-Down JumpersOur step-down jumpers easily common terminal blocks rated for different conductor sizes, making them ideal for power distribution applications.
Staggered JumpersStaggered jumpers accommodate different potentials across in single jumper slot. Customize jumpers by breaking off individual contact pins.
Vertical JumpersVertical jumpers are the perfect solution for multilevel terminal blocks. They easily connect two or three levels.
Push-in Type Wire JumpersUsing push-in type wire jumpers, commoning over longer distances, across multiple levels or around plug-in component accessories is easily achieved. They are available in three different lengths.
Star Point JumpersThis jumper has been specially developed to create a “star point” and is ideal for motor terminal boards.
Delta JumpersDelta jumpers are available for delta motor connections.

Continuous Marking Possibilities

Since they have the same profiles, all three versions of the TOPJOB® S Rail-Mount Terminal Blocks can be labeled with a continuous marking strip in very little time. Multi-line strips can be printed with the WAGO Smart Printer thermal transfer printer, greatly simplifying functional assignment.

Advantages:

  • Multi-line marking strips for clear, detailed control cabinet labels
  • WMB Inline markers on a reel are suitable for various terminal block sizes
  • Same profile across all TOPJOB® S Rail-Mount Terminal Blocks ensures quick labeling

This May Also Interest You

Related Topics and Products

Control Cabinet Marking

A streamlined overview with less maintenance: The right marking pays off in the long run. WAGO offers you a large number of marking solutions for your tasks.

Trailblazing Connection Technology

The standard for greater safety and lower costs: Since 1951, WAGO has offered a maintenance-free connection system for every need – spring pressure connection technology.