Item no. 2231-536/000-009
Strain relief plate; for female and male connectors; 1 part; lever; Pin spacing 5 mm; light gray
Dimensions in mm
Pole no. 12: A1 = 1.5 mm
Pole no. 13: A1 = 6.5 mm
Pole no. 14: A1 = 6.5 mm
Pole no. 15: A1 = 11.5 mm
Pole no. 16: A1 = 11.5 mm
Pole no. 12: A1 = 1.5 mm
Pole no. 13: A1 = 6.5 mm
Pole no. 14: A1 = 6.5 mm
Pole no. 15: A1 = 11.5 mm
Pole no. 16: A1 = 11.5 mm