Item no. 2231-556/000-009
Strain relief plate; for female and male connectors; 1 part; lever; Pin spacing 7.5 mm; light gray
Dimensions in mm
Polzahl 9: A1 = 4 mm
Polzahl 10: A1 = 11,5 mm
Polzahl 11: A1 = 11,5 mm
Polzahl 12: A1 = 19 mm