Modular Building – a Building-Block Approach
Modular building consists of controlled production of so-called modules – prefabricated building components, usually of a standardized design – followed by modular assembly on the construction site to form a complete building. This modern construction concept offers many advantages: It makes the construction process faster and keeps it on schedule, lowers costs and keeps them predictable, maintains consistent production conditions, reduces waste on the construction site and offers a very high degree of flexibility in the subsequent lifecycle of the building. The efficient use of resources also minimizes environmental impacts, supporting sustainable construction.
Modular building is used in many different construction projects – from residential buildings, to office buildings, to educational institutions. This construction method is especially attractive when the completed modules are standardized and produced in series – referred to as “serial construction.”
Pluggable Electrical Installation – a Key Component in Modular Building
Pluggable electrical installations, often known as a plug-and-play systems, play a crucial role in modular building, since such a system has the same features and requirements as conventional construction: It is carefully planned in advance and prefabricated at the factory, so all that remains to do at the construction site is plug the parts together. This efficiency and flexibility simplify component connection, reduce downtime on the construction site and make the construction process significantly faster. It is also easy to implement changes later, making pluggable building installation an ideal, cost-effective alternative for modular building projects.
The Benefits of Pluggable Electrical Installation in Modular Building – 10 Good Reasons to Choose This Installation Alternative:
- FASTER ASSEMBLY: Pre-planning and pre-assembly simplify integration on the construction site and save time.
- ADAPTABILITY: Restructuring is a flexible and straightforward process, so changes in building and module requirements can be accommodated quickly.
- MINIMUM DOWNTIME: Pre-planning, pre-assembly and protection against mismating reduce interruptions in electrical installation, decreasing the total construction time and keeping you on schedule.
- MODULARITY AND EXPANDABILITY: An expandable pluggable connection system supports seamless integration of new modules and technologies for future-proof building development.
- COST OPTIMIZATION: Precise planning and prefabrication prevent surprise expenses, cut labor costs and reduce material waste, especially in serial construction.
- SUSTAINABILITY: Plugs and cables can be reused and are easy to reconnect or expand, increasing module reusability and reducing resource consumption.
- SAFETY AND TROUBLESHOOTING: Modular structures minimize the risk of wiring errors and simplify maintenance.
- MODULAR VERSATILITY: Ideal for building temporary or permanent multifunctional buildings
- EASE OF MAINTENANCE: The WAGO WINSTA® Pluggable Connection System, WAGO’s pluggable building installation solution, is maintenance-free.
- CROSS-SECTOR USE: Perfect for a wide variety of modular projects – from residential buildings, to commercial facilities.
Our Products and Services for Your Modular Building Project
Pluggable building installation systems help make a building’s entire lifecycle more efficient and sustainable – especially in projects requiring flexibility and rapid adjustments. Discover how WAGO supports you in all phases of modular building with the right electrical installation.
{"container":false,"catalogVersion":"au-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Hot Spot Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBKV1YzIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"comp_de_0000JWV3","modifiedtime":"2026-10-05T23:11:36+0000","children":["eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExPIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExNIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExOIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExSIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"onlyOneRestrictionMustApply":true,"iconType":"PLUS","image":{"code":"mm-186169_gwa_iso-illu_building-lifecycle_2000x1125.jpg","altText":"mm-186169_gwa_iso-illu_building-lifecycle_2000x1125.jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-mm-186169-gwa-iso-illu-building-lifecycle-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3Nzk1OHxpbWFnZS9qcGVnfGFEYzVMMmd4TkM4eE5UQXlNRGszTWpRM05ETTVPQzh5TURBd1gyMXRMVEU0TmpFMk9WOW5kMkZmYVhOdkxXbHNiSFZmWW5WcGJHUnBibWN0YkdsbVpXTjVZMnhsWHpJd01EQjRNVEV5TlM1cWNHY3w4MjE5Njc5MmRmOGVmOGI3ZDQwMzIxMTQ2NGU4YmJiZDU0MzY1ODVhMzhlY2JkNDkzMTQ0OGE0ZGM1ZmRhYTkz","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-mm-186169-gwa-iso-illu-building-lifecycle-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w1NTYzMHxpbWFnZS9qcGVnfGFHWTJMMmcwWkM4eE5UQXlNRGszTXpJeU9EQTJNaTh4TmpBd1gyMXRMVEU0TmpFMk9WOW5kMkZmYVhOdkxXbHNiSFZmWW5WcGJHUnBibWN0YkdsbVpXTjVZMnhsWHpJd01EQjRNVEV5TlM1cWNHY3w1NTJjZTI1OGVmNDVhZTM3MDMxZmNiM2JlMDAyNjAwNTQ0ZDIwNGJhOWZjZmI0ZDFjYjNmODFlYmY5YTlkN2Q0","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-mm-186169-gwa-iso-illu-building-lifecycle-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wzOTc1NHxpbWFnZS9qcGVnfGFERXhMMmd4TVM4eE5UQXlNRGszTWpVM01qY3dNaTh4TWpnd1gyMXRMVEU0TmpFMk9WOW5kMkZmYVhOdkxXbHNiSFZmWW5WcGJHUnBibWN0YkdsbVpXTjVZMnhsWHpJd01EQjRNVEV5TlM1cWNHY3wwNzFhMjYwMGI0NGViYmIwNDRkNzU1MTkyZjdlZDJjZjQ0NDkxZDM3MjIxNWZiOTRlYzQzYzBlNDdjZmQ1Zjhk","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-mm-186169-gwa-iso-illu-building-lifecycle-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyOTIwOXxpbWFnZS9qcGVnfGFHRTRMMmd3WkM4eE5UQXlNRGszTWpZM01UQXdOaTh4TURJMFgyMXRMVEU0TmpFMk9WOW5kMkZmYVhOdkxXbHNiSFZmWW5WcGJHUnBibWN0YkdsbVpXTjVZMnhsWHpJd01EQjRNVEV5TlM1cWNHY3w0OGZiMTZmYjRlYTA4ZDA0MWRjZjlhNDQyNmYwNzRhMjU4NWQ2Nzc2NTFlYWI2MzBlMDkwOGY1YTgzYjg5MTI3","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-mm-186169-gwa-iso-illu-building-lifecycle-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODk2MnxpbWFnZS9qcGVnfGFEVXpMMmd3WVM4eE5UQXlNRGszTWpjMk9UTXhNQzgzTmpoZmJXMHRNVGcyTVRZNVgyZDNZVjlwYzI4dGFXeHNkVjlpZFdsc1pHbHVaeTFzYVdabFkzbGpiR1ZmTWpBd01IZ3hNVEkxTG1wd1p3fDNjMjQxMTgwYjRiYmM1YmQ0MjNmM2EyZDFhYTA1Y2Q2YjAyODY5NzNiMjM2MTIwZmVhYzcyMGJjNDMwZmU1ZWM","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-mm-186169-gwa-iso-illu-building-lifecycle-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5NDY3fGltYWdlL2pwZWd8YUdWaUwyZ3dOaTh4TlRBeU1EazNNamcyTnpZeE5DODBPREJmYlcwdE1UZzJNVFk1WDJkM1lWOXBjMjh0YVd4c2RWOWlkV2xzWkdsdVp5MXNhV1psWTNsamJHVmZNakF3TUhneE1USTFMbXB3Wnd8YmE0M2E3ZDljMDAyM2JkM2ZkNmZiMWU4ZmQzYzA2YmNmZjNhZjU0NmI2YzA0ZTAxNmNkNzM2MjFkZjljZTViYg","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-mm-186169-gwa-iso-illu-building-lifecycle-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5NzN8aW1hZ2UvanBlZ3xhRGhsTDJnMFlTOHhOVEF5TURrM016RXlPVGMxT0M4eU1EQmZiVzB0TVRnMk1UWTVYMmQzWVY5cGMyOHRhV3hzZFY5aWRXbHNaR2x1Wnkxc2FXWmxZM2xqYkdWZk1qQXdNSGd4TVRJMUxtcHdad3w4ZGI1MzAwMmFhZGJjNzIxMTRjYmM3ZjFiOTkyMWM5YmRlMjhmY2EyMGQwMmRmMjQ1MTA5OWFhZTg3YTZiMmYz","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"mm-186169_gwa_iso-illu_building-lifecycle_2000x1125.jpg"},"lastLoad":1791241896780,"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotComponent","slots":["eyJpdGVtSWQiOiJjc19kZV8wMDAwSUtaVyIsImNhdGFsb2dJZCI6ImF1LXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"itemtype":"WagoHotSpotComponent","restricted":false,"name":"hotspot_building-cycle","synchronizationBlocked":false,"containers":[],"creationtime":"2024-09-24T11:45:40+0000","items":[{"container":false,"catalogVersion":"au-wagoContentCatalog/Online","contentAlignment":"RIGHT","paragraph":"<p>Plan the electrical installation with <em>WINSTA</em><sup>®</sup> at the same time as your modular building. We analyze your requirements and create a custom planning solution for you. You benefit from our expertise in consulting and support, as well as preparing concepts, planning examples and sample rooms.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBKV1YzIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Planning</p>","lastExportedVersion":1,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExNIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000K4LM","modifiedtime":"2024-09-24T11:45:41+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"Planning","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"planning","x":17,"synchronizationBlocked":false,"y":13,"containers":[],"creationtime":"2024-09-24T11:45:41+0000","actions":[],"contentVersion":1,"parents":[]},{"container":false,"catalogVersion":"au-wagoContentCatalog/Online","contentAlignment":"RIGHT","paragraph":"<p>Pluggable connection systems are pre-assembled, so in the installation phase, all that remains is for them to be plugged in according to the plan. No laborious wiring process is necessary, which saves time during installation. The benefits for you include color coding for protection against mismating, tool-free installation, waste reduction and the availability of suitable pluggable connectors in various designs for your individual planning. Besides electricians, appropriately trained employees can also install pluggable connection systems.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBKV1YzIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Construction</p>","lastExportedVersion":1,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExOIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000K4LN","modifiedtime":"2024-09-24T11:45:42+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"Construction","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"construction","x":83,"synchronizationBlocked":false,"y":15,"containers":[],"creationtime":"2024-09-24T11:45:41+0000","actions":[],"contentVersion":1,"parents":[]},{"container":false,"catalogVersion":"au-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p><em>WINSTA</em>® is maintenance-free thanks to proven CAGE CLAMP® technology. Individual pluggable connections can be easily replaced or expanded as needed. The plugs are reusable and can have been tested for at least 200 mating cycles.</p><p></p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBKV1YzIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Operation and Maintenance</p>","lastExportedVersion":1,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExPIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","callToAction":{"container":false,"catalogVersion":"au-wagoContentCatalog/Online","lastExportedVersion":3,"type":"Link Component","dynamicVisibility":true,"contentPageLabelOrId":"/winsta","uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExQIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","footersSocial":[],"linkName":"Go to the products","footers":[],"ignoreOnTransfer":false,"uid":"item_de_0000K4LP","urlAnchor":"Overview","modifiedtime":"2024-09-24T11:45:41+0000","children":[],"onlyOneRestrictionMustApply":true,"selectedCmsFacets":[],"headers":[],"visible":true,"contentPage":"eyJpdGVtSWQiOiJwYWdlXzAwMDAwMkJIIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"footersPayment":[],"navigationNodes":[],"searchable":true,"url":"/electrical-interconnections/discover-pluggable-connectors/winsta#Overview","typeCode":"CMSLinkComponent","target":"SAMEWINDOW","renderWithEmptyTarget":false,"external":false,"slots":[],"itemtype":"CMSLinkComponent","restricted":false,"name":"Link-Komponente","synchronizationBlocked":false,"containers":[],"creationtime":"2024-09-24T11:45:41+0000","navigationList":[],"actions":[],"contentVersion":3,"headersUserMenu":[],"parents":[]},"ignoreOnTransfer":false,"uid":"item_de_0000K4LO","modifiedtime":"2024-09-24T11:45:42+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Operation and Maintenance</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"operation-and-maintenance","x":77,"synchronizationBlocked":false,"y":73,"containers":[],"creationtime":"2024-09-24T11:45:41+0000","actions":[],"contentVersion":1,"parents":[]},{"container":false,"catalogVersion":"au-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p>Pluggable connection systems support especially flexible use and modular expansion, making them ideal for modular building. They also offer maximum scalability in these applications.</p>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBKV1YzIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"tooltip":"<p>Reuse, Migration and Expansion</p>","lastExportedVersion":1,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExSIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","callToAction":{"container":false,"catalogVersion":"au-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Link Component","dynamicVisibility":true,"contentPageLabelOrId":"page_00003N6H","uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBLNExTIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","footersSocial":[],"linkName":"Go to the partner network","footers":[],"ignoreOnTransfer":false,"uid":"item_de_0000K4LS","modifiedtime":"2024-09-24T11:45:40+0000","children":[],"onlyOneRestrictionMustApply":true,"selectedCmsFacets":[],"headers":[],"visible":true,"contentPage":"eyJpdGVtSWQiOiJwYWdlXzAwMDAzTjZIIiwiY2F0YWxvZ0lkIjoiYXUtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"footersPayment":[],"navigationNodes":[],"searchable":true,"url":"/wago-partners/winsta-system-partners","typeCode":"CMSLinkComponent","target":"SAMEWINDOW","renderWithEmptyTarget":false,"external":false,"slots":[],"itemtype":"CMSLinkComponent","restricted":false,"name":"Link-Komponente","synchronizationBlocked":false,"containers":[],"creationtime":"2024-09-24T11:45:40+0000","navigationList":[],"actions":[],"contentVersion":1,"headersUserMenu":[],"parents":[]},"ignoreOnTransfer":false,"uid":"item_de_0000K4LR","modifiedtime":"2024-09-24T11:45:41+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Reuse, Migration and Expansion</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"reuse-migration-expansion","x":8,"synchronizationBlocked":false,"y":73,"containers":[],"creationtime":"2024-09-24T11:45:41+0000","actions":[],"contentVersion":1,"parents":[]}],"actions":[],"contentVersion":1,"parents":[]}
Our Custom Project Service for You
Discover our customer-specific service and support offerings for pluggable building installations in modular building. As your individual partner, we support you from the very beginning. Our team will tailor plans for you showing how to implement your wiring with WINSTA® room by room and advise you throughout the entire planning and construction process.
Learn more about the WAGO WINSTA® Pluggable Connection System
WINSTA® is WAGO’s pluggable connection system. It is based on structured planning and factory pre-assembly of pluggable installation connectors; with this “plug-and-play” approach, all that’s left to do at the construction site is to plug the connectors together. It is compatible with the most important transmission types, such as DALI, SMI, KNX and SPE. This makes it ideal for the high demands of building installation, especially modular building. With WINSTA®, you also benefit from our large partner network, which can offer you the right solutions for the wide variety of demands in electrical installation.
WAGO Cost-Effectiveness Calculator for WINSTA®
Conventional or pluggable installation – where are the differences, and where do the benefits of WINSTA® really shine? To answer this question, we have developed cost-effectiveness calculators that show you the cost and time needed for a conventional installation compared to a pluggable installation with WINSTA®.
After just a few mouse clicks, you get a concrete action plan for your project.