MCS MIDI Classic
Артикул №.2231-707/031-000
1-проводен женски щепсел; бутон; Push-in CAGE CLAMP®; 2,5 mm²; Разстояние между пиновете 7,62 mm; 7-полюсен; затягащ пръстен; оранжев
Dimensions in mm
L = (pole no. – 1) x pin spacing + 5.08 mm
L1 = L + 2.8 mm
L2 = L + 8.8 mm
L3 = L + 14.8 mm
2- to 3-pole female connectors – one latch only
L = (pole no. – 1) x pin spacing + 5.08 mm
L1 = L + 2.8 mm
L2 = L + 8.8 mm
L3 = L + 14.8 mm
2- to 3-pole female connectors – one latch only