MCS MIDI Classic
Артикул №.232-318/026-000
1-проводен женски щепсел; ъглов; CAGE CLAMP®; 2,5 mm²; Разстояние между пиновете 5,08 mm; 18-полюсен; оранжев
Dimensions in mm
Total length = (pole no. x pin spacing) + 1.5 mm + 0.9 mm
2- to 3-pole female connectors – one latch only
Total length = (pole no. x pin spacing) + 1.5 mm + 0.9 mm
2- to 3-pole female connectors – one latch only