WAGO Rail-Mount Through Terminal Blocks are available in three different actuation variants: lever, push-button or open tool slot – the right rail-mount terminal block for every application.
The marking system and the multifunctional range of jumpers for the well-known WAGO TOPJOB® S Rail-Mount Terminal Blocks can also be used for the new rail-mount terminal blocks with levers.
Advantages:
Product Overview
Discover our TOPJOB® product family.
Through Terminal Blocks
TOPJOB® S Through Terminal Blocks are available as single-, double- and triple-deck versions, as well as quadruple-deck terminal blocks for, e.g., electric motor wiring.
Your benefits:
TOPJOB® S Mini Rail-Mount Terminal Blocks
A compact design makes Mini Rail-Mount Terminal Blocks ideal for work in tight spaces. Various mounting and actuation variants are also available for maximum flexibility, so you can choose your Mini terminal blocks based on use and convenience. Thanks to spring pressure connection technology, they are also suitable for vibration-proof connections and can be used in junction boxes of three-phase motors, for example.
Your benefits:
Double-Deck Push-Button Terminal Blocks
TOPJOB® S Double-Deck Push-Button Terminal Blocks are ideal for wiring in application where space constrictions are prevalent. Our intuitive orange push-button provides a clear indication of where the operating tool must be applied, will never stick in the open position, and provides positive feedback during actuation.
Your features:
Disconnect/Test Terminal Blocks
WAGO's disconnect/test terminal blocks allow you to quickly and safely disconnect circuits. The orange-colored knife disconnects or disconnect plugs are located between the conductors and are always visible to the operator.
Your benefits:
Fuse Terminal Blocks
TOPJOB® S Fuse Terminal Blocks protect electrical circuits against short circuits and ensure fail-safe system operation. These fuse terminal blocks are designed for miniature metric fuses or blade-style fuses.
Your benefits:
Current and Voltage Transformer Terminal Blocks
TOPJOB® S Current Transformer (Disconnect/Test) Terminal Blocks are designed for current transformer circuits. These blocks are ideal for safe and automatic short-circuiting, as well as easy measurement applications.
Your benefits:
Diode and LED Terminal Blocks
WAGO's diode terminal blocks have been specially developed for custom diode circuits, such as lamp test and collective fault signal circuits. Using LED terminal blocks, monitoring units can be designed for control and operating circuits.
Your benefits:
Pluggable Diode and LED Modules
WAGO's pluggable diode and LED modules simplify the creation of specialty functional units – no additional assembly and wiring costs. They are available in the two following versions: As modules to be inserted into the disconnect contacts of two adjacent carrier terminal blocks and as variants to be plugged into the jumper slots of standard through terminal blocks. Furthermore, empty component plug housings for carrier terminal blocks can be individually equipped with resistors, diodes or other components.
Your benefits:
Discover the advantages of TOPJOB® S with the universal connection for all conductor types and high reliability under even the harshest of conditions.
WAGO's range of multifunctional jumpers for TOPJOB® S Rail-Mount Terminal Blocks brings you the right solution for all commoning tasks.
Find out about the best solution for building installations: WAGO's TOPJOB® S Installation Rail-Mount Terminal Blocks.
Recommended Reading
Discover our other product areas
Automation Technology
Measurement, control, regulation: WAGO’s automation technology and associated software are future-ready and save time. Our I/O systems, controllers, displays and panels are distinguished by the highest level of reliability – even under extreme conditions.
Electronic Interface
Ease of use with maximum system uptime: WAGO’s interface modules meet the highest demands. Plan and perform your tasks reliably with our signal conditioners, relay and optocoupler modules, voltage converters and power supplies, as well as interface modules and system wiring.