News

More Energy in the Field

Out of the control cabinet and into the field: WAGO's new IP67 Power Supply brings energy directly where it is needed thanks to a robust design and high degree of protection.

Even under extreme environmental conditions, WAGO's new IP67 Power Supply performs reliably while withstanding humidity and dust thanks to an IP67-grade design. The device is designed for efficiently supplying distributed loads with 24 VDC.

Advantages of IP67 Power:

  • Compact, space-saving design for on-site installation

  • Up to 92.3% efficiency for economical operation over a long service life

  • Rapid, tool-free wiring with 7/8″ screw-clamp connections

  • Active power factor correction for drawing clean sinusoidal power from the grid

  • Effective water splash protection for use in harsh industrial environments

Product Overview