Bornes traversantes
Les bornes traversantes TOPJOB® S sont disponibles en versions à un, deux et trois étages, ainsi qu'en bornes à quatre étages pour, par exemple, le câblage de moteurs électriques.
Vos avantages :
- Les bornes à un étage permettent de raccorder des conducteurs de 24 à 4 AWG (0,14 à 25 mm2)
- Identification claire grâce aux fentes de repérage centrales pour les bandes de repérage multilignes continues et les repères WMB
- Versions Ex i et Ex e disponibles pour une utilisation dans des endroits dangereux
- Variantes approuvées pour les calibres 800 V (IEC) et 600 V (UL)
TOPJOB® S Mini Rail-Mount Terminal Blocks
A compact design makes Mini Rail-Mount Terminal Blocks ideal for work in tight spaces. Various mounting and actuation variants are also available for maximum flexibility, so you can choose your Mini terminal blocks based on use and convenience. Thanks to spring pressure connection technology, they are also suitable for vibration-proof connections and can be used in junction boxes of three-phase motors, for example.
Your benefits:
- Save space: compact design with full functionality
- Reliable and secure: the proven spring pressure connection technology makes connections vibration-proof
- Flexible mounting options: mini rail-mount terminal blocks can be secured on DIN-15 or DIN-35 rails and mounting plates with a snap-in mounting foot or mounting flange
- Quick and easy operation: for mini rail-mount terminal blocks, you can choose between a push-button and operating slot
- Easy commoning, marking and testing
Double-Deck Push-Button Terminal Blocks
TOPJOB® S Double-Deck Push-Button Terminal Blocks are ideal for wiring in application where space constrictions are prevalent. Our intuitive orange push-button provides a clear indication of where the operating tool must be applied, will never stick in the open position, and provides positive feedback during actuation.
Your features:
- All conductor insertion and jumper slots clearly visible from the top
- Intuitive operation through highly visible orange push-button
- Dual row jumpering with exclusive retention spring
- Wire CAGE with Push-in CAGE CLAMP® technology
Disconnect/Test Terminal Blocks
WAGO's disconnect/test terminal blocks allow you to quickly and safely disconnect circuits. The orange-colored knife disconnects or disconnect plugs are located between the conductors and are always visible to the operator.
Your benefits:
- Alternative disconnect options: Via pivoting knife disconnect and additional mechanical interlock or via disconnect plug
- Save space with double-deck, double-disconnect terminal blocks: Two potential-free disconnect terminal blocks on two levels
- Service-friendly testing for potential ground faults via ground conductor disconnect terminal blocks
- Also ideal for applications in the renewable energy sector with voltages up to 1,500 VDC (2006 Series)
- Same shape as corresponding through terminal blocks provides clear sightlines
- A wide variety of jumpers for safe and economical circuit requirements
Fuse Terminal Blocks
TOPJOB® S Fuse Terminal Blocks protect electrical circuits against short circuits and ensure fail-safe system operation. These fuse terminal blocks are designed for miniature metric fuses or blade-style fuses.
Your benefits:
- Terminal blocks can be assembled into strips
- Simple and safe replacement of fuses
- Optional LED indicator quickly identifies blown fuses
- Fuse terminal blocks can be created with little assembly and wiring effort via carrier terminal blocks and fuse plugs
Current and Voltage Transformer Terminal Blocks
TOPJOB® S Current Transformer (Disconnect/Test) Terminal Blocks are designed for current transformer circuits. These blocks are ideal for safe and automatic short-circuiting, as well as easy measurement applications.
Your benefits:
- Top-of-unit circuit jumper slot for shorting path activation
- Intuitive and easy-to-use design
- Open, shock-protected design indicates exact switching status
- High functionality combined with a compact design
- All 2007 Series Terminal Blocks are rated at 30 A/500 V (IEC) and 300 V (UL)
Diode and LED Terminal Blocks
WAGO's diode terminal blocks have been specially developed for custom diode circuits, such as lamp test and collective fault signal circuits. Using LED terminal blocks, monitoring units can be designed for control and operating circuits.
Your benefits:
- These terminal blocks provide high-density wiring in a width of just 5.2 mm (0.205 inch)
- Push-in type jumper bars permit custom circuit design
- Double-and triple-deck diode and LED terminal blocks expand circuit design options
Pluggable Diode and LED Modules
WAGO's pluggable diode and LED modules simplify the creation of specialty functional units – no additional assembly and wiring costs. They are available in the two following versions: As modules to be inserted into the disconnect contacts of two adjacent carrier terminal blocks and as variants to be plugged into the jumper slots of standard through terminal blocks. Furthermore, empty component plug housings for carrier terminal blocks can be individually equipped with resistors, diodes or other components.
Your benefits:
- No additional assembly and wiring costs
- Separation into wiring and function levels
- Modules can be replaced quickly with other types of modules - pluggable modules for through terminal blocks are ideal for easily retrofitting existing systems
- Insulation Displacement Connection (IDC) simplifies the assembly of empty component plug housings - no soldering required
- Labeling with marking strips or WMB markers