本页包含

列表为空。

很抱歉,您的筛选未找到合适结果。您可以变更或重置筛选条件。

2020年2月18日
新闻

Measurement – Directly at the Infeed
Current Transformer with a Voltage Tap
for 2-Conductor Through Terminal Block 185 mm2 (350 kcmil)

Ready for compact installations, a new model completes WAGO's series of current transformers with voltage taps. In addition to the 50 mm2 (1/0 AWG) and 95 mm2 (4/0 AWG) versions, a current transformer with voltage tap for WAGO's 185 mm2 (350 kcmil) through terminal block is now also available, making it perfect for measuring energy in small spaces.

主题

KNX:家庭和楼宇自动化系统标准

KNX是一种独立于制造商的通信协议,用于将各种楼宇自动化系统通过智能网络互联。KNX可用于规划和实施高效节能的解决方案——在提供更多功能和便利的同时降低能源成本。
主题

The Cloud for Smart Ocean Routes

Providing, collecting, evaluating and using data: In addition to the PFC100 and PFC200 IoT Controllers, WAGO is expanding its digital performance portfolio with the new WAGO Cloud. This pioneering technology enables even the rather conservative shipping sector to function more efficiently.

2019年2月19日
主题

WAGO WINSTA® Pluggable Connectors – Questions and Answers

Pluggable Connectors – You Ask, We Answer

2019年2月6日
新闻

WAGO新型DALI Multi-Master模块助力实现智能照明控制

WAGO即将推出升级版DALI Multi-Master模块,以满足智能楼宇对可控照明系统的要求。新款DALI接口协议显著改善了不同厂商控制设备的互操作性与互交换性。

2018年11月21日
新闻

WAGO PCB Terminal Blocks for Power Electronics

WAGO has expanded its line of PCB terminal blocks to help engineers address the trend of electronic miniaturization, which requires that both power and signal levels be integrated onto PCBs. This trend has changed connection technology requirements by increasing power density. leading WAGO to offer its 2606 and 2626 Series PCB Terminal Blocks with 12.5 mm (0.492") pin spacing. Additionally, its 2616 and 2636 Series PCB Terminal Blocks are now available with 15 mm (0.59") pin spacing.