buehne_installationsklemmen_2000x2000.jpg

电气安装用接线端子和连接器助您节约时间和成本

无论是在接线盒抑或是配电箱,WAGO的电气安装用接线端子和连接器都为您的各种安装工作提供合适的产品。接线盒用导线连接器允许单股导线直接插入,可节约接线时间和成本。

优势:

  • 快速,操作便捷
  • 接线端子和连接器适用于多种应用
  • 低空间需求兼具高密度布线
  • 控制柜和接线盒内的布线一目了然
  • 免维护安装
  • 永久、安全连接

Product Overview

Our Range of Installation Terminal Blocks and Connectors

installationsreihenklemmen_serie-2003_2000x2000.jpg

电气安装用轨装式接线端子

TOPJOB® S轨装接线端子,依托可靠的直插型笼式弹簧连接技术(Push-in CAGE CLAMP®),可连接多种截面积的导线,为多种楼宇应用提供正确的接线端子。TOPJOB® S安全性能高,可满足不断增长和变化的建筑要求。

  • 直插型笼式弹簧连接技术(Push-in CAGE CLAMP®),只需将单股导线、多股绞合导线以及加有冷压接头的细多股导线直接插入即可完成连接
  • 丰富多功能跨接器(例如交错、连续和高低跨接器)
  • 通过标记条实现三行自定义标签,直观——即便在接线时
  • 最大电流承载能力,提高电气安全
  • 绝缘电阻测量符合标准(E-CHECK)
  • 配有测试插头适配器,可实现快速、安全、绝缘电阻测量——节省50%的测试时间,保护设备安全
  • 可便捷地对配电柜进行扩展及变更

leuchtenklemmen_serie-224_2000x2000px.jpg

照明器具用连接器

WAGO照明器具用连接器是连接单股导线与细多股导线的理想选择。由于根据EN 60998认证为独立设备,WAGO照明器具用连接器可用于几乎所有需要连接单股导线与细多股导线的电气连接,适合家用和类似的建筑用途。

  • 连接单股导线与细多股导线的理想之选
  • 布线简单,无需工具
  • 适于多种应用,包括使用导线将设备连接到固定装置(例如百叶窗电机)
221-4+6-mm²_V3_Comp_2000x1500.jpg

适用于多种导线类型的导线连接器

从对讲系统到电烤箱接线:使用WAGO的紧凑型221系列导线连接器,快速、便捷地连接不同导线类型。

  • 无需接线准备即可连接几乎所有类型导线
  • 组合任意导线类型和规格
  • 操作杆易于使用、接线无需工具
  • 最大电流承载能力可达32 A
  • 固定支架,适于配线应用

verbindungsdosenklemmen_serie-2273_243_2000x2000px.jpg

PUSH WIRE®接线盒用导线连接器

我们的产品系列支持多种截面积规格:243系列MICRO PUSH WIRE®连接器适于较小线径应用(例如,低电压装置)。2273系列连接截面积最大为2.5 mm2 (14 AWG)的单股导线;773系列连接截面积最大为4/6 mm2 (12/10 AWG)的导线。

  • 外形紧凑
  • 单股导线可直接插入,布线便捷
  • 导线连接无需工具
  • 固定支架,适于配线应用
  • 可重复使用
  • 透明外壳设计,可观察导线插入情况

列表为空。

很抱歉,您的筛选未找到合适结果。您可以变更或重置筛选条件。

2020年2月18日
新闻

Measurement – Directly at the Infeed
Current Transformer with a Voltage Tap
for 2-Conductor Through Terminal Block 185 mm2 (350 kcmil)

Ready for compact installations, a new model completes WAGO's series of current transformers with voltage taps. In addition to the 50 mm2 (1/0 AWG) and 95 mm2 (4/0 AWG) versions, a current transformer with voltage tap for WAGO's 185 mm2 (350 kcmil) through terminal block is now also available, making it perfect for measuring energy in small spaces.

2019年2月6日
新闻

WAGO新型DALI Multi-Master模块助力实现智能照明控制

WAGO即将推出升级版DALI Multi-Master模块,以满足智能楼宇对可控照明系统的要求。新款DALI接口协议显著改善了不同厂商控制设备的互操作性与互交换性。

2018年11月21日
新闻

WAGO PCB Terminal Blocks for Power Electronics

WAGO has expanded its line of PCB terminal blocks to help engineers address the trend of electronic miniaturization, which requires that both power and signal levels be integrated onto PCBs. This trend has changed connection technology requirements by increasing power density. leading WAGO to offer its 2606 and 2626 Series PCB Terminal Blocks with 12.5 mm (0.492") pin spacing. Additionally, its 2616 and 2636 Series PCB Terminal Blocks are now available with 15 mm (0.59") pin spacing.

2018年11月21日
新闻

WAGO PCB Terminal Blocks for Power Electronics

WAGO has expanded its line of PCB terminal blocks to help engineers address the trend of electronic miniaturization, which requires that both power and signal levels be integrated onto PCBs. This trend has changed connection technology requirements by increasing power density. leading WAGO to offer its 2606 and 2626 Series PCB Terminal Blocks with 12.5 mm (0.492") pin spacing. Additionally, its 2616 and 2636 Series PCB Terminal Blocks are now available with 15 mm (0.59") pin spacing.

2018年11月19日
新闻

Compact and High-Performance – WAGO Power Supply with 30 W in Just 35.5 mm

Packing 30 W of performance, WAGO's Compact Power Supply (787-2850) in a DIN-rail-mount enclosure offers a lot of power in a scant 35.5 mm (1.398"). Thanks to the slim design, it saves around 33% more space in the control cabinet and distribution board than standard power supplies.

2018年11月19日
新闻

New WAGO Compact Power Supplies for 12 VDC Applications and Output Currents from 2.5 to 8 A

Three new devices join WAGO's line of Compact Power Supplies, providing 12 VDC output voltage at 2.5 A (787-1201), 5 A (787-1211) and 8 A (787-1221) output currents. The DIN-rail-mount housing dimensions for these power supplies meet all requirements of DIN 43880. Developed for distribution cabinets, these highly reliable power supplies also meet the electrical safety requirements of EN 60335-1.

万可电气安装用接线端子和连接器:
欢迎联系我们。