Obj. č. 899-8005

WINSTA® Boxes Lighting connection box with Linect® interface

Announced
This product is not yet on the market. Subscribe for the WAGO newsletter to be regularly informed about highlights and news.
Attention: Product details may be subject to change
Increasing miniaturization and popular flat LED lights require universal connection options. WAGO’s new lighting connection box offers the best solution because it is housed outside the light. This gives lighting manufacturers more design freedom. Additionally, no dirt and dust can get into the light during installation because it no longer has to be opened for the connection. The new box has ample installation space and is suitable for a large range of conductor cross-sections up to 5 x 2.5 mm². Regardless of how the project is installed, lights with the WAGO Lighting Connection Box fit into every concept – it doesn’t matter if you choose a pluggable building installation, such as the WAGO Pluggable Connection System WINSTA® or a conventional installation type. The integrated Linect® Interface also contributes to this, a connector with a conventional conductor connection is also available in addition to the pluggable version.

Your Benefits:
• Perfect connection technology for very flat lights
• Suitable for all installation types
• Large connection space for conductor cross-sections up to 5 x 2.5 mm²

Podrobnosti o produktu

Podrobnosti
Geometrické údaje
Šířka 112,9 mm / 4.44 inch
Výška 27 mm / 1.063 inch
Hloubka 124,6 mm / 4.91 inch
Mechanické parametry
Způsob montáže Na omítku, šroubové upevnění
Připevněno k montážní desce
Údaje o materiálu
Izolační materiál Polyamid (PA66)
Okolní podmínky
Processing temperature -5 … +40 °C
Continuous operating temperature -35 … +85 °C
Upozornění k trvalé provozní teplotě Izolační součásti pro teploty ≤ 105 °C
Produktová rodina
WINSTA® Boxes
WINSTA® ist das Steckverbindersystem, das optimal auf die hohen Anforderungen in der Gebäudeinstallation zugeschnitten ist. Es macht die Elektroinstallation steckbar und dadurch schnell, sicher und fehlerfrei. Dies gilt auch in weiteren Anwendungen wie z. B. im Schiffbau, in der Bahntechnik oder in der Industrie.