[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/smi-master-module" }, "headline": "SMI Master – For Direct Connection of Electrical Drives", "image": { "@type": "ImageObject", "url": "/medias/smi-master-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1MDZ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGxOeTlvWVRrdk1UQTBNamt5T1RNNE5UUTNOVEF1YW5CbnwzM2NhMDgyODdjYTYxNWFhMWRmM2ZlNjljMzNkMzBkY2ViM2U3NWNmY2E5ZmE3Y2JlOGQ0NGZkNDllOGZhZmFm" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2025-07-22_12-47/desktop/common/images/logo.png" } }, "datePublished": "Tue Jul 21 21:56:25 CEST 2020", "dateModified": "Fri Feb 23 09:46:43 CET 2024" }

Building automation is growing steadily amid the backdrop of energy efficiency, which makes the Standard Motor Interface (SMI) ideal for room automation. The SMI sub-bus system specializes in the control and the precise positioning of sunblind drives.

Smaller dimensions than comparable SMI master modules, paired with advanced technology: The SMI Master (753-1630) meets all stringent requirements for the use of shades in building or industrial environments. In addition to wiring overhead, additional costs can be reduced by eliminating standard serial interface modules, including SMI level inverters, allowing SMI drives to be directly connected to the module. Furthermore, the module has an integrated power supply, making an external power supply unnecessary.

Extremely Versatile: Using SMI in Building Automation

Combining products from different manufacturers is not the only advantage of SMI. The ability to implement applications that cannot be solved using conventional drives maximizes flexibility for both shutter/sunblind and control manufacturers, as well as planners. Depending on the application, up to 16 drives can be controlled in parallel using WAGO's SMI master module. Other functions such as the precise approach of intermediate positions, querying current motor positions or continuous adaptation of drive behavior are possible with SMI. In conjunction with the WAGO-I/O-SYSTEM, the SMI master module not only minimizes energy costs by controlling blinds and shutters based on the sun position but also increases the well-being of employees by keeping workspaces glare-free.

Your contact person at WAGO

Additional service offerings:

This May Also Interest You

More Products for Building Automation

I/O Systems – Ready to Use Anywhere

Whether inside or outside the control cabinet, WAGO's I/O systems provide automation right where you need it – even under harsh conditions.

buehne_io-system_2000x1500.jpg

WAGO's Integrated Room Automation Solution: flexROOM®

WAGO's versatile flexROOM® solution for building automation provides lighting, sun protection and temperature control – without any programming.

controller_flexROOM_Knoten_2000x1500px.jpg

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg